(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Vacuum Pad, Lateral Vacuum Entry Type, Without Buffer, With One-Touch Fittings, ZPR Series external appearance
Vacuum Entry Port | Outlet Direction | Lateral direction | ||
---|---|---|---|---|
Connection Method | One-touch fitting | |||
Tube Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin type series (ø10 to ø16 mm) ø2 to ø8 mm | ø4‑mm, ø6‑mm tube | ||
ø10 to ø16 mm | ø4‑mm, ø6‑mm tube | |||
ø20 to ø32 mm | ø4‑mm, ø6‑mm, ø8‑mm tube | |||
ø40 to ø50 mm | ø6‑mm, ø8‑mm tube | |||
Mounting Connection | Connection Method | Male Thread | Female Thread | |
Thread Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin type series (ø10 to ø16 mm) ø2 to ø8 mm | M5 × 0.8, M6 × 1 | M4 × 0.7, M5 × 0.8 | |
ø10 to ø16 mm | M5 × 0.8, M6 × 1 | M5 × 0.8, M6 × 1 | ||
ø20 to ø32 mm | M6 × 1, M8 × 1 | M5 × 0.8, M6 × 1, M8 × 1.25 | ||
ø40 to ø50 mm | M6 × 1, M8 × 1 | M6 × 1, M8 × 1.25 |
Pad Shape | Flat Type | Flat Type with Ribbing | Deep Type | Bellows Type | Thin Type / Thin Type with Ribbing |
---|---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | ||||
Hardness | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) |
(Unit: mm)
Flat type, flat type with ribbing dimensional drawing
Deep type ZPR10D, 16D only dimensional drawing
Flat Type / Flat Type With Ribbing Dimensions Table
Model | A | B | C | D | E | F | I: M5 × 0.8 | I: M6 × 1 | Y | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
G | H | G | H | Flat Type | Flat Type with Ribbing | |||||||
ZPR10U ZPR10C | 10 | 12 | 12 | 21 | 29.9 | 46 | 20 | 67 | 25 | 72 | 3 | 1.7 |
ZPR13U ZPR13C | 13 | 15 | 1.8 | |||||||||
ZPR16U ZPR16C | 16 | 18 | 12.5 | 21.5 | 30.4 | 46.5 | 67.5 | 72.5 | 3.5 | 1.2 |
Deep Type Dimensions Table
Model | A | B | C | D | E | F | I: M5 × 0.8 | I: M6 × 1 | Y | ||
---|---|---|---|---|---|---|---|---|---|---|---|
G | H | G | H | ||||||||
ZPR10D | 10 | 12 | 15 | 24 | 32.9 | 49 | 20 | 70 | 25 | 75 | 6 |
ZPR16D | 16 | 18 | 16 | 25 | 33.9 | 50 | 71 | 76 | 7 |
Applicable Tubing
Flat type, flat type with ribbing dimensional drawing
Deep type ZPR25D only dimensional drawing
Flat Type / Flat Type With Ribbing Dimensions Table
Model | A | B | C | D | E | F | I: M6 × 1 | I: M8 × 1 | Y | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
G | H | G | H | Flat Type | Flat Type with Ribbing | |||||||
ZPR20U ZPR20C | 20 | 23 | 14 | 29 | 39.8 | 57.6 | 25 | 83.5 | 15 | 73.5 | 4 | 1.7 |
ZPR25U ZPR25C | 25 | 28 | 1.8 | |||||||||
ZPR32U ZPR32C | 32 | 35 | 14.5 | 29.5 | 40.3 | 58.1 | 84 | 74 | 4.5 | 2.3 |
Deep Type Dimensions Table
Model | A | B | C | D | E | F | I: M6 × 1 | I: M8 × 1 | Y | ||
---|---|---|---|---|---|---|---|---|---|---|---|
G | H | G | H | ||||||||
ZPR25D | 25 | 28 | 20 | 35 | 48.5 | 63.6 | 25 | 89.5 | 15 | 79.5 | 10 |
Applicable Tubing
Flat type (U) external appearance
Flat type with ribbing (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribbing (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 mm | ø4 mm | ø6 mm | ø8 mm | ø10 mm | ø13 mm |
---|---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | - | - | - | - | - | - | - | ● | ● |
Deep Type | - | - | - | - | - | - | - | ● | - |
Bellows Type | - | - | - | - | - | ● | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● | ● |
Thin Type with Ribbing | - | - | - | - | - | - | - | ● | ● |
Pad Size | ø16 mm | ø20 mm | ø25 mm | ø32 mm | ø40 mm | ø50 mm |
---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | ● | ● | ● | ● | ● | ● |
Deep Type | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● |
Thin Type | ● | - | - | - | - | - |
Thin Type with Ribbing | ● | - | - | - | - | - |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Type | Pad Shape | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,012.35 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 1,012.35 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 1,012.35 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 1,012.35 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 1,012.35 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 1,012.35 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 1,399.09 | SMC ABSORPTION PAD | 1 Piece(s) | 34 Day(s) | Standard | Bellows | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 1,017.45 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 1,017.45 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 1,017.45 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 1,007.25 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 1,017.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 1,047.20 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Urethane Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 1,047.20 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Urethane Rubber | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 1,047.20 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Urethane Rubber | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 1,047.20 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Urethane Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 1,047.20 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Urethane Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 1,047.20 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Urethane Rubber | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 1,047.20 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Urethane Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 923.10 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Fluororubber | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 923.10 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Fluororubber | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 923.10 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Fluororubber | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 923.10 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Fluororubber | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 923.10 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Fluororubber | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 923.10 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Fluororubber | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 923.10 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Fluororubber | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 863.60 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 863.60 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 863.60 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 863.60 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 863.60 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 863.60 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 863.60 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 863.60 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 868.70 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 868.70 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Conductive Silicone Rubber | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 858.50 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Nitrile Rubber] NBR | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 868.70 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø4 tube | M6 × 1 (male thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø6 tube | M6 × 1 (male thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 898.45 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | [Others] Flat Type | Urethane Rubber | Standard | 6 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 1,071.85 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 1,071.85 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø4 tube | M6 × 1 (male thread) | ||
฿ 1,071.85 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø4 tube | M4 × 0.7 (female thread) | ||
฿ 1,071.85 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø4 tube | M5 × 0.8 (female thread) | ||
฿ 1,071.85 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø6 tube | M5 × 0.8 (male thread) | ||
฿ 1,071.85 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø6 tube | M6 × 1 (male thread) | ||
฿ 1,071.85 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø6 tube | M4 × 0.7 (female thread) | ||
฿ 1,071.85 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | Fluororubber | Standard | 8 | ø6 tube | M5 × 0.8 (female thread) | ||
฿ 1,012.35 | SMC ABSORPTION PAD | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 8 | ø4 tube | M5 × 0.8 (male thread) | ||
฿ 1,012.35 | SMC ZPR TYPE | 1 Piece(s) | 55 Day(s) | Standard | Bellows | [Nitrile Rubber] Conductive NBR | Standard | 8 | ø4 tube | M6 × 1 (male thread) |
Loading...
Mounting Method | Recessed Type | Vacuum Outlet Port | One-Touch Couplings | Material | Rubber Group |
---|
How can we improve?
How can we improve?