Vacuum Pad Vertical Vacuum Entry Type Without Buffer, ZPT Series

Caution
- Please refer to the catalog for specification details.
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Vacuum Pad, Vertical Vacuum Entry Type, Without Buffer ZPT Series Specifications

Vacuum Pad, Vertical Vacuum Entry Type, Without Buffer ZPT Series external appearance
Standard Specifications
| Vacuum Entry Port | Outlet Direction | Vertical | ||
|---|---|---|---|---|
| Connection Method | Male Thread | Female Thread | ||
| Thread Diameter | ø2 to 8 mm Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin type series (thread diameter: ø10 to 16 mm) | M5 × 0.8, M6 × 1 | M4 × 0.7, M5 × 0.8 | |
| ø10 to 16 mm (thread diameter) | M5 × 0.8, M6 × 1 | M5 × 0.8, M6 × 1 1/8 (Rc, NPT, NPTF) | ||
| ø20 to 32 mm (thread diameter) | M6 × 1, M8 × 1 | M5 × 0.8, M6 × 1, M8 × 1.25 1/8 (Rc, NPT, NPTF) | ||
| ø40 mm / ø50 mm | M6 × 1, M8 × 1 | M6 × 1, M8 × 1.25 1/8 (Rc, NPT, NPTF) | ||
| Mounting Connection | Use connection for vacuum entry port. | |||
Drawing
Connection: male thread, Pad types: flat type, flat type with ribbing, deep type, thin type, thin type with ribbing, elliptic type, Vacuum entry port: Entry port direction / vertical, Mounting connection: shared with vacuum entry port
Thin Type / Thin Type with Ribbing: ø10 mm, ø13 mm, ø16 mm
(Unit: mm)

Flat type, thin type, thin type with ribbing (nominal diameter / flat type: 2 mm, 4 mm, 6 mm, 8 mm) dimensional drawing
| Model | A | B | C | H: M5 × 0.8 | H: M6 × 1 | Y | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| D | E | G | D | E | G | |||||
| ZPT02U | 2 | 2.6 | 1.2 | 3 | 19 | 7 | 4 | 20 | 8 | 0.5 |
| ZPT04U | 4 | 4.8 | 1.6 | 0.8 | ||||||
| ZPT06U | 6 | 7 | 2.5 | |||||||
| ZPT08U | 8 | 9 | 1 | |||||||
| ZPT10UT | 10 | 11 | ||||||||
| ZPT13UT | 13 | 14 | 1.5 | |||||||
| ZPT16UT | 16 | 17 | ||||||||
| ZPT10CT | 10 | 11 | 0.8 | |||||||
| ZPT13CT | 13 | 14 | 1 | |||||||
| ZPT16CT | 16 | 17 | ||||||||

Flat type, flat type with ribbing (nominal diameter / flat type: 20 mm, 25 mm, 32 mm) dimensional drawing
| Model | A | B | D | H: M6 × 1 | H: M8 × 1 | Y | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C | E | F | G | I | C | E | F | G | I | Flat Type | Flat Type with Ribbing | ||||
| ZPT20U ZPT20C | 20 | 23 | 14 | 3 | 19 | 25 | 45 | 8 | 3.5 | 24 | 15 | 40 | 12 | 4 | 1.7 |
| ZPT25U ZPT25C | 25 | 28 | 1.8 | ||||||||||||
| ZPT32U ZPT32C | 32 | 35 | 14.5 | 19.5 | 45.5 | 24.5 | 40.5 | 4.5 | 2.3 | ||||||

Deep type / ZPT25D only (nominal diameter / flat type: 20 mm, 25 mm, 32 mm) dimensional drawing
| Model | A | B | D | H: M6 × 1 | H: M8 × 1 | Y | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C | E | F | G | I | C | E | F | G | I | |||||
| ZPT25D | 25 | 28 | 20 | 3 | 25 | 25 | 51 | 8 | 3.5 | 30 | 15 | 46 | 12 | 10 |

Flat type, flat type with ribbing (nominal diameter: 10 mm, 13mm, 16 mm) dimensional drawing
| Model | A | B | C | D | H: M5 × 0.8 | H: M6 × 1 | Y | |||
|---|---|---|---|---|---|---|---|---|---|---|
| E | F | E | F | Flat Type | Flat Type with Ribbing | |||||
| ZPT10U ZPT10C | 10 | 12 | 12 | 17 | 20 | 38 | 25 | 43 | 3 | 1.7 |
| ZPT13U ZPT13C | 13 | 15 | 1.8 | |||||||
| ZPT16U ZPT16C | 16 | 18 | 12.5 | 17.5 | 38.5 | 43.5 | 3.5 | 1.2 | ||

Deep type / ZPT10D, 16D only (nominal diameter: 10 mm, 13 mm, 16 mm) dimensional drawing
| Model | A | B | C | D | H: M5 × 0.8 | H: M6 × 1 | Y | ||
|---|---|---|---|---|---|---|---|---|---|
| E | F | E | F | ||||||
| ZPT10D | 10 | 12 | 15 | 20 | 20 | 41 | 25 | 46 | 6 |
| ZPT16D | 16 | 18 | 16 | 21 | 20 | 42 | 25 | 47 | 7 |

Flat type (nominal diameter: 40 mm, 50 mm) dimensional drawing
| Model | A | B | D | E | H: M6 × 1 | H: M8 × 1 | Y | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C | F | G | C | F | G | Flat Type | Flat Type with Ribbing | |||||
| ZPT40U ZPT40C | 40 | 43 | 18.5 | 24.5 | 3 | 25 | 50.5 | 4.5 | 15 | 40.5 | 6.5 | 3.3 |
| ZPT50U ZPT50C | 50 | 53 | 19.5 | 25.5 | 51.5 | 41.5 | 7.5 | 3.8 | ||||

Deep type / ZPT40D only (nominal diameter: 40 mm, 50 mm) dimensional drawing
| Model | A | B | D | E | H: M6 × 1 | H: M8 × 1 | Y | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| C | F | G | C | F | G | ||||||
| ZPT40D | 40 | 43 | 29 | 35.5 | 3 | 25 | 61 | 4.5 | 15 | 51 | 17 |
Notes
- *Refer to the manufacturer's catalog for product information not detailed above.
- The product images are representative images only.