Vacuum Assist Valve ZP2V Series

Caution
- Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
- Refer to the manufacturer's catalog for specification and material details.
- The product images may be representative images only. Refer to the manufacturer's catalog for more details.
Product Description
A vacuum valve which inhibits drops in vacuum pressure, even when no workpiece is present.
[Features]
· Keeps hold of workpieces when multiple vacuum pads are used by a single vacuum generator.
· Protects against drops in vacuum pressure, even when some pads are not suctioning.
· Single-action fitting models now also available.
· No need for switching the operation when changing out workpieces.
· Allows the simplification of control circuits when workpieces have different shapes.
· Fixed orifice size: 0.3 mm, 0.5 mm, 0.7 mm, 1 mm.
Vacuum Assist Valve ZP2V Series Specifications

Vacuum Assist Valve ZP2V Series external appearance
Connection Size (Pad Side: Male Thread / Vacuum Generator Side: Female Thread)

Male thread / female thread external appearance
| Symbol | Pad side | Vacuum generator side |
|---|---|---|
| Male thread | Female thread | |
| A5 | M5 × 0.8 | |
| A8 | M8 × 1.25 | |
| A01 | R 1/8 | Rc 1/8 |
| AG1 | G1/8 | |
| AN1 | NPT 1/8 | |
Connection Size (Pad Side: Female Thread / Vacuum Generator Side: Male Thread)

Female thread / male thread external appearance
| Symbol | Pad side | Vacuum generator side |
|---|---|---|
| Female thread | Male thread | |
| B5 | M5 × 0.8 | |
| B6 | M6 × 1 | |
| B01 | Rc 1/8 | R 1/8 |
| BG1 | G1/8 | |
| BN1 | NPT 1/8 | |
Connection Size (Pad Side: Male Thread / Vacuum Generator Side: Male Thread)

Male thread / male thread external appearance
| Symbol | Pad side | Vacuum generator side |
|---|---|---|
| Male thread | Male thread | |
| A5A5 | M5 × 0.8 | |
| A01A01 | R 1/8 | |
| AG1AG1 | G1/8 | |
Connection Size (Pad Side: Female Thread / Vacuum Generator Side: Female Thread)

Female thread / female thread external appearance
| Symbol | Pad side | Vacuum generator side |
|---|---|---|
| Female thread | Female thread | |
| B5B5 | M5 × 0.8 | |
| B01B01 | Rc 1/8 | |
| BG1BG1 | G1/8 | |
Connection Size (Pad Side: Male Thread / Vacuum Generator Side: Single-Action Fitting)

Male thread / single-action fitting external appearance
| Symbol | Pad side | Vacuum generator side |
|---|---|---|
| Male thread | Single-action pipe fitting | |
| A5W4 | M5 × M50.8 | ø4 (Diameter 4 mm) |
| A01W6 | R 1/8 | ø6 mm |
| AG1W6 | G1/8 | ø6 mm |
Connection Size (Pad Side: Female Thread / Vacuum Generator Side: Single-Action Fitting)

Female thread / single-action fitting external appearance
| Symbol | Pad side | Vacuum generator side |
|---|---|---|
| Female thread | Single-action pipe fitting | |
| B5W4 | M5 × 0.8 | ø4 (Diameter 4 mm) |
| B01W6 | Rc 1/8 | ø6 mm |
| BG1W6 | G1/8 | ø6 mm |
Connection Size (Pad Side: Single-Action Fitting / Vacuum Generator Side: Single-Action Fitting)

Single-action fitting / single-action fitting external appearance
| Symbol | Pad side | Vacuum generator side |
|---|---|---|
| Single-action pipe fitting | Single-action pipe fitting | |
| W4 | ø4 (Diameter 4 mm) | |
| W6 | ø6 mm | |
Specifications
| Pad Side Connection Size | M5, M6, ø4 mm | M8, R1/8, Rc1/8, G1/8, NPT1/8, ø6 mm | |||||
|---|---|---|---|---|---|---|---|
| Fixed Orifice Size (mm) | 0.3 | 0.5 | 0.7 | 0.5 | 0.7 | 1.0 | |
| Effective Area | During Valve Operation (mm2) | 0.07 | 0.19 | 0.38 | 0.19 | 0.38 | 0.78 |
| No Valve Operation (mm2) | 1.64 | 1.76 | 1.95 | 1.76 | 2.64 | 3.04 | |
| Fluids | Air | ||||||
| Maximum Operating Pressure Range (MPa) | 0 to 0.7 | ||||||
| Maximum Operating Vacuum Pressure Range (kPa) | -100 to 0 | ||||||
| Ambient Temperature and Operating Fluid Temperature (°C) | 5 to 60 (no freezing) | ||||||
| Element Filtration Rate (µm) | 40 | ||||||
| Minimum Operating Flow Rate (L/min [ANR]) | 3 | 5 | 8 | 5 | 8 | 16 | |
Drawing

ZP2V-A5-□/ZP2V-A8-□/ZP2V-A01-□/ZP2V-AN1-□/ZP2V-AG1-□ dimensional drawing

ZP2V-B5-□/ZP2V-B6-□/ZP2V-B01-□/ZP2V-BN1-□/ZP2V-BG1-□ dimensional drawing
- *1 The place on the vacuum generator side where the tool is applied
- *2 The place on the pad side where the tool is applied
- *3 The reference dimensions after tightening the R or NPT threads
(Units: mm)
| Model | M1 | M2 | L1 | L2 | L3 | L4 | H (Width across flats) | øD | W (g) | Tightening Torque (N·m) Note: |
|---|---|---|---|---|---|---|---|---|---|---|
| ZP2V-A5-□ | M5 × 0.8 | M5 × 0.8 | 3.4 | 4.5 | 14.7 | 18.1 | 8 | - | 6 | 1.0 to 1.5 |
| ZP2V-A8-□ | M8 × 1.25 | M8 × 1.25 | 5.9 | 8 | 20.1 | 26 | 12 | - | 18 | 5.5 to 6.0 |
| ZP2V-A01-□ | R 1/8 | Rc 1/8 | 3.1 | 6.2 | 22.6 | 25.7 | 12 | - | 18 | 7.0 to 9.0 |
| ZP2V-AG1-□ | G1/8 | G1/8 | 5.1 | 8 | 22.5 | 27.6 | 13 | 14 | 23 | 5.5 to 6.0 |
| ZP2V-AN1-□ | NPT 1/8 | NPT 1/8 | 3.2 | 6.9 | 23.3 | 26.5 | 12 | - | 19 | 7.0 to 9.0 |
| ZP2V-B5-□ | M5 × 0.8 | M5 × 0.8 | 5.5 | 3.4 | 16.6 | 20 | 8 | - | 7 | 1.0 to 1.5 |
| ZP2V-B6-□ | M6 × 1 | M6 × 1 | 5 | 4.5 | 16.2 | 20.7 | 8 | - | 7 | 2.0 to 2.5 |
| ZP2V-B01-□ | Rc 1/8 | R 1/8 | 6.2 | 3.1 | 23.5 | 26.6 | 12 | - | 19 | 7.0 to 9.0 |
| ZP2V-BG1-□ | G1/8 | G1/8 | 8 | 5.1 | 23.4 | 28.5 | 13 | 14 | 24 | 5.5 to 6.0 |
| ZP2V-BN1-□ | NPT 1/8 | NPT 1/8 | 6.9 | 3.2 | 24.2 | 27.4 | 12 | - | 19 | 7.0 to 9.0 |
NOTE: When mounting or removing the product, use a wrench or a torque wrench in the positions indicated in the figure. Tighten to the torque given in the table when mounting.
Notes
- *Refer to the manufacturer's catalog for information not detailed above.
- *The images show representative model numbers only.