In-Line Type Vacuum Ejector ZU□A Series

Caution
- Please refer to the catalog for specification details.
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
An ejector manufactured by SMC.
[Features]
• Vacuum port and supply port are located collinear to each other to facilitate easy piping.
· Lightweight, as the body is made of resin.
Vacuum Ejector In-Line Type ZU Series Specifications

ZU05□/ZU07□ external appearance

ZU Series circuit drawing
Ejector Specifications *1
| Type | Model | Nozzle Diameter mm | Maximum Vacuum Pressure kPa *2 | Maximum Suction Flow Rate L/min (ANR) *2 | Air Consumption L/min (ANR) *2 | Weight g |
|---|---|---|---|---|---|---|
| High Vacuum Type | ZU05S | 0.5 | -84 | 7 | 14 | 6.5 |
| ZU07S | 0.7 | -84 | 10 | 29 | 7.0 | |
| High Flow Rate Type | ZU05L | 0.5 | -48 | 12 | 14 | 6.5 |
| ZU07L | 0.7 | -48 | 16 | 29 | 7.0 |
- *1 The values indicating characteristics are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
- *2 Value at a supply pressure of 0.45 MPa
Structural Drawing

ZU Series structural drawing
Drawing
(Unit: mm)

ZU05S, ZU05L dimensional drawing

ZU07S, ZU07L dimensional drawing
Exhaust Characteristics / Flow Rate Characteristics (Representative Values)*
ZU05S

ZU05S exhaust characteristics (left) / flow rate characteristics (right) graph
ZU05L

ZU05L exhaust characteristics (left) / flow rate characteristics (right) graph
ZU07S

ZU07S exhaust characteristics (left) / flow rate characteristics (right) graph
ZU07L

ZU07L exhaust characteristics (left) / flow rate characteristics (right) graph
*Flow rate characteristics are with a supply pressure of 0.45 MPa.
How to Read Flow Rate Characteristics Graphs

The flow rate characteristics show the relationship between the vacuum pressure and the suction flow rate of the ejector. It also shows that as the suction flow rate changes, so too does the vacuum pressure.
Generally, the relationship shown is at the standard working pressure for the ejector.
In the diagram, Pmax denotes the maximum vacuum pressure, and Qmax denotes the maximum suction flow rate. These values are the values listed as the specifications in the manufacturer's catalog and elsewhere.
See below for information on how to change the vacuum pressure.
- 1. When the ejector suction port is closed and sealed, the suction flow rate is 0 and the vacuum pressure is at its maximum (Pmax).
- 2. As the suction port is gradually opened and air begins to flow (leak), the suction flow rate increases and the vacuum pressure decreases. (State of P1 and Q1)
- 3. As the suction port opens further and on to the fully opened state, the suction flow rate reaches its maximum value (Qmax), and the vacuum pressure becomes close to 0 (atmospheric pressure). Thus, as the suction flow rate changes, so too does the vacuum pressure. In other words, if there is no leak in the vacuum port, the vacuum pressure will be at its highest level. As the leakage amount increases, the vacuum pressure decreases and becomes close to 0 when the leakage amount and the maximum suction flow rate become equal. Be aware that when suctioning a workpiece that is breathable or has a leak, the vacuum pressure will not be very high.
Notes
Mounting
- Be careful not to apply an excessive load or generate moments to the ejector body via the connection port or by mounting.
- Refer to the manufacturer's catalog for selection and sizing.
Cautions for Handling One-Touch Fittings
One-Touch Fitting Tube Connection and Disconnection
- Tube attachment
- 1. Cut the tube at a right-angle. The tube must not have any cuts on its periphery. Use tube cutters TK-1, 2 and 3 when cutting tubes. Do not use pliers, wire cutters, scissors, etc. This could result in an uneven cut or cause the tube to become flattened. This in turn might make connecting the tube difficult or result in air leakage or the tube coming out after being connected. Be sure to leave a little extra length when cutting the tube.
- 2. Hold the tube and push it in slowly until completely inserted.
- 3. After inserting the tube, pull it lightly to make sure it does not become detached. Failure to make sure the tube is fully inserted may cause air to leak or the tube to come out.
- Tube removal
- 1. Push-in the release bushing with sufficient force. At the same time, evenly press in the collar.
- 2. Keep the release bushing held in so that it does not retract and then pull out the tube. If the release bushing is not being pushed in sufficiently, the tube may become too tightly gripped and make it difficult to pull out.
- 3. Detached tubes can be reused by cutting off the section that was previously gripped. Reusing the tube without cutting off the gripped section may lead to air leakage and make it difficult to remove the tube.
Other notes
- *See the manufacturer's catalog for information not detailed above.
- *The images are for representative model numbers only.