(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ejector manufactured by SMC.
[Features]
· Compact and lightweight.
Body ported type / one-touch connection external appearance
Body ported type / standard bracket external appearance
Body ported type / one-touch connection + screw-in connection external appearance
Model | Nozzle Nominal Diameter (mm) | Attainable Vacuum Pressure *2 (kPa) | Maximum Suction Flow Rate [L/min (ANR)] | Air Consumption [L/min (ANR)] | Weight *3 (g) | ||
---|---|---|---|---|---|---|---|
S-Type | L-Type | S-Type | L-Type | ||||
ZH05D□A | 0.5 | -90 | -48 | 6 | 13 | 13 | 5.0 |
ZH07D□A | 0.7 | 12 | 28 | 27 | 5.2 | ||
ZH10D□A | 1.0 | 26 | 52 | 52 | 6.1 | ||
ZH13D□A | 1.3 | 40 | 78 | 84 | 12.4 | ||
ZH15D□A | 1.5 | -66 | 58 | 78 | 113 | 13.4 | |
ZH18D□A | 1.8 | 76 | 128 | 162 | 22.2 | ||
ZH20D□A | 2.0 | 90 | 155 | 196 | 23.3 |
Body ported type structural drawing
Body ported type structural drawing (with screw-in)
Components
Number | Name | Material | Note |
---|---|---|---|
1 | Body | PBT | - |
2 | Diffuser | PPS | S-type: brown, L-type: black |
3 | Adapter | PBT | - |
4 | Standard bracket * | PBT | Detachable type (accessory) |
5 | O-ring | NBR | Grease applied |
6 | Cassette | - | - |
7 | Seal | NBR | Grease applied |
8 | Screw-in stud | Brass | Electroless nickel plating |
*Refer to the manufacturer's catalog for model information.
(Unit: mm)
One-touch connection dimensional drawing 1
*For 6-mm diameter one-touch fittings, the release bushing is shaped as shown in the diagram. In addition, the release bushing rotates freely.
One-touch connection dimensional drawing 2
Model | D1 | D2 | D3 | d1 | d2 | d3 | M1 | M2 | M3 | L1 | L2 *1 | L3 | L4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
mm | ZH05D□A-06-06-06 | 10.4 | 10.4 | 10.4 | 6 | 6 | 6 | 13.3 | 13.3 | 13.3 | 51.8 | 34.9 | 19.4 | 18.4 |
ZH07D□A-06-06-06 | 55 | |||||||||||||
ZH10D□A-06-06-08 | 13.2 | 8 | 14.2 | 61.7 | ||||||||||
ZH13D□A-08-10-10 | 13.2 | 15.9 | 15.9 | 8 | 10 | 10 | 14.2 | 15.6 | 15.6 | 71.8 | 43.9 | 22.4 | 24.4 | |
ZH15D□A-08-10-10 | 83.6 | 51.4 | ||||||||||||
ZH18D□A-10-12-12 | 15.9 | 18.5 | 18.5 | 10 | 12 | 12 | 15.6 | 17 | 17 | 105.7 | 60.9 | 28.4 | 26.4 | |
ZH20D□A-10-12-12 | 112.2 | 62.2 | ||||||||||||
Inches | ZH05D□A-07-07-07 | 11.15 | 11.15 | 11.15 | 1/4" | 1/4" | 1/4" | 13.3 | 13.3 | 13.3 | 51.8 | 34.9 | 19.4 | 18.4 |
ZH07D□A-07-07-07 | 55 | |||||||||||||
ZH10D□A-07-07-09 | 13.2 | 5/16" | 14.2 | 61.7 | ||||||||||
ZH13D□A-09-11-11 | 13.2 | 15.45 | 15.45 | 5/16" | 3/8" | 3/8" | 14.2 | 15.6 | 15.6 | 71.8 | 43.9 | 22.4 | 24.4 | |
ZH15D□A-09-11-11 | 83.6 | 51.4 | ||||||||||||
ZH18D□A-11-13-13 | 15.45 | 19.3 | 19.3 | 3/8" | 1/2" | 1/2" | 15.6 | 17 | 17 | 105.7 | 60.9 | 28.4 | 26.4 | |
ZH20D□A-11-13-13 | 112.2 | 62.2 |
Model | A | B | C | E | F | G *1 | J *1 | K *1 | N *1 | P *1 | Q *1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
mm | ZH05D□A-06-06-06 | 11 | 14 | 6 | 3.2 | 5.5 | 20 | 17 | 4.2 | 3.2 | 28 | 9.6 |
ZH07D□A-06-06-06 | ||||||||||||
ZH10D□A-06-06-08 | ||||||||||||
ZH13D□A-08-10-10 | 17 | 20 | 9 | 4.3 | 7.8 | 27 | 22 | 4.2 | 35 | 12 | ||
ZH15D□A-08-10-10 | ||||||||||||
ZH18D□A-10-12-12 | 22 | 22 | 10 | 8 | Refer to the standard bracket dimensional drawing | |||||||
ZH20D□A-10-12-12 | ||||||||||||
Inches | ZH05D□A-07-07-07 | 11 | 14 | 6 | 3.2 | 5.5 | 20 | 17 | 4.2 | 3.2 | 28 | 9.6 |
ZH07D□A-07-07-07 | ||||||||||||
ZH10D□A-07-07-09 | ||||||||||||
ZH13D□A-09-11-11 | 17 | 20 | 9 | 4.3 | 7.8 | 27 | 22 | 4.2 | 35 | 12 | ||
ZH15D□A-09-11-11 | ||||||||||||
ZH18D□A-11-13-13 | 22 | 22 | 10 | 8 | Refer to the standard bracket dimensional drawing | |||||||
ZH20D□A-11-13-13 |
*1 Dimensions with standard brackets attached.
(Unit: mm)
Standard bracket dimensional drawing 1
Standard bracket dimensional drawing 2
*Refer to the manufacturer's catalog for information on how to handle brackets.
Silencer (ZH05 to 15D□A) dimensional drawing
Model | A | oB |
---|---|---|
ZH05D□A-□-□-06/07 | 23.2 | 11 |
ZH07D□A-□-□-06/07 | ||
ZH10D□A-□-□-08/09 | 30.8 | 13 |
ZH13D□A-□-□-10/11 | 41.9 | 16.5 |
ZH15D□A-□-□-10/11 |
Part Number |
---|
ZH20DSA-N03-N04-N04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Suction Flow (l/min) | Nozzle Dia. | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,470.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Pipe Type | - | -90 | 196 | [Others] NPT1/2 | - | NPT3/8 | - | 90 | 2.0mm | Standard bracket |
Loading...
Application | Manifolds | Operating Pressure Range(MPa) | 0.1::0.6 | Operating Temp. Range(°C) | -5::50 |
---|---|---|---|---|---|
Body Material | Polybutylene Terephthalate |
Please check the type/dimensions/specifications of the part ZH20DSA-N03-N04-N04 in the Body Ported Type Vacuum Ejector ZH Series series.
Part Number |
---|
ZH05DLA-01-01-01N |
ZH05DLA-06-01-06 |
ZH05DLA-06-01-06NS |
ZH05DLA-06-01-06S |
ZH05DLA-06-06-06 |
ZH20DSA-N03-N04-N04N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Suction Flow (l/min) | Nozzle Dia. | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.80 | 1 Piece(s) | 55 Day(s) | Pipe Type | - | -48 | 13 | Rc1/8 | - | Rc1/8 | - | 13 | 0.5mm | No | ||
฿ 419.90 | 1 Piece(s) | 55 Day(s) | Pipe Type | - | -48 | 13 | Rc1/8 | - | One-Touch Coupling | Ø6 | 13 | 0.5mm | Standard bracket | ||
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | Direct Electromagnetic Valve Mounting Type Elbows | Silencers | -48 | 13 | Rc1/8 | - | One-Touch Coupling | Ø6 | 13 | 0.5mm | Silencer | ||
฿ 545.70 | 1 Piece(s) | 55 Day(s) | Direct Electromagnetic Valve Mounting Type Elbows | Silencers | -48 | 13 | Rc1/8 | - | One-Touch Coupling | Ø6 | 13 | 0.5mm | Standard bracket / silencer | ||
฿ 378.25 | 1 Piece(s) | 55 Day(s) | Pipe Type | - | -48 | 13 | One-Touch Coupling | Ø6 | One-Touch Coupling | Ø6 | 13 | 0.5mm | Standard bracket | ||
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | Direct Electromagnetic Valve Mounting Type Elbows | - | - | 196 | [Others] NPT1/2 | - | NPT3/8 | - | 90 | 2.0mm | No |
How can we improve?
How can we improve?