1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Body Ported Type Vacuum Ejector ZH Series (Part Number)

SMC VACUUM GENERATOR/EJECTOR

Body Ported Type Vacuum Ejector ZH Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An ejector manufactured by SMC.
[Features]
· Compact and lightweight.

Body Ported Type Vacuum Ejector, ZH Series Specifications

Body ported type / one-touch connection external appearance

Body ported type / one-touch connection external appearance

Body ported type / standard bracket external appearance

Body ported type / standard bracket external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Ejector Specifications *1

ModelNozzle Nominal Diameter (mm)Attainable Vacuum Pressure *2 (kPa)Maximum Suction Flow Rate [L/min (ANR)]Air Consumption [L/min (ANR)]Weight *3 (g)
S-TypeL-TypeS-TypeL-Type
ZH05D□A0.5-90-48613135.0
ZH07D□A0.71228275.2
ZH10D□A1.02652526.1
ZH13D□A1.340788412.4
ZH15D□A1.5-66587811313.4
ZH18D□A1.87612816222.2
ZH20D□A2.09015519623.3
  1. *1 The values indicating characteristics are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
  2. *2 Value at a supply pressure of 0.45 MPa
  3. *3 Weight for one-touch fitting type (excluding standard bracket)

Structural Drawing

Body ported type structural drawing

Body ported type structural drawing

Body ported type structural drawing (with screw-in)

Body ported type structural drawing (with screw-in)

Components

NumberNameMaterialNote
1BodyPBT-
2DiffuserPPSS-type: brown, L-type: black
3AdapterPBT-
4Standard bracket *PBTDetachable type (accessory)
5O-ringNBRGrease applied
6Cassette--
7SealNBRGrease applied
8Screw-in studBrassElectroless nickel plating

*Refer to the manufacturer's catalog for model information.

Drawing

Body Ported Type

 

(Unit: mm)

 

One-touch connection dimensional drawing 1

One-touch connection dimensional drawing 1

*For 6-mm diameter one-touch fittings, the release bushing is shaped as shown in the diagram. In addition, the release bushing rotates freely.

One-touch connection dimensional drawing 2

One-touch connection dimensional drawing 2

All Ports: One-Touch Fitting Specifications

ModelD1D2D3d1d2d3M1M2M3L1L2 *1L3L4
mmZH05D□A-06-06-0610.410.410.466613.313.313.351.834.919.418.4
ZH07D□A-06-06-0655
ZH10D□A-06-06-0813.2814.261.7
ZH13D□A-08-10-1013.215.915.98101014.215.615.671.843.922.424.4
ZH15D□A-08-10-1083.651.4
ZH18D□A-10-12-1215.918.518.510121215.61717105.760.928.426.4
ZH20D□A-10-12-12112.262.2
InchesZH05D□A-07-07-0711.1511.1511.151/4"1/4"1/4"13.313.313.351.834.919.418.4
ZH07D□A-07-07-0755
ZH10D□A-07-07-0913.25/16"14.261.7
ZH13D□A-09-11-1113.215.4515.455/16"3/8"3/8"14.215.615.671.843.922.424.4
ZH15D□A-09-11-1183.651.4
ZH18D□A-11-13-1315.4519.319.33/8"1/2"1/2"15.61717105.760.928.426.4
ZH20D□A-11-13-13112.262.2
ModelABCEFG *1J *1K *1N *1P *1Q *1
mmZH05D□A-06-06-06111463.25.520174.23.2289.6
ZH07D□A-06-06-06
ZH10D□A-06-06-08
ZH13D□A-08-10-10172094.37.827224.23512
ZH15D□A-08-10-10
ZH18D□A-10-12-122222108Refer to the standard bracket dimensional drawing
ZH20D□A-10-12-12
InchesZH05D□A-07-07-07111463.25.520174.23.2289.6
ZH07D□A-07-07-07
ZH10D□A-07-07-09
ZH13D□A-09-11-11172094.37.827224.23512
ZH15D□A-09-11-11
ZH18D□A-11-13-132222108Refer to the standard bracket dimensional drawing
ZH20D□A-11-13-13

*1 Dimensions with standard brackets attached.

Body Ported Type ZH(18, 20)D(S, L)A-□-□-□

 

(Unit: mm)

 

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 2

Standard bracket dimensional drawing 2

*Refer to the manufacturer's catalog for information on how to handle brackets.

Silencer (ZH05 to 15D□A) dimensional drawing

Silencer (ZH05 to 15D□A) dimensional drawing

ModelAoB
ZH05D□A-□-□-06/0723.211
ZH07D□A-□-□-06/07
ZH10D□A-□-□-08/0930.813
ZH13D□A-□-□-10/1141.916.5
ZH15D□A-□-□-10/11
  • *For the ZH18/20D□A, silencer is not available for the EXH. port in 1/2-inch diameter.
  • *Standard brackets and silencers are not assembled. However, they are shipped together.

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • The product images are representative images only.
Part Number
ZH13DLA-08-10-10N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Dia. Accessories

฿ 789.67

SMC VACUUM GENERATOR/EJECTOR 1 Piece(s) 23 Day(s) Pipe Type--4884One-Touch CouplingØ10One-Touch CouplingØ878[Others] 1.3mmNo

Loading...

  1. 1

Basic Information

Application Manifolds Operating Pressure Range(MPa) 0.1::0.6 Operating Temp. Range(°C) -5::50
Body Material Polybutylene Terephthalate