Body Ported Type Vacuum Ejector ZH Series

Caution
- Please refer to the catalog for specification details.
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
An ejector manufactured by SMC.
[Features]
· Compact and lightweight.
Body Ported Type Vacuum Ejector, ZH Series Specifications

Body ported type / one-touch connection external appearance

Body ported type / standard bracket external appearance

Body ported type / one-touch connection + screw-in connection external appearance
Ejector Specifications *1
| Model | Nozzle Nominal Diameter (mm) | Attainable Vacuum Pressure *2 (kPa) | Maximum Suction Flow Rate [L/min (ANR)] | Air Consumption [L/min (ANR)] | Weight *3 (g) | ||
|---|---|---|---|---|---|---|---|
| S-Type | L-Type | S-Type | L-Type | ||||
| ZH05D□A | 0.5 | -90 | -48 | 6 | 13 | 13 | 5.0 |
| ZH07D□A | 0.7 | 12 | 28 | 27 | 5.2 | ||
| ZH10D□A | 1.0 | 26 | 52 | 52 | 6.1 | ||
| ZH13D□A | 1.3 | 40 | 78 | 84 | 12.4 | ||
| ZH15D□A | 1.5 | -66 | 58 | 78 | 113 | 13.4 | |
| ZH18D□A | 1.8 | 76 | 128 | 162 | 22.2 | ||
| ZH20D□A | 2.0 | 90 | 155 | 196 | 23.3 | ||
- *1 The values indicating characteristics are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
- *2 Value at a supply pressure of 0.45 MPa
- *3 Weight for one-touch fitting type (excluding standard bracket)
Structural Drawing

Body ported type structural drawing

Body ported type structural drawing (with screw-in)
Components
| Number | Name | Material | Note |
|---|---|---|---|
| 1 | Body | PBT | - |
| 2 | Diffuser | PPS | S-type: brown, L-type: black |
| 3 | Adapter | PBT | - |
| 4 | Standard bracket * | PBT | Detachable type (accessory) |
| 5 | O-ring | NBR | Grease applied |
| 6 | Cassette | - | - |
| 7 | Seal | NBR | Grease applied |
| 8 | Screw-in stud | Brass | Electroless nickel plating |
*Refer to the manufacturer's catalog for model information.
Drawing
Body Ported Type
(Unit: mm)

One-touch connection dimensional drawing 1
*For 6-mm diameter one-touch fittings, the release bushing is shaped as shown in the diagram. In addition, the release bushing rotates freely.

One-touch connection dimensional drawing 2
All Ports: One-Touch Fitting Specifications
| Model | D1 | D2 | D3 | d1 | d2 | d3 | M1 | M2 | M3 | L1 | L2 *1 | L3 | L4 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| mm | ZH05D□A-06-06-06 | 10.4 | 10.4 | 10.4 | 6 | 6 | 6 | 13.3 | 13.3 | 13.3 | 51.8 | 34.9 | 19.4 | 18.4 |
| ZH07D□A-06-06-06 | 55 | |||||||||||||
| ZH10D□A-06-06-08 | 13.2 | 8 | 14.2 | 61.7 | ||||||||||
| ZH13D□A-08-10-10 | 13.2 | 15.9 | 15.9 | 8 | 10 | 10 | 14.2 | 15.6 | 15.6 | 71.8 | 43.9 | 22.4 | 24.4 | |
| ZH15D□A-08-10-10 | 83.6 | 51.4 | ||||||||||||
| ZH18D□A-10-12-12 | 15.9 | 18.5 | 18.5 | 10 | 12 | 12 | 15.6 | 17 | 17 | 105.7 | 60.9 | 28.4 | 26.4 | |
| ZH20D□A-10-12-12 | 112.2 | 62.2 | ||||||||||||
| Inches | ZH05D□A-07-07-07 | 11.15 | 11.15 | 11.15 | 1/4" | 1/4" | 1/4" | 13.3 | 13.3 | 13.3 | 51.8 | 34.9 | 19.4 | 18.4 |
| ZH07D□A-07-07-07 | 55 | |||||||||||||
| ZH10D□A-07-07-09 | 13.2 | 5/16" | 14.2 | 61.7 | ||||||||||
| ZH13D□A-09-11-11 | 13.2 | 15.45 | 15.45 | 5/16" | 3/8" | 3/8" | 14.2 | 15.6 | 15.6 | 71.8 | 43.9 | 22.4 | 24.4 | |
| ZH15D□A-09-11-11 | 83.6 | 51.4 | ||||||||||||
| ZH18D□A-11-13-13 | 15.45 | 19.3 | 19.3 | 3/8" | 1/2" | 1/2" | 15.6 | 17 | 17 | 105.7 | 60.9 | 28.4 | 26.4 | |
| ZH20D□A-11-13-13 | 112.2 | 62.2 | ||||||||||||
| Model | A | B | C | E | F | G *1 | J *1 | K *1 | N *1 | P *1 | Q *1 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| mm | ZH05D□A-06-06-06 | 11 | 14 | 6 | 3.2 | 5.5 | 20 | 17 | 4.2 | 3.2 | 28 | 9.6 |
| ZH07D□A-06-06-06 | ||||||||||||
| ZH10D□A-06-06-08 | ||||||||||||
| ZH13D□A-08-10-10 | 17 | 20 | 9 | 4.3 | 7.8 | 27 | 22 | 4.2 | 35 | 12 | ||
| ZH15D□A-08-10-10 | ||||||||||||
| ZH18D□A-10-12-12 | 22 | 22 | 10 | 8 | Refer to the standard bracket dimensional drawing | |||||||
| ZH20D□A-10-12-12 | ||||||||||||
| Inches | ZH05D□A-07-07-07 | 11 | 14 | 6 | 3.2 | 5.5 | 20 | 17 | 4.2 | 3.2 | 28 | 9.6 |
| ZH07D□A-07-07-07 | ||||||||||||
| ZH10D□A-07-07-09 | ||||||||||||
| ZH13D□A-09-11-11 | 17 | 20 | 9 | 4.3 | 7.8 | 27 | 22 | 4.2 | 35 | 12 | ||
| ZH15D□A-09-11-11 | ||||||||||||
| ZH18D□A-11-13-13 | 22 | 22 | 10 | 8 | Refer to the standard bracket dimensional drawing | |||||||
| ZH20D□A-11-13-13 | ||||||||||||
*1 Dimensions with standard brackets attached.
Body Ported Type ZH(18, 20)D(S, L)A-□-□-□
(Unit: mm)

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 2
*Refer to the manufacturer's catalog for information on how to handle brackets.

Silencer (ZH05 to 15D□A) dimensional drawing
| Model | A | oB |
|---|---|---|
| ZH05D□A-□-□-06/07 | 23.2 | 11 |
| ZH07D□A-□-□-06/07 | ||
| ZH10D□A-□-□-08/09 | 30.8 | 13 |
| ZH13D□A-□-□-10/11 | 41.9 | 16.5 |
| ZH15D□A-□-□-10/11 |
- *For the ZH18/20D□A, silencer is not available for the EXH. port in 1/2-inch diameter.
- *Standard brackets and silencers are not assembled. However, they are shipped together.
Notes
- *Refer to the manufacturer's catalog for product information not detailed above.
- The product images are representative images only.