Multistage Ejector ZL112 Series

Caution
- Please refer to the catalog for specification details.
- The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
An energy-saving ejector.
[Features]
· Large flow rate, 3-stage diffuser construction.
· A 250% increase in the suction flow rate and a 20% decrease in air consumption due to the 3-stage diffuser construction.
· One-touch fittings make piping work easy.
· Suction flow rate: 100 L/min (ANR).
· Air consumption: 63 L/min (ANR).
Multistage Ejector ZL112 Series Specifications

Multistage Ejector ZL112 Series (Standard) external appearance
| Model | ZL112 |
|---|---|
| Nozzle Diameter | 1.2 mm |
| Maximum Suction Flow Rate | 100 L/min (ANR) |
| Air Consumption | 63 L/min (ANR) |
| Maximum Vacuum Pressure | -84 kPa |
| Maximum Operating Pressure | 0.7 MPa |
| Supply Pressure Range | 0.2 to 0.5 MPa |
| Standard supply pressure | 0.4 MPa |
| Operating Temperature Range | 5 to 50°C |
Exhaust Characteristics / Flow Characteristics / Time to Reach Vacuum (Representative Values)
Exhaust Characteristics

ZL112 Series Exhaust Characteristics Graph
Flow Characteristics (When at Supply Pressure 0.4 MPa)

ZL112 Series Flow Characteristics Graph
Structural Diagram

ZL112 Series (Without Valve) structural diagram

ZL112 Series (With Valve) structural diagram
Components
| Number | Part Name | Part Number | Note |
|---|---|---|---|
| 1 | Suction cover | - | - |
| 2 | Front cover | - | Without valve |
| 3 | End cover | - | - |
| 4 | Body | - | - |
| 5 | Vacuum sensor unit | - | - |
| 6 | Nozzle | - | - |
| 7 | Diffuser | - | - |
| 8 | Detent plug | - | Other than vacuum switch |
| Lead wire cover | - | Vacuum switch specifications | |
| 12 | Front cover B | - | With valve |
| 13 | Valve plate | - | With valve |
| 14 | Needle | - | With valve |
| 15 | Supply valve (N.C.) | SYJ514-□□□ | With valve |
| 16 | Release valve (N.C.) | SYJ514-□□□ | With valve |
| 17 | Connector Assembly | SYJ100-30-□A-□ | With valve (table (1)) |
Replacement parts
| Number | Part Name | Material | Part Number |
|---|---|---|---|
| 9 | Sound-absorbing material B | PVF | ZL112-SP01 (9, 10, 11 set no.) |
| 10 | Sound-absorbing material A | PVF | |
| 11 | Suction filter | PE |
Drawing / ZL112 Series (Without Valve)
(Unit: mm)

Standard ZL112 dimensional drawing

Port Exhaust ZL112P dimensional drawing

ZL112-D□□□ With Digital Pressure Switch For Vacuums dimensional drawing

ZL112 Series (Without Valve) dimensional drawing

ZL112 Series (Without Valve) Circuit Diagram
Notes
- *See the catalog for information other than the above.
- *Images are for representation purpose only.