2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series

Caution
- See catalog for specification details.
- Product images may be representative images. Refer to the catalog for details.
Product Description
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series with 3-step setting.
[Features]
· Can copy up to 10 switches simultaneously.
· The settings of the master sensor can be copied to the slave sensors.
· Added vacuum range.
· Expanded the pressure range of positive pressure type to the vacuum range.
· 2 added outputs.
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series Details

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series product image
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series Specifications
Model Number Notation

Model number example
| Model | ZSE30A (Vacuum pressure) | ZSE30AF (Compound pressure) | ISE30A (Positive pressure) | ||
|---|---|---|---|---|---|
| Rated pressure range | 0.0 to -101.0 kPa | -100.0 to 100.0 kPa | -0.100 to 1.000 MPa | ||
| Display / Set pressure range | 10.0 to -105.0 kPa | -105.0 to 105.0 kPa | -0.105 to 1.050 MPa | ||
| Pressure resistance | 500 kPa | 500 kPa | 1.5 MPa | ||
| Display / Minimum set unit | 0.1 kPa | 0.1 kPa | 0.001 MPa | ||
| Applicable fluid | Air / non-corrosive gas / non-flammable gas | ||||
| Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||||
| Current Consumption | 40 mA or less | ||||
| Switch output | - | NPN or PNP open collector 1 output, NPN or PNP open collector 2 outputs | |||
| Max Load Current | 80 mA | ||||
| Maximum applied voltage | 28 V (at NPN output) | ||||
| Residual Voltage | 1 V or less (with load current of 80 mA) | ||||
| Response time | 2.5 ms or less (Response time selections with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms can be selected) | ||||
| Short-circuit protection | Equipped | ||||
| Repeat accuracy | ±0.2% F.S. ±1 digit | ||||
| Hysteresis | Hysteresis mode | Can be set from 0Note 1) | |||
| Window comparator mode | |||||
| Analog Output | Voltage outputNote 2) | Output voltage (rated pressure range) | 1 to 5 V ±2.5% F.S. | 0.6 to 5 V ±2.5% F.S. | |
| Linearity | ±1% F.S. | ||||
| Output impedance | Approx. 1 kΩ | ||||
| Current outputNote 3) | Output current (rated pressure range) | 4 to 20 mA ±2.5% F.S. | 2.4 to 20 mA ±2.5% F.S. | ||
| Linearity | ±1% F.S. | ||||
| Load impedance | Maximum load impedance: Power supply voltage 12 V: 300 Ω, Power supply voltage 24 V: 600 Ω Minimum load impedance: 50 Ω | ||||
| Display Method | 4-digit 7-segment LCD 2-color display (red/green) | ||||
| Display accuracy | ±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C) | ||||
| Status LEDs | Lights up when switch output is turned ON, OUT1: green, OUT2: red | ||||
| Environmental resistance | Enclosure | IP40 | |||
| Operating temperature range | During operation: 0 to 50°C, During storage: -10 to 60°C (No condensation or freezing) | ||||
| Operating Humidity Range | When operating/stored: 35 to 85% RH (no condensation) | ||||
| Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
| Insulation Resistance | 50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing | ||||
| Temperature characteristics | ±2% F.S. (25°C reference) | ||||
| Lead wire with connector | Oilproof vinyl heavy-duty cable, 3 cores ø3.5 (3.5‑mm diameter) 2 m Oilproof vinyl heavy-duty cable, 4 cores Conductor area: 0.15 mm2(AWG26), Insulator O.D.: 1.0 mm | ||||
| Standard | CE UL/CSA (E216656) | ||||
Note 1) If applied pressure fluctuates near the set value, set the hysteresis above the fluctuation range to prevent chattering.
Note 2) When analog voltage output is selected, analog current output cannot be selected at the same time.
Note 3) When analog current output is selected, analog voltage output cannot be selected at the same time.
Piping specifications
| Model | 01 | N01 | C4H | C6H | N7H | C4L | C6L | N7L | |
|---|---|---|---|---|---|---|---|---|---|
| Piping connection port diameter | - | R1/8 M5 × 0.8 | NPT1/8 M5 × 0.8 | - | - | - | - | - | - |
| One-touch fitting Straight type | - | - | ø4 (4‑mm diameter) ø5/32 (5/32‑inch diameter) | ø6 (diameter 6 mm) | ø1/4 (1/4‑inch diameter) | - | - | - | |
| One-touch fitting Elbow type | - | - | - | - | - | ø4 (4‑mm diameter) ø5/32 (5/32‑inch diameter) | ø6 (diameter 6 mm) | ø1/4 (1/4‑inch diameter) | |
| Wetted parts material | Sensor pressure receiving area | Sensor pressure receiving area: Silicon | |||||||
| Piping port | C3602 (electroless nickel plating) O-ring: HNBR | PBT, POM, SUS304, C3604 (electroless nickel plating) O-ring: NBR | |||||||
| Weight | Including lead wire with connector (3 cores, 2 m) | 81 g | 70 g | 71 g | 73 g | 75 g | 73 g | 75 g | |
| Including lead wire with connector (4 cores, 2 m) | 85 g | 74 g | 75 g | 77 g | 79 g | 77 g | 79 g | ||
| Excluding lead wire with connector | 43 g | 32 g | 33 g | 35 g | 37 g | 35 g | 37 g | ||
Analog Output

Voltage output / Current output
| Range | Rated pressure range | A | B | C |
|---|---|---|---|---|
| For vacuum pressure | 0.0 to -101.0 kPa | - | 0 | -101 kPa |
| For compound pressure | -100.0 to 100.0 kPa | - | -100 kPa | 100 kPa |
| For positive pressure | -0.100 to 1.000 MPa | -0.1 MPa | 0 | 1 MPa |
Internal Circuits and Wiring Examples

-N / -P

-A / -B
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series Example Dimensions
Z/ISE30A(F)-01-□-□□□□ Z/ISE30A(F)-N01-□-□□□□
(Unit: mm)

Z/ISE30A(F)-01-□-□□□□ Z/ISE30A(F)-N01-□-□□□□ dimensional drawing
Z/ISE30A(F)-C4H-□-□□□□
(Unit: mm)

Z/ISE30A(F)-C4H-□-□□□□ dimensional drawing
Z/ISE30A(F)-C6H-□-□□□□
(Unit: mm)

Z/ISE30A(F)-C6H-□-□□□□ dimensional drawing