1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series

Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 45.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Thin 9.8 mm digital pressure switch ZSE10 (F)/ISE10 Series.
[Features]
・ Up to 10 units can be copied simultaneously
・ The setting value of the master side (copy source) sensor can be copied to the slave side sensor
・ It improves visibility from multiple directions
・ Adsorption / breakdown pressure can be checked at a glance with the indicator lamp display
[Applications]
・ It is used for direct mounting / panel mounting / DIN rail mounting

Details of Thin Type Digital Pressure Switch ZSE10(F)/ISE10 Series

Product image of thin type Digital Pressure Switch ZSE10(F)/ISE10 Series

Product image of thin type Digital Pressure Switch ZSE10(F)/ISE10 Series

Specifications of Thin Type Digital Pressure Switch ZSE10(F)/ISE10 Series

Part Number Notation

Part number examples

Part number examples

ModelZSE10 (Vacuum Pressure)ZSE10F (Compound Pressure)ISE10 (Positive Pressure)
Rated Pressure Range0.0 to -101.0 kPa-100.0 to 100.0 kPa-0.100 to 1.000 MPa
Display / Set Pressure Range10.0 to -105.0 kPa-105.0 to 105.0 kPa-0.105 to 1.050 MPa
Pressure-resistant500 kPa500 kPa1.5 MPa
Display / Minimum Set Unit0.1 kPa0.1 kPa0.001 MPa
Applicable FluidAir, non-corrosive gas, non-flammable gas
Power Supply Voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with reverse connection protection circuit)
Current Consumption40 mA or less
Switch Output-NPN or PNP open collector output, 2 outputs
Maximum Load Current80 mA
Maximum Applied Voltage28 V (with NPN output)
Residual Voltage2 V or less (with load current of 80 mA)
Response Time2.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms selectable)
Short-circuit ProtectionEquipment
Repeatability±0.2%F.S. ±1 digit
HysteresisHysteresis ModeVariable from 0*)
Window Comparator Mode
Analog OutputVoltage OutputOutput Voltage (Rated Pressure Range)1 to 5 V ±2.5% F.S.0.6 to 5 V ±2.5% F.S.
Linearity±1%F.S.
Output ImpedanceApprox. 1 kΩ
Display Method3 1/2-digit, 7-segment LED, 1 color display (red)
Display Accuracy±2%F.S. ±1 digit (at ambient temperature of 25 ±3°C)
Operation Indicator LightLights when ON, OUT1: green, OUT2: red
Environmental ResistanceProtective StructureIP40
Operating Temperature RangeOperating: -5 to 50°C, Stored: -10 to 60°C (no condensation or freezing)
Operating Humidity RangeOperating/stored: 35 to 85% RH (no condensation)
Withstand voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing
Temperature Characteristics±2%F.S. (at 25°C of operating temperature range from -5 to 50°C)
Lead Wire With ConnectorOil-resistant vinyl flexible cable
, 5-core conductor cross-sectional area: 0.15 mm2 (AWG26), Insulator outer diameter: 1.0 mm
StandardCE UL/CSA (E216656)

*) If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.

Piping Specifications

ModelM5M5R01N01
Pipe Connection Port DiameterM5 × 0.8
(side piping)
M5 × 0.8
(rear piping)
R1/8
(side piping)
NPT1/8
(side piping)
Wetted Parts MaterialSensor Pressure Receiving areaSensor pressure receiving area: Silicone
Piping PortC3604 (electroless nickel plating)
O-ring: HNBR
WeightIncluding Lead Wire With Connector (5 cores, 2 m)55 g63 g
Excluding Lead Wire With Connector15 g23 g

Analog Output

Voltage Output

Voltage Output

RangeRated Pressure RangeABC
For vacuum pressure0.0 to -101.0 kPa-0-101 kPa
For compound pressure-100.0 to 100.0 kPa--100 kPa100 kPa
For positive pressure-0.100 to 1.000 MPa-0.1 MPa01 MPa

Internal Circuit and Wiring Example

-A

-A

-B

-B

-C

-C

-E

-E

Example Dimensions of Thin Type Digital Pressure Switch ZSE10(F)/ISE10 Series

ZSE10 (F)/ISE10-M5-□-□□□□

 

(Unit: mm)

 

ZSE10(F)/ISE10-M5-□-□□□□ dimensional drawing

ZSE10(F)/ISE10-M5-□-□□□□ dimensional drawing

ZSE10 (F)/ISE10-M5R-□-□□□□

 

(Unit: mm)

 

ZSE10(F)/ISE10-M5R-□-□□□□ dimensional drawing

ZSE10(F)/ISE10-M5R-□-□□□□ dimensional drawing

Part Number
ISE10-01-A
ISE10-01-A-G
ISE10-01-A-GK
ISE10-01-A-M
ISE10-01-A-MG
ISE10-01-A-MGK
ISE10-01-A-MK
ISE10-01-A-PG
ISE10-01-B
ISE10-01-B-G
ISE10-01-B-K
ISE10-01-B-M
ISE10-01-B-MG
ISE10-01-B-MGK
ISE10-01-B-P
ISE10-01-B-PG
ISE10-01-C
ISE10-01-C-G
ISE10-01-C-K
ISE10-01-C-M
ISE10-01-C-MG
ISE10-01-C-MGK
ISE10-01-C-PG
ISE10-01-E
ISE10-01-E-G
ISE10-01-E-MG
ISE10-01-E-PG
ISE10-M5-A
ISE10-M5-A-D
ISE10-M5-A-DK
ISE10-M5-A-G
ISE10-M5-A-GD
ISE10-M5-A-GDK
ISE10-M5-A-GR
ISE10-M5-A-GRK
ISE10-M5-A-K
ISE10-M5-A-M
ISE10-M5-A-MD
ISE10-M5-A-MG
ISE10-M5-A-MGD
ISE10-M5-A-MGDK
ISE10-M5-A-MGK
ISE10-M5-A-MGR
ISE10-M5-A-MGRK
ISE10-M5-A-MK
ISE10-M5-A-MR
ISE10-M5-A-P
ISE10-M5-A-PG
ISE10-M5-A-PGD
ISE10-M5-A-PGR
ISE10-M5-A-PGRK
ISE10-M5-A-R
ISE10-M5-B
ISE10-M5-B-G
ISE10-M5-B-GD
ISE10-M5-B-GDK
ISE10-M5-B-GK
ISE10-M5-B-GR
ISE10-M5-B-GRK
ISE10-M5-B-K
ISE10-M5-B-M
ISE10-M5-B-MD
ISE10-M5-B-MDK
ISE10-M5-B-MG
ISE10-M5-B-MGD
ISE10-M5-B-MGDK
ISE10-M5-B-MGK
ISE10-M5-B-MGR
ISE10-M5-B-MGRK
ISE10-M5-B-MK
ISE10-M5-B-MR
ISE10-M5-B-P
ISE10-M5-B-PG
ISE10-M5-B-PGD
ISE10-M5-B-PGDK
ISE10-M5-B-PGR
ISE10-M5-B-PGRK
ISE10-M5-B-PR
ISE10-M5-B-R
ISE10-M5-C
ISE10-M5-C-D
ISE10-M5-C-G
ISE10-M5-C-GD
ISE10-M5-C-GDK
ISE10-M5-C-GR
ISE10-M5-C-GRK
ISE10-M5-C-M
ISE10-M5-C-MD
ISE10-M5-C-MG
ISE10-M5-C-MGD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Lead Wire Piping Specification Details Type Option Calibration Certificate Output Specification

฿ 2,470.95

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,837.30

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithNPN open collector 2 outputs

฿ 2,470.95

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,837.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithNPN open collector 2 outputs

฿ 2,813.50

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NonewithNPN open collector 2 outputs

฿ 2,837.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,470.95

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNonePNP open collector 2 outputs

฿ 2,837.30

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 2 outputs

฿ 32,510.80

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shapePNP Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~8512-DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NonewithPNP open collector 2 outputs

฿ 2,470.95

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNonePNP open collector 2 outputs

฿ 2,837.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithPNP open collector 2 outputs

฿ 2,470.95

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Without lead wireSide piping-NoneNonePNP open collector 2 outputs

฿ 2,837.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 2 outputs

฿ 2,617.15

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 2,984.35

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NonewithNPN open collector 1 output + analog voltage

฿ 2,617.15

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 2,984.35

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 32,510.80

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~8512DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithNPN open collector 1 output + analog voltage

฿ 2,984.35

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 2,617.15

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNonePNP open collector 1 output + analog voltage

฿ 2,984.35

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 1 output + analog voltage

฿ 2,984.35

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 1 output + analog voltage

฿ 2,984.35

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 1 output + analog voltage

฿ 2,348.55

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,544.05

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 2 outputs

฿ 2,886.60

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-Panel-mount adapter + front protective coverwithNPN open collector 2 outputs

฿ 2,715.75

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,911.25

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 2 outputs

฿ 3,253.80

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverwithNPN open collector 2 outputs

฿ 2,764.20

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNoneNPN open collector 2 outputs

฿ 3,106.75

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterwithNPN open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NonewithNPN open collector 2 outputs

฿ 2,348.55

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,544.05

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 2 outputs

฿ 2,715.75

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,911.25

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 2 outputs

฿ 3,253.80

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverwithNPN open collector 2 outputs

฿ 3,058.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithNPN open collector 2 outputs

฿ 2,764.20

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNoneNPN open collector 2 outputs

฿ 3,106.75

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterwithNPN open collector 2 outputs

฿ 2,691.10

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NonewithNPN open collector 2 outputs

฿ 2,397.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-DIN rail adapterNoneNPN open collector 2 outputs

฿ 2,348.55

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Without lead wireSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,715.75

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

฿ 2,911.25

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 2 outputs

฿ 2,764.20

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNoneNPN open collector 2 outputs

฿ 3,106.75

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterwithNPN open collector 2 outputs

฿ 2,397.00

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-DIN rail adapterNoneNPN open collector 2 outputs

฿ 2,348.55

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNonePNP open collector 2 outputs

฿ 2,715.75

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 2 outputs

฿ 2,911.25

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNonePNP open collector 2 outputs

฿ 3,253.80

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverwithPNP open collector 2 outputs

฿ 3,058.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithPNP open collector 2 outputs

฿ 2,764.20

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNonePNP open collector 2 outputs

฿ 3,106.75

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterwithPNP open collector 2 outputs

฿ 2,691.10

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NonewithPNP open collector 2 outputs

฿ 2,348.55

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNonePNP open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-Panel-mount adapter + front protective coverNonePNP open collector 2 outputs

฿ 32,510.80

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shapePNP Open Collector-Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~8512-DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-Panel-mount adapter + front protective coverwithPNP open collector 2 outputs

฿ 2,715.75

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 2 outputs

฿ 2,911.25

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNonePNP open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverwithPNP open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NonewithPNP open collector 2 outputs

฿ 2,764.20

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNonePNP open collector 2 outputs

฿ 3,106.75

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterwithPNP open collector 2 outputs

฿ 9,990.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 46 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NonewithPNP open collector 2 outputs

฿ 2,397.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-DIN rail adapterNonePNP open collector 2 outputs

฿ 2,348.55

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Without lead wireSide piping-NoneNonePNP open collector 2 outputs

฿ 2,715.75

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNonePNP open collector 2 outputs

฿ 2,911.25

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNonePNP open collector 2 outputs

฿ 3,253.80

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverwithPNP open collector 2 outputs

฿ 2,764.20

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNonePNP open collector 2 outputs

฿ 3,106.75

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterwithPNP open collector 2 outputs

฿ 2,397.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Without lead wireSide piping-DIN rail adapterNonePNP open collector 2 outputs

฿ 2,397.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-DIN rail adapterNonePNP open collector 2 outputs

฿ 2,495.60

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 2,691.10

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 1 output + analog voltage

฿ 2,861.95

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 3,058.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 1 output + analog voltage

฿ 3,400.00

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverwithNPN open collector 1 output + analog voltage

฿ 2,911.25

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterNoneNPN open collector 1 output + analog voltage

฿ 3,253.80

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-DIN rail adapterwithNPN open collector 1 output + analog voltage

฿ 2,495.60

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 2,691.10

SMC ISE TYPE 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 1 output + analog voltage

฿ 2,861.95

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 1 output + analog voltage

฿ 3,058.30

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape-VoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851-DC0-5VDC[12~24] 12 to 24 ±10%PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 1 output + analog voltage

Loading...