1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-Color Display Digital Pressure Sensor Controller PSE300 Series (Part Number)

SMC PSE TYPE

2-Color Display Digital Pressure Sensor Controller PSE300 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 67.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

2-Color Display Digital Pressure Sensor Controller PSE300 Series with auto-shift.
[Features]
· Auto-preset function / Display value calibration function / Peak hold and display function.
· Keylock function / Zero-clear function / Error display function / Unit switching function / Anti-chattering function.

2-Color Display Digital Pressure Sensor Controller PSE300 Series Details

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (1)

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (1)

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (2)

2-Color Display Digital Pressure Sensor Controller PSE300 Series product image (2)

2-Color Display Digital Pressure Sensor Controller PSE300 Series Specifications

Model Number Notation

Model number example

Model number example

ModelPSE3□□
Applicable pressure sensorsPSE533
PSE543
PSE563
PSE573
PSE531
PSE541
PSE561
PSE532PSE530
PSE540
PSE560
PSE570
PSE564
PSE574
PSE550
Display / Set pressure (differential pressure) range-101 to 101 kPa-10 to 101 kPa-10 to 101 kPa-0.1 to 1 MPa-50 to 500 kPa-0.2 to 2 kPa
Display / Set resolution0.2 kPa0.1 kPa0.1 kPa0.001 MPa1 kPa0.01 kPa
Pressure range settingNote 1)For compound pressureFor vacuum pressureFor low pressureFor positive pressureFor low differential pressure
Rated pressure (differential pressure) range-100 to 100 kPa0 to -101 kPa0 to 100 kPa0 to 1 MPa0 to 500 kPa0 to 2 kPa
Extended analog output rangeNote 2)-10.1 to 0 kPa-10 to 0 kPa-0.1 to 0 MPa-50 to 0 kPa-0.2 to 0 kPa
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption50 mA or less (Current consumption for sensor is not included)
Sensor input-PSE30□: Voltage input 1 to 5 V DC (Input impedance: 1 MΩ)
PSE31□: Current input 4 to 20 mA DC (Input impedance: 100 Ω)
Number of inputs1 input
Input protectionWith excess voltage protection (Up to 26.4 V)
HysteresisHysteresis mode: variable, Window comparator mode: variable
Switch output-NPN or PNP open collector output, 2 outputs
Max Load Current80 mA
Maximum load voltage30 V DC (at NPN output)
Residual Voltage1 V or less (with load current of 80 mA)
Output protectionWith short-circuit protection
Response time-1 ms or less
Anti-chattering functionResponse time settings for anti-chattering function: 20 ms, 160 ms, 640 ms, 1,280 ms
Repeat accuracy±0.1% F.S.
Analog OutputVoltage outputNote 2)Output voltage: 1 to 5 V (within rated pressure [differential pressure] range), 0.6 to 1 V (within extended analog output range), Output impedance: approx. 1 kΩ, Linearity: ±0.2% F.S. (not including sensor accuracy), Response speed: 150 ms or less
Accuracy (to display value) (25°C)±0.6% F.S.±1.0% F.S.±1.5% F.S.
Current outputNote 2)Output current: 4 to 20 mA (within rated pressure [differential pressure] range), 2.4 to 4 mA (within extended analog output range), Maximum load impedance: 300 Ω (at 12 V DC), 600 Ω (at 24 V DC), Minimum load impedance: Output impedance: 50 Ω, Linearity: ±0.2% F.S. (not including sensor accuracy), Response time: 150 ms or less
Accuracy (to display value) (25°C)±1.0% F.S.±1.5% F.S.±2.0% F.S.
Display accuracy (ambient temperature of 25°C)±0.5% F.S. ±2 digits±0.5% F.S. ±1 digit
Display Method3 + 1/2 digit 7-segment indicator, 2-color display (red/green), Sampling frequency: 5 times / sec
Status LEDsOUT1: Lights up when output is turned ON (green), OUT2: Lights up when output is turned ON (red)
Auto-shift inputNote 2)Non-voltage input (reed or solid state), Low level input 5 ms or more, Low level 0.4 V or less
Environmental resistanceEnclosureIP40
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -10 to 60°C (No freezing or condensation)
Operating Humidity RangeDuring operation, storage: 35 to 85% RH (No condensation)
Withstand Voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC, measured via megohmmeter) between terminals and housing
Temperature characteristics±0.5% F.S. (25°C reference)
ConnectionPSE3□□: Power supply / output connection: 5P connector, Sensor connection: 4P connector, PSE3□□T: Terminal block
MaterialFront case: PBT, Rear case: PBT (PSE3□□), modified PPE (PSE3□□T)
WeightIncluding power supply / output connection cablePSE3□□: 85 g
Not including power supply / output connection cablePSE3□□: 30 g, PSE3□□T: 50 g
Power supply / Output connection cableOilproof heavy-duty vinyl cable, 5 cores ø4.1 (4.1 mm diameter) 2 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm
StandardCE UL/CSA (E216656) 

Note 1) Pressure range can be selected during initial setting.
Note 2) Auto-shift input function is not available when analog output is selected. Similarly, analog output function is not available when auto-shift function is selected.
Note 3) The following units can be selected with the display unit switching function.

  • For vacuum/compound pressure: kPa, kgf/cm2, bar, psi, mmHg, inHg
  • For positive/low pressure: MPa, kPa, kgf/cm2, bar, psi
  • For low differential pressure: kPa, mmH2O

Analog Output

1 to 5 V DC / 4 to 20 mA DC

1 to 5 V DC / 4 to 20 mA DC

RangeRated pressure rangeABE
For vacuum pressure0 to -101 kPa0-101 kPa10.1 kPa
For compound pressure-100 kPa to 100 kPa-100 kPa100 kPa-
For low pressure0 to 100 kPa0100 kPa-10 kPa
For positive pressure0 to 1 MPa01 MPa-0.1 MPa
0 to 500 kPa0500 kPa-50 kPa
RangeRated pressure rangeCDF
For low differential pressure0 to 2 kPa02 kPa-0.2 kPa

Internal Circuits and Wiring Examples

PSE3□0(T)-□□□□ / PSE3□1(T)-□□□□

PSE3□0(T)-□□□□ / PSE3□1(T)-□□□□

2-Color Display Digital Pressure Sensor Controller PSE300 Series Example Dimensions

PSE3□□

 

(Unit: mm)

 

PSE3□□ dimensional diagram

PSE3□□ dimensional diagram

 

 

(Unit: mm)

 

PSE3□□T dimensional drawing

PSE3□□T dimensional drawing

Part Number
PSE304T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Sensor, Monitor Structure Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Unit Specifications Details Type Accessory Option Input/output specifications Input specifications

฿ 5,453.60

SMC PSE TYPE 1 Piece(s) 55 Day(s) Pressure ControllerSeparate Type, Terminal Block Connection-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionDIN rail / terminal block type-NonePNP2 output + 4 to 20 mA outputVoltage input

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PSE304T in the 2-Color Display Digital Pressure Sensor Controller PSE300 Series series.

Products with similar specification

Part Number
PSE300-B
PSE300-BC
PSE300-C
PSE304T-E
PSE304T-M
PSE304T-ME
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Sensor, Monitor Structure Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Unit Specifications Details Type Accessory Option Input/output specifications Input specifications

฿ 2,334.10

1 Piece(s) 55 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-Panel-mount adapterNPN2 output + 1 to 5 V outputVoltage input

฿ 2,402.95

1 Piece(s) 55 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-With panel-mount adapter / connector for sensor connectionNPN2 output + 1 to 5 V outputVoltage input

฿ 2,334.10

1 Piece(s) 55 Day(s) Pressure Controller[Separate Type, Connector Connection] Separate Type, Connector Joint-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionConnector type-With a connector which is used for connecting sensorNPN2 output + 1 to 5 V outputVoltage input

฿ 5,569.20

1 Piece(s) 55 Day(s) Pressure ControllerSeparate Type, Terminal Block Connection-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40With unit conversion functionDIN rail / terminal block type-Protective front coverPNP2 output + 4 to 20 mA outputVoltage input

฿ 5,453.60

1 Piece(s) 55 Day(s) Pressure ControllerSeparate Type, Terminal Block Connection-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40SI unit fixedDIN rail / terminal block type-NonePNP2 output + 4 to 20 mA outputVoltage input

฿ 8,630.49

1 Piece(s) 17 Day(s) Pressure ControllerSeparate Type, Terminal Block Connection-35~851DC[12~24] 12 to 24 ±10%NoDigitalDigitalPresenceCEIP40SI unit fixedDIN rail / terminal block type-Protective front coverPNP2 output + 4 to 20 mA outputVoltage input