Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series

Caution
- See catalog for specification details.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Easy-mounting Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series.
[Features]
· A plug-in reducer port for one-touch fittings makes for easy mounting.
· A large LED display for an easily visible switch.
· Easy adjustment of pressure setting trimmer.
· Compact/lightweight electronic pressure switch.
Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series Details

Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series product image (1)

Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series product image (2)
Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series Specifications
Model Number Notation

Model number example
| Model | PS1000 | PS1100 | PS1200 |
|---|---|---|---|
| Switch output | Current pressure ≥ Set pressure: ON | Current pressure ≤ Set pressure: ON | |
| Maximum operating pressure | 1 MPa | 500 kPa | |
| Set Pressure Range | -0.1 to 0.45 MPa | -0.1 to 0.4 MPa | -100 to 0 kPa |
| Applicable fluid | Air, non-corrosive gas, non-flammable gas | ||
| Status LEDs | ON: When red LED turns on | ||
| Temperature characteristics | ±3% F.S. | ||
| Repeat accuracy | ±1% F.S. | ||
| Hysteresis | 4% F.S. or less | 10% F.S. or less | |
| Load Voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less | ||
| Load current | 5 to 40 mA | ||
| Leakage current | 1 mA or less | ||
| Internal voltage drop | 5 V or less | ||
| Operating temperature range | 0 to 60°C (No condensation) | ||
| Insulation Resistance | 2 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing | ||
| Withstand Voltage | 1,000 V AC, 50/60 Hz for 1 minute between terminals and housing | ||
| Weight | 5 g (Excluding lead wire) | ||
| Piping connection port diameter | R06: ø6 (6‑mm port size), Reducer R07: 1/4" reducer | ||
| Enclosure | IP40 | ||
| Lead wire | Grommet type oilproof heavy-duty vinyl flexible cable, 2 cores ø2.55 (2.55 mm diameter) 3 m Conductor area: 0.18 mm2 Insulator O.D.: 0.96 mm | ||
| Wetted parts material | Pressured sensor part: Silicon, Body part: PBT, O-ring: HNBR | ||
| Standard | CE (option) | ||
Internal Circuits and Wiring Examples

Internal Circuits and Wiring Examples
Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series Dimensions
(Unit: mm)

Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series dimensional drawing
| Applicable one-touch fittings | A |
|---|---|
| KQ2H/L/T/S/Y06-M5 | 16 |
| KQ2H/L07-M5 | 16 |
| Other KQ2, KS series | 13 |
| KJ series | 16 |