(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Silencer usable for the collective exhaust of manifolds, etc.
[Features]
· The ANB1 series is now available, which has the same connection port diameter as the ANA1 series and a large effective cross-sectional area.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 38 dB (A) (*Noise reduction effects may change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.
38 dB (A) High Noise Reduction Silencer, ANB1 Series external appearance / JIS symbol
Symbol | Connection port diameter | Connection method |
---|---|---|
01 | 1/8 | *Screw-in |
02 | 1/4 | |
03 | 3/8 | |
04 | 1/2 | |
06 | 3/4 | |
10 | 1 | |
12 | 1 1/4 | |
14 | 1 1/2 | |
C06 | ø6 (diameter 6 mm) (applicable one-touch pipe joint size) | One-touch |
C08 | ø8 (diameter 8 mm) (applicable one-touch pipe joint size) | |
C10 | ø10 (diameter 10 mm) (applicable one-touch pipe joint size) |
*Only R is available for the thread type.
ANB1-01 to 04 dimensional and structural drawings
ANB1-06 to 14 dimensional and structural drawings
ANB1-C06 to 10 dimensional and structural drawings
Performance/dimensions (screw connection)
Model | Connection port diameter R | Effective cross-sectional area mm2 | Sonic conductance C [dm3/(s·bar)] | Recommended flow rate m3/min (ANR) | Weight g | Dimensions mm | ||
---|---|---|---|---|---|---|---|---|
A | B | C | ||||||
ANB1-01 | 1/8 | 15 | 3 | 1.2 or less | 10 | 51 | 22 | - |
ANB1-02 | 1/4 | 35 | 7 | 2.7 or less | 22 | 81 | 25 | 18 |
ANB1-03 | 3/8 | 60 | 12 | 3.8 or less | 35 | 93 | 30 | 21 |
ANB1-04 | 1/2 | 90 | 18 | 7.0 or less | 94 | 107 | 46 | 24 |
ANB1-06 | 3/4 | 160 | 32 | 12.0 or less | 175 | 133 | 50 | 41 |
ANB1-10 | 1 | 280 | 56 | 20.0 or less | 462 | 190 | 74 | 41 |
ANB1-12 | 1 1/4 | 450 | 90 | 32.0 or less | 612 | 230 | 74 | 60 |
ANB1-14 | 1 1/2 | 610 | 122 | 45.0 or less | 871 | 271 | 86 | 70 |
Performance/dimensions (one-touch joint connection)
Model | Compatible one-touch pipe joint sizes | Effective cross-sectional area mm2 | Recommended flow rate m3/min (ANR) | Weight g | Dimensions mm | |
---|---|---|---|---|---|---|
A | B | |||||
ANB1-C06 | ø6 (diameter 6 mm) | 8 | 0.6 or less | 5 | 52 | 16 |
ANB1-C08 | ø8 (diameter 8 mm) | 13 | 1.0 or less | 12 | 73 | 22 |
ANB1-C10 | ø10 (diameter 10 mm) | 28 | 2.0 or less | 28 | 94 | 25 |
Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.
Part Number |
---|
ANB1-C10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Cover | Element Material | Effective Sectional Area【classification】 (mm2) | One-Touch Fitting Size | Outer Dia. D (Ø) | Recommended Flow Rate (m3/min(ANR)) | Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 318.75 ฿ 281.27 | SILENCER | 1 Piece(s) | Same day | [Resin] Resin | - | One-Touch Pipe | 28 | No | [Resin Type] Resin Based | ~30 | φ10 | 25 | 2.0 or less | 94 |
Loading...
Type | Standard | Silencing Effect(dB) | 38 | Applicable Fluids | Compressed air |
---|
Please check the type/dimensions/specifications of the part ANB1-C10 in the 38 dB (A) High Noise Reduction Silencer, ANB1 Series series.
Part Number |
---|
ANB1-01 |
ANB1-02 |
ANB1-03 |
ANB1-04 |
ANB1-06 |
ANB1-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Cover | Element Material | Effective Sectional Area【classification】 (mm2) | One-Touch Fitting Size | Outer Dia. D (Ø) | Recommended Flow Rate (m3/min(ANR)) | Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 215.05 | 1 Piece(s) | 3 Day(s) | [Resin] Resin | [1/8] 1/8 | [R] R | 15 | No | [Resin Type] Resin Based | ~15 | - | 22 | 1.2 or less | 51 | ||
฿ 278.80 | 1 Piece(s) | 3 Day(s) | [Resin] Resin | [1/4] 1/4 | [R] R | 35 | No | [Resin Type] Resin Based | ~40 | - | 25 | 2.7 or less | 81 | ||
฿ 323.00 | 1 Piece(s) | Same day | [Resin] Resin | [3/8] 3/8 | [R] R | 60 | No | [Resin Type] Resin Based | ~60 | - | 30 | 3.8 or less | 93 | ||
฿ 510.00 | 1 Piece(s) | Same day | [Resin] Resin | [1/2] 1/2 | [R] R | 90 | No | [Resin Type] Resin Based | ~90 | - | 46 | 7.0 or less | 107 | ||
฿ 853.40 | 1 Piece(s) | Same day | [Aluminum] Aluminum | [3/4] 3/4 | [R] R | 160 | Presence | [Resin Type] Sintered Resin | ~200 | - | 50 | 12.0 or less | 133 | ||
฿ 1,243.55 | 1 Piece(s) | Same day | [Aluminum] Aluminum | [1] 1 | [R] R | 280 | Presence | [Resin Type] Sintered Resin | ~300 | - | 74 | 20.0 or less | 190 |
How can we improve?
How can we improve?