1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
38 dB (A) High Noise Reduction Silencer, ANB1 Series (Part Number)

SMC SILENCER

38 dB (A) High Noise Reduction Silencer, ANB1 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 199.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Silencer usable for the collective exhaust of manifolds, etc.
[Features]
· The ANB1 series is now available, which has the same connection port diameter as the ANA1 series and a large effective cross-sectional area.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 38 dB (A) (*Noise reduction effects may change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.

38 dB (A) High Noise Reduction Silencer, ANB1 Series Specifications

38 dB (A) High Noise Reduction Silencer, ANB1 Series external appearance / JIS symbol

38 dB (A) High Noise Reduction Silencer, ANB1 Series external appearance / JIS symbol

Connection port diameter

SymbolConnection port diameterConnection method
011/8*Screw-in
021/4
033/8
041/2
063/4
101
121 1/4
141 1/2
C06ø6 (diameter 6 mm) (applicable one-touch pipe joint size)One-touch
C08ø8 (diameter 8 mm) (applicable one-touch pipe joint size)
C10ø10 (diameter 10 mm) (applicable one-touch pipe joint size)

*Only R is available for the thread type.

Construction/Parts, Dimensions

ANB1-01 to 04 dimensional and structural drawings

ANB1-01 to 04 dimensional and structural drawings

ANB1-06 to 14 dimensional and structural drawings

ANB1-06 to 14 dimensional and structural drawings

ANB1-C06 to 10 dimensional and structural drawings

ANB1-C06 to 10 dimensional and structural drawings

 

Performance/dimensions (screw connection)

ModelConnection port diameter
R
Effective cross-sectional area
mm2
Sonic conductance C
[dm3/(s·bar)]
Recommended flow rate
m3/min (ANR)
Weight
g
Dimensions mm
ABC
ANB1-011/81531.2 or less105122-
ANB1-021/43572.7 or less22812518
ANB1-033/860123.8 or less35933021
ANB1-041/290187.0 or less941074624
ANB1-063/41603212.0 or less1751335041
ANB1-1012805620.0 or less4621907441
ANB1-121 1/44509032.0 or less6122307460
ANB1-141 1/261012245.0 or less8712718670

Performance/dimensions (one-touch joint connection)

ModelCompatible one-touch pipe joint sizesEffective cross-sectional area
mm2
Recommended flow rate
m3/min (ANR)
Weight
g
Dimensions mm
AB
ANB1-C06ø6 (diameter 6 mm)80.6 or less55216
ANB1-C08ø8 (diameter 8 mm)131.0 or less127322
ANB1-C10ø10 (diameter 10 mm)282.0 or less289425
 

Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.

Precautions

  • *For precautions specific to the product, refer to the catalog.
  • *Pictures are of representational models.
Part Number
ANB1-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Cover Element Material Effective Sectional Area【classification】
(mm2)
One-Touch Fitting Size Outer Dia. D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

฿ 1,550.40

SMC SILENCER 1 Piece(s) 55 Day(s) [Aluminum] Aluminum[1 1/4] 1 1/4[R] R450Presence[Resin Type] Sintered Resin~500-7432.0 or less230

Loading...

  1. 1

Basic Information

Type Standard Silencing Effect(dB) 38 Applicable Fluids Compressed air

Please check the type/dimensions/specifications of the part ANB1-12 in the 38 dB (A) High Noise Reduction Silencer, ANB1 Series series.

Products with similar specification

Part Number
ANB1-04
ANB1-06
ANB1-10
ANB1-14
ANB1-C06
ANB1-C08
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Cover Element Material Effective Sectional Area【classification】
(mm2)
One-Touch Fitting Size Outer Dia. D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

฿ 510.00

1 Piece(s) Same day [Resin] Resin[1/2] 1/2[R] R90No[Resin Type] Resin Based~90-467.0 or less107

฿ 853.40

1 Piece(s) Same day [Aluminum] Aluminum[3/4] 3/4[R] R160Presence[Resin Type] Sintered Resin~200-5012.0 or less133

฿ 1,243.55

1 Piece(s) Same day [Aluminum] Aluminum[1] 1[R] R280Presence[Resin Type] Sintered Resin~300-7420.0 or less190

฿ 1,949.05

1 Piece(s) 3 Day(s) [Aluminum] Aluminum[1 1/2] 1 1/2[R] R610Presence[Resin Type] Sintered Resin~700-8645.0 or less271

฿ 199.75

1 Piece(s) 3 Day(s) [Resin] Resin-One-Touch Pipe8No[Resin Type] Resin Based~10φ6160.6 or less52

฿ 255.00

1 Piece(s) Same day [Resin] Resin-One-Touch Pipe13No[Resin Type] Resin Based~15φ8221.0 or less73