1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
40 dB (A) High Noise Reduction Silencer, ANA1 Series (Part Number)

SILENCER

40 dB (A) High Noise Reduction Silencer, ANA1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

[Features]
· High noise reduction silencer that achieves 85 dB (A) or lower when tested in our factory.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 40 dB (A) (*May change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.

Silencer: 40‑dB (A) High Noise Reduction Type, ANA1 Series, specifications

Silencer: 40‑dB (A) High Noise Reduction Type, ANA1 Series external appearance / JIS symbol

Silencer: 40‑dB (A) High Noise Reduction Type, ANA1 Series external appearance / JIS symbol

Connection port diameter

SymbolConnection port diameterConnection method
011/8*Screw-in
021/4
033/8
041/2
063/4
101
121 1/4
141 1/2
202
C08ø8 (diameter 8 mm) (applicable one-touch pipe joint size)One-touch
C10ø10 (diameter 10 mm) (applicable one-touch pipe joint size)
C12ø12 (diameter 12 mm) (applicable one-touch pipe joint size)

*Only R is available for the thread type.

Construction/Parts, Dimensions

ANA1-01 to 06 dimensional and structural drawings

ANA1-01 to 06 dimensional and structural drawings

ANA1-10 to 20 dimensional and structural drawings

ANA1-10 to 20 dimensional and structural drawings

ANA1-C08-C12 dimensional and structural drawings

ANA1-C08-C12 dimensional and structural drawings

 

Performance/dimensions (screw connection)

ModelConnection port diameter
R
Effective cross-sectional area
mm2
Sonic conductance C
[dm3/(s·bar)]
Recommended flow rate
m3/min (ANR)
Weight
g
Dimensions mm
ABC
ANA1-011/81020.8 or less43716-
ANA1-021/41531.2 or less14642218
ANA1-033/83572.7 or less22842521
ANA1-041/260124.5 or less36983024
ANA1-063/490187.0 or less1101114636
ANA1-1011603212.0 or less1801325041
ANA1-121 1/42805620.0 or less5442007460
ANA1-141 1/24509032.0 or less6122307460
ANA1-20261012245.0 or less8732718670

Performance/dimensions (one-touch joint connection)

ModelCompatible one-touch pipe joint sizesEffective cross-sectional area
mm2
Recommended flow rate
m3/min (ANR)
Weight
g
Dimensions mm
AB
ANA1-C08ø8 (diameter 8 mm)110.8 or less55816
ANA1-C10ø10 (diameter 10 mm)151.2 or less137622
ANA1-C12ø12 (diameter 12 mm)332.5 or less199525
 

Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.

Precautions

  • *For precautions specific to the product, refer to the catalog.
  • *Pictures are of representational models.
Part Number
ANA1-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Cover Element Material Effective Sectional Area【classification】
(mm2)
One-Touch Fitting Size Outer Dia. D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

฿ 549.95

SILENCER 1 Piece(s) Same day [Resin] Resin[3/4] 3/4[R] R90No[Resin Type] Resin Based~90-467.0 or less111

Loading...

  1. 1

Basic Information

Type Standard Silencing Effect(dB) 40 Applicable Fluids Compressed air

Please check the type/dimensions/specifications of the part ANA1-06 in the 40 dB (A) High Noise Reduction Silencer, ANA1 Series series.

Products with similar specification

Part Number
ANA1-02
ANA1-03
ANA1-04
ANA1-10
ANA1-12
ANA1-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Cover Element Material Effective Sectional Area【classification】
(mm2)
One-Touch Fitting Size Outer Dia. D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

฿ 211.65

1 Piece(s) Same day [Resin] Resin[1/4] 1/4[R] R15No[Resin Type] Resin Based~15-221.2 or less64

฿ 226.95

1 Piece(s) 3 Day(s) [Resin] Resin[3/8] 3/8[R] R35No[Resin Type] Resin Based~40-252.7 or less84

฿ 327.25

1 Piece(s) Same day [Resin] Resin[1/2] 1/2[R] R60No[Resin Type] Resin Based~60-304.5 or less98

฿ 773.50

1 Piece(s) 3 Day(s) [Aluminum] Aluminum[1] 1[R] R160Presence[Resin Type] Sintered Resin~200-5012.0 or less132

฿ 1,403.35

1 Piece(s) Same day [Aluminum] Aluminum[1 1/4] 1 1/4[R] R280Presence[Resin Type] Sintered Resin~300-7420.0 or less200

฿ 1,535.10

1 Piece(s) Same day [Aluminum] Aluminum[1 1/2] 1 1/2[R] R450Presence[Resin Type] Sintered Resin~500-7432.0 or less230