(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Silencer with a noise reduction effect of 35 dB (A).
[Features]
· Flame-retardant material is used for the case.
· Body sizes: 202/302/402.
· Thread type: R (no name) / NPT (N).
External appearance of AN□02 Series
JIS symbol
Usable fluids | Compressed air |
---|---|
Maximum operating pressureNote 1) | 1.0 MPa |
Noise reduction effects | 35dB (A)Note 2) |
Ambient temperature and working fluid temperature | 5 to 60°CNote 3) |
Note 1: Shows the primary-side pressure of the solenoid valve.
Note 2: Noise reduction effect may change depending on the solenoid valve air pressure circuit from which the exhaust is emitted, pressure, etc.
Note 3: Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.
AN202 dimensional and structural drawings
AN302/402 dimensional and structural drawings
Model | Pipe connection port diameter R | Effective cross-sectional area mm2 | Sonic conductance C [dm3/(s·bar)] | Recommended flow rate m3/min (ANR) | Weight g | Dimensions mm | ||
---|---|---|---|---|---|---|---|---|
A | B | D | ||||||
AN202-02 | 1/4 | 35 | 7 | 3 or less | 16 | 64 | 22 | 19 |
AN302-03 | 3/8 | 60 | 12 | 5 or less | 33 | 84 | 28 | 24 |
AN402-04 | 1/2 | 90 | 18 | 8 or less | 47 | 95 | 34 | 24 |
Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.
Part Number |
---|
AN202-02 |
AN202-N02 |
AN302-03 |
AN302-N03 |
AN402-04 |
AN402-N04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Thread Nominal | Pipe Connection Port Type | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | Outer Dia. D (Ø) | Recommended Flow Rate (m3/min(ANR)) | Length A (mm) | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 207.40 | SILENCER | 1 Piece(s) | Same day | [1/4] 1/4 | [R] R | 35 | ~40 | 22 | 3 or less | 64 | 202 | ||
฿ 207.40 ฿ 183.01 | SILENCER | 1 Piece(s) | Same day | [1/4] 1/4 | NPT | 35 | ~40 | 22 | 3 or less | 64 | 202 | ||
฿ 211.65 | SILENCER | 1 Piece(s) | Same day | [3/8] 3/8 | [R] R | 60 | ~60 | 28 | 5 or less | 84 | 302 | ||
฿ 211.65 | SMC SILENCER | 1 Piece(s) | 3 Day(s) | [3/8] 3/8 | NPT | 60 | ~60 | 28 | 5 or less | 84 | 302 | ||
฿ 255.00 | SILENCER | 1 Piece(s) | Same day | [1/2] 1/2 | [R] R | 90 | ~90 | 34 | 8 or less | 95 | 402 | ||
฿ 255.00 | SMC SILENCER | 1 Piece(s) | 55 Day(s) | [1/2] 1/2 | NPT | 90 | ~90 | 34 | 8 or less | 95 | 402 |
Loading...
Type | Standard | Body Material | Resin | Cover | No |
---|---|---|---|---|---|
Element Material | Resin Based | Silencing Effect(dB) | 35 | Applicable Fluids | Compressed air |
How can we improve?
How can we improve?