Silencer: BC Sintered Body Type, AN Series

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
[Features]
· Silencer suitable for the exhaust of compact valves and pilot air
· Surface treatment: Ni plating
Silencer: BC Sintered Body Type, AN Series, specifications

External appearance of AN Series

JIS symbol

AN Series dimensional and structural drawings
| Specifications | Model | ||||
|---|---|---|---|---|---|
| AN101-01 | AN110-01 | AN120-M3 | AN120-M5 | ||
| Note 1)Pipe connection port diameter | R1/8 | R1/8 | M3 | M5 | |
| Note 3)Noise reduction effect in dB (A) | 16 | 21 | 13 | 18 | |
| Usable fluids | Compressed air | ||||
| Note 2)Maximum operating pressure | 1.0 MPa | ||||
| Ambient temperature and working fluid temperature | Note 4)5 to 150°C | ||||
| Effective cross-sectional area (mm2) | 20 | 35 | 1 | 5 | |
| Sonic conductance C [dm3/(s·bar)] | 4 | 7 | 0.2 | 1 | |
| Note 5)Recommended flow rate m3/min (ANR) | 1.6 or less | 2.7 or less | 0.08 or less | 0.4 or less | |
| Weight g | 8.3 | 17 | 1 | 3.4 | |
| Dimensions mm | A | 21 | 34 | 9 | 15.5 |
| B | 11 | 13 | 6 | 8 | |
Note 1: Thread type NPT is also available for AN101 and AN110. Model numbers for the NPT version are AN101-N01 and AN110-N01.
Note 2: Shows the primary-side pressure of the solenoid valve.
Note 3: Noise reduction effect may change depending on the solenoid valve air pressure circuit from which the exhaust is emitted, pressure, etc.
Note 4: Can be used at between -10 to +150 C as long as there is no risk of water drops being generated from the fluid and freezing.
Note 5: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.
- *For precautions specific to the product, refer to the catalog.
- *Pictures are of representational models.