Silencer, Metal Body Type, AN□00 Series

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Silencer with a noise reduction effect of 30 dB (A).
[Features]
· Low airflow resistance.
· Mounting is easy.
· Body size: 500/600/700/800/900.
· Thread type: N (no name) / NPT (R).
Silencer, Metal Body Type, AN□00 Series Specifications

External appearance of AN□00 Series
- 06: pipe connection port diameter 3/4, compatible model: AN500
- 10: pipe connection port diameter 1, compatible model: AN600
- 12: pipe connection port diameter 1 1/4, compatible model: AN700
- 14: pipe connection port diameter 1 1/2, compatible model: AN800
- 20: pipe connection port diameter 2, compatible model: AN900

JIS symbol
Specifications
| Usable fluids | Compressed air |
|---|---|
| Maximum operating pressureNote 1) | 1.0 MPa |
| Noise reduction effects | 30dB (A)Note 2) |
| Ambient temperature and working fluid temperature | 5 to 60°CNote 3) |
Note 1: Shows the primary-side pressure of the solenoid valve.
Note 2: Noise reduction effect may change depending on the solenoid valve air pressure circuit from which the exhaust is emitted, pressure, etc.
Note 3: Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.
Performance
| Model | Effective cross-sectional area mm2 | Sonic conductance C [dm3/(s·bar)] | Recommended flow rate m3/min (ANR) | Weight g |
|---|---|---|---|---|
| AN500-06 | 160 | 32 | 12 or less | 165 |
| AN600-10 | 270 | 54 | 20 or less | 220 |
| AN700-12 | 440 | 88 | 30 or less | 435 |
| AN800-14 | 590 | 118 | 50 or less | 510 |
| AN900-20 | 960 | 192 | 80 or less | 740 |
Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.
Construction/Parts, Dimensions

AN500 to 900 dimensional and structural drawings
| Model | Pipe connection port diameter R, NPT | A | B | D |
|---|---|---|---|---|
| AN500-06 | 3/4 | 107 | 46 | 36 |
| AN600-10 | 1 | 127 | 50 | 41 |
| AN700-12 | 1 1/4 | 186 | 74 | 50 |
| AN800-14 | 1 1/2 | 217 | 74 | 55 |
| AN900-20 | 2 | 256 | 86 | 65 |
(Unit: mm)
- *For precautions specific to the product, refer to the catalog.
- *Pictures are of representational models.