Silencer, Compact Resin Type/One-Touch Fitting Connection, AN10 To 30-C Series

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Silencer made by SMC.
[Features]
· Can be connected to one-touch joints out of the box.
· Noise reduction effect of 30 dB (A).
Silencer, Compact Resin Type/Single-Action Fitting Connection, AN10 To 30-C Series Specifications

AN10 to 30-C Series external appearance
Port size
- 06: port size 6 mm / Compatible model: AN10
- 07: port size 1/4 inch / Compatible model: AN10
- 08: port size 8 mm / Compatible model: AN15
- 10: port size 10 mm / Compatible model: AN20
- 11: port size 2/4 inch / Compatible model: AN20
- 12: port size 12 mm / Compatible model: AN30

JIS symbol
Specifications
| Fluid | Compressed air |
|---|---|
| Maximum operating pressure*1 | 1.0 MPa |
| Noise reduction | 30 dB (A)*2 |
| Ambient and fluid temperature | 5 to 60°C*3 |
*1: Indicates the inlet pressure of the solenoid valve.
*2: The value may vary depending on factors such as the pneumatic circuit from which pressure is exhausted from the solenoid value, and the pressure itself.
*3 The product can be used at temperatures between -10 to +60°C as long as there is no risk of water drops forming and freezing.
Performance
| Model | Effective area mm2 | Sonic conductance C [dm3/ (s·bar)] | Recommended flow m3/min (ANR) | Weight g |
|---|---|---|---|---|
| AN10-C06 | 7 | 1.4 | 0.8 or less | 1 |
| AN10-C07 | 1 | |||
| AN15-C08 | 20 | 4 | 3.0 or less | 1.4 |
| AN20-C10 | 30 | 6 | 5.0 or less | 3.5 |
| AN20-C11 | 25 | 5 | 3.0 or less | 3.5 |
| AN20-C12 | 41 | 8.2 | 5.0 or less | 5 |
*The recommended flow rate is the flow at 0.5 MPa in the inlet pressure.
Structure, Parts and Dimensions
(Unit: mm)

AN10-C to AN30-C Dimensions / Diagram
| Model | A | B | C | ød |
|---|---|---|---|---|
| AN10-C06 | 36.5 | 11 | 14.5 | ø6 (diameter 6 mm) |
| AN10-C07 | ø1/4 (diameter 1/4 inch) | |||
| AN15-C08 | 45 | 13 | 20 | ø8 (diameter 8 mm) |
| AN20-C10 | 57.5 | 16.5 | 30.5 | ø10 (diameter 10 mm) |
| AN20-C11 | ø3/8 (diameter 3/8 inch) | |||
| AN20-C12 | 71.5 | 20 | 43.5 | ø12 (diameter 12 mm) |
Precautions
- *For precautions specific to the product, refer to the manufacturer's catalog.
- *Pictures are of representative models.