Silencer, Compact Resin Type/Male Thread, AN05 To 40 Series

Caution
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
[Features]
· Compact and lightweight.
· Noise reduction effect of 30 dB (A).
· Body size: 05/10/15/20/30/40.
· Thread type: M thread / R (no name) / NPT (N).
Silencer: Compact Resin Type/Male Thread, AN05 to 40 Series, specifications

AN05 to 40 series external appearance
Screw connection port diameter
- M5: pipe connection port diameter M5× 0.8 mm / compatible model: AN05
- 01: pipe connection port diameter 1/8 inch / compatible model: AN10
- 02: pipe connection port diameter 1/4 inch / compatible models: AN15, AN20
- 03: pipe connection port diameter 3/8 inch / compatible model: AN30
- 04: pipe connection port diameter 1/2 inch / compatible model: AN40

JIS symbol
Specifications
| Usable fluids | Compressed air |
|---|---|
| Maximum operating pressureNote 1) | 1.0 MPa |
| Noise reduction effects | 30dB (A)Note 2) |
| Ambient temperature and working fluid temperature | 5 to 60°CNote 3) |
Note 1: Shows the primary-side pressure of the solenoid valve.
Note 2: Noise reduction effect may change depending on the solenoid valve air pressure circuit from which the exhaust is emitted, pressure, etc.
Note 3: Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.
Performance
| Model | Effective cross-sectional area mm2 | Sonic conductance C [dm3/(s·bar)] | Recommended flow rate m3/min (ANR) | Weight g |
|---|---|---|---|---|
| AN05-M5 | 5 | 1 | 0.4 or less | 0.5 |
| AN10-01 | 10 | 2 | 0.8 or less | 1 |
| AN15-02 | 15 | 3 | 1.0 or less | 2.5 |
| AN20-02 | 35 | 7 | 3.0 or less | 4 |
| AN30-03 | 60 | 12 | 5.0 or less | 5.5 |
| AN30-04 | 90 | 18 | 8.0 or less | 8.5 |
Note: The recommended flow rate is the flow rate of when the primary pressure side is 0.5 MPa.
Construction/Parts, Dimensions
(Unit: mm)

Dimensional drawings / structural drawings of AN05, AN10 and AN20 (left) and AN15, AN30 and AN40 (right)
*AN05 and AN10 do not have a hexagonal part.
| Model | Pipe connection port diameter R, NPT | A | B | D |
|---|---|---|---|---|
| AN05-M5 | M5 × 0.8 | 15 | 6.5 | - |
| AN10-01 | 1/8 | 23 | 11 | - |
| AN15-02 | 1/4 | 32 | 16 | 14 |
| AN20-02 | 1/4 | 45 | 16.5 | 14 |
| AN30-03 | 3/8 | 58.5 | 20 | 17 |
| AN40-04 | 1/2 | 68 | 24 | 21 |
Precautions
- *For precautions specific to the product, refer to the catalog.
- *Pictures are of representational models.