(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Stop collar for small size adjustable shock absorber RB-OEMS series from SMC.
- Stop collars RB-OEMS series are applicable for RB-LROEM series (Low-speed type) and RB-OEM series (Standard type)
- Total of six thread sizes, M10x1.0, M12x1.0, M14xx1.5, M16x1.5, M20x1.5 and M25x1.5.
- Stop collar nut RB-LROEM/RB-OEM Series are made of carbon steel and surface treatment by electroless nickel plating.
- Can be applicable for 9 sizes of shock absorber, RB-LROEM0.1MS, RB-LROEM0.15MS, RB-LROEM0.25MS, RB-OEM0.25MS, RB-LROEM0.35MS, RB-LROEM0.5MS, RB-OEEM0.5MS, RB-LROEM1.0MS, RB-OEM1.0MS.
Stop Collar external appearance
RB-OEMS□ dimensional drawing
RB-OEMS1.25M dimensional drawing
(Units: mm)
Part Number | Stroke | B | C | H | MM | Compatible Models |
---|---|---|---|---|---|---|
RB-OEMS0.1M | 7 | 14 | 16.2 | 19 | M10 × 1.0 | RB-LROEM0.1MS |
RB-OEMS0.15M | 10 | 17 | 19 | 19 | M12 × 1.0 | RB-LROEM0.15MS |
RB-OEMS0.25M | 10 | 17 | 19 | 25 | M14 × 1.5 | RB-LROEM0.25MS RB-OEM0.25MS |
RB-OEMS0.35M | 12 | 19 | 21.7 | 25 | M16 × 1.5 | RB-LROEM0.35MS |
RB-OEMS0.5M | 12 | 24 | 27.7 | 38 | M20 × 1.5 | RB-LROEM0.5MS RB-OEM0.5MS |
RB-OEMS1.0MF | 25 | 32 | 37 | 45 | M25 × 1.5 | RB-LROEM1.0MS RB-OEM1.0MS |
Part Number | Stroke | B | C | D | H | MM | h | Compatible Models |
---|---|---|---|---|---|---|---|---|
RB-OEMS1.25M | 25, 50 | 41 | 47.3 | 38 | 64 | M36 × 1.5 | 16 | RB-LROEM1.25MS RB-OEM1.25MS |
*The product images are representative images only.
Part Number |
---|
RB-OEMS0.15M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible model | Thread nominal |
---|---|---|---|---|---|---|---|
฿ 339.64 | SMC SHOCK ABSORBER | 1 Piece(s) | 45 Day(s) | RB-LROEM0.15MS | M12 |
Loading...
Main Body, Related Components | Related Components |
---|
How can we improve?
How can we improve?