(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact-type shock absorber that has been shortened lengthwise.
[Features]
· Absorbs impact and noise.
· Can be used in an environment where water insoluble cutting oil scatters (mainly JIS Class 1 equivalent).
· Allowable deviation angle is 5°.
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· Automatically adjusts to the most appropriate energy absorption performance.
RBL Series (Basic Type) external appearance
RBL Series (With Cap) external appearance
Scraper and rod packing combine to form a double-seal enclosure preventing cutting oil from entering inside
Specifications | Model | ||||||
---|---|---|---|---|---|---|---|
Basic Type | RBL1006 | RBL1007 | RBL1411 | RBL1412 | RBL2015 | RBL2725 | |
With cap | RBLC1006 | RBLC1007 | RBLC1411 | RBLC1412 | RBLC2015 | RBLC2725 | |
Max. absorbed energy (J)Note) | 3.92 | 5.88 | 14.7 | 19.6 | 58.8 | 147 | |
Outer diameter thread size | M10 × 1.0 | M14 × 1.5 | M20 × 1.5 | M27 × 1.5 | |||
Stroke absorption mm | 6 | 7 | 11 | 12 | 15 | 25 | |
Collision speed (m/s) | 0.05 to 5 | ||||||
Max. operating frequency (cycle/min) | 70 | 70 | 45 | 45 | 25 | 10 | |
Max. allowable thrust (N) | 422 | 422 | 814 | 814 | 1,961 | 2,942 | |
Ambient temperature range °C | -10 to 80 | ||||||
Effective environment | Water insoluble cutting oil | ||||||
Spring force (N) | Extended | 4.22 | 4.22 | 8.73 | 8.73 | 11.57 | 22.16 |
Compressed | 6.18 | 6.86 | 14.12 | 14.61 | 17.65 | 38.05 | |
Weight g | Basic Type | 26 | 26 | 70 | 70 | 150 | 365 |
With cap | 28 | 28 | 75 | 75 | 165 | 410 |
Note) Max. absorbed energy and max. operating frequency values are at room temperature (20 to 25°C).
RBL Series structural drawing
Number | Part Name | Material | Treatment |
---|---|---|---|
1 | Outer tube | Rolled steel | Gray coating |
2 | Inner tube | Special steel | Heat treated |
3 | Piston rod | Special steel | Electroless nickel plating |
4 | Piston | Special steel | Heat treated |
5 | Bearing | Special bearing steel | - |
6 | Spring guide | Carbon steel | Zinc chromate |
7 | Lock ring | Copper | - |
8 | Return spring | Piano wire | Zinc chromate |
9 | Packing holder | Copper alloy | - |
10 | Stopper | Carbon steel | Zinc chromate |
11 | Steel ball | Bearing steel | - |
12 | Set screw | Special steel | - |
13 | Accumulator | NBR | Foam rubber |
14 | Rod gasket | NBR | - |
15 | Scraper | NBR | - |
16 | Gasket | NBR | - |
17 | Gasket | NBR | Only RBL (C) 2015, 2725 |
Basic Type: RBL1006/RBL1007 dimensional drawing
With Cap: RBLC1006/RBLC1007 dimensional drawing
*Dimensions other than those listed below are the same as the Basic Type.
(Units: mm)
Model | Basic Type Dimensions | *With Cap | Hex nut dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Basic Type | With cap | D | E1 | E2 | F | H | a | L | LL | MM | S | E3 | LL | Z | B | C | h |
RBL1006 | RBLC1006 | 3 | 8.8 | 8.6 | 2.7 | 6 | 1.4 | 43.8 | 57.5 | M10 × 1.0 | 51.5 | 8.7 | 67.5 | 10 | 14 | 16.2 | 4 |
RBL1007 | RBLC1007 | 3 | 8.8 | 8.6 | 2.7 | 7 | 1.4 | 43.8 | 58.5 | M10 × 1.0 | 51.5 | 8.7 | 68.5 | 10 | 14 | 16.2 | 4 |
Note) The L, LL and S dimensions of RBL (C) 100/1006 are different from those of RB (C) 1007/1006.
Basic Type: RBL1411/RBL1412/RBL2015/RBL2725 dimensional drawing
With Cap: RBLC1411/RBLC1412 RBLC2015/RBLC2725 dimensional drawing
*Dimensions other than those listed below are the same as the Basic Type.
(Units: mm)
Model | Basic Type Dimensions | *With Cap | Hex nut dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Basic Type | With cap | D | E1 | E2 | F | H | K | L | LL | MM | S | E3 | LL | Z | B | C | h |
RBL1411 | RBLC1411 | 5 | 12.2 | 12 | 3.5 | 11 | 12 | 63.6 | 83.1 | M14 × 1.5 | 72.1 | 12 | 96.6 | 13.5 | 19 | 21.9 | 6 |
RBL1412 | RBLC1412 | 5 | 12.2 | 12 | 3.5 | 12 | 12 | 63.6 | 84.1 | M14 × 1.5 | 72.1 | 12 | 97.6 | 13.5 | 19 | 21.9 | 6 |
RBL2015 | RBLC2015 | 6 | 18.2 | 18 | 4 | 15 | 18 | 62.2 | 88.2 | M20 × 1.5 | 73.2 | 18 | 105.2 | 17 | 27 | 31.2 | 6 |
RBL2725 | RBLC2725 | 8 | 25.2 | 25 | 5 | 25 | 25 | 91.5 | 129.5 | M27 × 1.5 | 104.5 | 25 | 152.5 | 23 | 36 | 41.6 | 6 |
Note) The L, LL and S dimensions are different from those of RB (C) (except RBL (C) 2015).
Part Number |
---|
RBLC1412 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Max. Collision Velocity (m/s) | Overall Length L (mm) | Max. Resisting Force Value (N) | Max. Operating Cycle (cycle/min) | With cap | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,207.45 | SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 12 | M14 | 14 | 19.6 | 5 | 84.1 | 814 | 45 | With cap | Hexagon nut: 2 pcs. |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Orifice Type | Multi Orifice Type |
---|---|---|---|---|---|
Operating Environment | Standard / Coolant Resistant | Body Material | Rolled Steel | Min. Collision Velocity(m/s) | 0.05 |
Operating Temperature Range(°C) | -10 to 80 | Collision speed range(m/s) | 0.05 to 5 |
Please check the type/dimensions/specifications of the part RBLC1412 in the Shock Absorber, Coolant Resistant Type, RBL Series series.
Part Number |
---|
RBL1006S |
RBL1006SJ |
RBL1006SN |
RBLC1412J |
RBLC1412S |
RBLC1412SJ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Max. Collision Velocity (m/s) | Overall Length L (mm) | Max. Resisting Force Value (N) | Max. Operating Cycle (cycle/min) | With cap | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,801.15 | 1 Piece(s) | 55 Day(s) | 6 | M10 | 10 | 3.92 | 5 | 57.5 | 422 | 70 | No | Hexagon nut: 2 pcs. / Stopper nut: 1 pc. | ||
฿ 2,519.44 | 1 Piece(s) | 45 Day(s) | 6 | M10 | 10 | 3.92 | 5 | 57.5 | 422 | 70 | No | Hex nut: 3 pcs. / Stopper nut: 1 pc. | ||
฿ 1,801.15 | 1 Piece(s) | 55 Day(s) | - | - | 10 | 3.92 | - | 57.5 | 422 | 70 | No | Stopper nut: 1 pc. | ||
฿ 2,283.95 | 1 Piece(s) | 55 Day(s) | 12 | M14 | 14 | 19.6 | 5 | 84.1 | 814 | 45 | With cap | Hex nut: 3 pcs. | ||
฿ 2,283.95 | 1 Piece(s) | 55 Day(s) | 12 | M14 | 14 | 19.6 | 5 | 84.1 | 814 | 45 | With cap | Hexagon nut: 2 pcs. / Stopper nut: 1 pc. | ||
฿ 3,195.89 | 1 Piece(s) | 45 Day(s) | 12 | M14 | 14 | 19.6 | 5 | 84.1 | 814 | 45 | With cap | Hex nut: 3 pcs. / Stopper nut: 1 pc. |
How can we improve?
How can we improve?