Shock Absorber RB Series Cap

Brand :
SMC
Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis. - Please refer to the catalog for details concerning specifications and materials.
- The actual product is a cap only and is different to the image. Please refer to the catalog for detailed images.
Product Description
Cap for RB Series.
[Features]
· Cap only.
· Material: polyurethane.
· Cannot be attached to the basic type.
[Applications]
· For the RB Series of shock absorbers.
Shock Absorber RB Series Cap Specifications

Shock Absorber RB Series Cap dimensional drawing
*This is a replacement part for use with models that come with caps. Cannot be attached to the basic type.
| Part Number | Dimensions | ||
|---|---|---|---|
| A | B | SR | |
| RBC08C | 6.5 | 6.8 | 6 |
| RBC10C | 9 | 8.7 | 7.5 |
| RBC14C | 12.5 | 12 | 10 |
| RBC20C | 16 | 18 | 20 |
| RBC27C | 21 | 25 | 25 |
(Units: mm)