Shock Absorber, RB Series, Stopper Nut

Caution
- Actual product is a single stopper nut and is different to the image
Product Description
Stopper nut for use with RB Series.
[Features]
· Single stopper nut only.
· RB□□S: For basic type.
· RBC□□S: For type with cap.
· Material: carbon steel.
· Treatment: zinc trivalent chromate.
[Applications]
· For use with Shock Absorber, RB Series.
Shock Absorber, RB Series, Stopper Nut Specifications

Shock Absorber, RB Series, Stopper Nut For Basic Type dimensional drawing
*Product images are representative images.

Shock Absorber, RB Series, Stopper Nut For Type With Cap dimensional drawing
(Units: mm)
| Part Number | Dimensions | |||||||
|---|---|---|---|---|---|---|---|---|
| Basic Type | With cap | B | C | h1 | h2 | MM | d | f |
| RB08S | RBC08S | 12 | 13.9 | 6.5 | 23 | M8 × 1.0 | 9 | 15 |
| RB10S | RBC10S | 14 | 16.2 | 8 | 23 | M10 × 1.0 | 11 | 15 |
| RB14S | RBC14S | 19 | 21.9 | 11 | 31 | M14 × 1.5 | 15 | 20 |
| RB20S | RBC20S | 27 | 31.2 | 16 | 40 | M20 × 1.5 | 23 | 25 |
| RB27S | RBC27S | 36 | 41.6 | 22 | 51 | M27 × 1.5 | 32 | 33 |