Shock Absorber, RB Series, Hexagon Nut

Caution
- Actual product is a single hexagon nut and is different to the image
Product Description
- Hexagon nuts for Shock Absorber, RB Series from SMC.
- Hexagon nuts are an optional part for shock absorber.
- Hexagon nut for RB series shock absorber has 6 sizes available: M6 × 0.75, M8 × 1.0, M10 × 1.0, M14 × 1.5, M20 × 1.5 and M27 × 1.5.
- Applicable for 6 sizes of RB series shock absorber: RB06J, RB08J, RB10J, RB14J, RB20J and RB27J.
- Hexagon nut material is made of special steel.
- Surface treatment of hexagon nut is zinc trivalent chromated.
Shock Absorber RB Series Hex Nut Specifications

Shock Absorber RB Series Hex Nut dimensional drawing
| Part Number | Dimensions | |||
|---|---|---|---|---|
| MM | h | B | C | |
| RB06J | M6 × 0.75 | 3 | 8 | 9.2 |
| RB08J | M8 × 1.0 | 4 | 12 | 13.9 |
| RB10J | M10 × 1.0 | 4 | 14 | 16.2 |
| RB14J | M14 × 1.5 | 6 | 19 | 21.9 |
| RB20J | M20 × 1.5 | 6 | 27 | 31.2 |
| RB27J | M27 × 1.5 | 6 | 36 | 41.6 |
(Units: mm)