(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Connector-type wiring method allows vertical and horizontal insertion.
· Internal exhaust structure means pilot air is collected and exhausted from the R and S ports.
· The main body is die-cast molded from aluminum alloy, with a superior internal structure allowing it to effectively increase flow rate.
· Select from threaded piping or piping with single-action pipe fittings. Manifold can also be used to save space.
Part Number |
---|
7V11006B050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Types of connection port | Connection Dia. | CV Value | Connecting Tube Diameter | Lead wire length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 546.00 | ATC SOLENOID VALVE | 1 Piece(s) | 8 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rc | 1/8 | 0.55 | - | 500 |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold mounted | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard | Plumbing | Direct piping |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal | Pressure Rating(MPa) | 0.15 to 0.8 |
Pilot Air Supply | Internal | Manual Switch | No |
Please check the type/dimensions/specifications of the part 7V11006B050 in the 7V Series Solenoid Valve (5/2 Way, 5/3 Way) series.
Part Number |
---|
7V0510M5B200 |
7V0520J04B050 |
7V0520M5B050 |
7V11006B200 |
7V11006C050 |
7V110J06B050 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Types of connection port | Connection Dia. | CV Value | Connecting Tube Diameter | Lead wire length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 790.45 | 1 Piece(s) | 14 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 0.28 | - | 2,000 | ||
฿ 815.79 | 1 Piece(s) | 6 Day(s) | Double | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 0.28 | φ4 | 500 | ||
฿ 1,153.16 | 1 Piece(s) | 14 Day(s) | Double | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 0.28 | - | 500 | ||
฿ 790.45 | 1 Piece(s) | 14 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | Rc | 1/8 | 0.55 | - | 2,000 | ||
฿ 757.55 | 1 Piece(s) | 11 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | AC110V | Rc | 1/8 | 0.55 | - | 500 | ||
฿ 546.00 | 1 Piece(s) | 8 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | One-Touch Pipe | - | 0.55 | φ6 | 500 |
How can we improve?
How can we improve?