1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Pressure Switch GS6 Series

Digital Pressure Switch GS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,972.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

2-screen, 3-color display for simple operation. Allows direct setting of threshold values. UL standard-compliant and CE-marked.

Part Number
GS610
GS620
GS620A
GS620A-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Method Plumbing Thread Type Plumbing Thread Nominal Operating pressure type Function Mounting bracket

฿ 4,095.00

AIR TREATMENT EQUIPMENT 1 Piece(s) 8 Day(s) NPN Open CollectorRc(R)1/8Low-pressure typeStandard typeNo mounting bracket

฿ 4,095.00

AIR TREATMENT EQUIPMENT 1 Piece(s) 8 Day(s) NPN Open Collector--High-pressure typeStandard typeNo mounting bracket

฿ 3,972.16

AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) NPN Open Collector / AnalogRc(R)1/8High-pressure typeHigh-performance typeNo mounting bracket

฿ 4,647.50

DIGITAL PRESSURE SWITCH 1 Piece(s) 5 Day(s) NPN Open Collector / Analog--High-pressure typeHigh-performance typeMounting bracket included

Loading...

  1. 1

Basic Information

Type Pressure Sensor Sensor, Monitor Structure Separate Type, Connector Joint Pipe Port Type Male Thread, Female Thread
Number of Output Points 2 Body Material Resin Pressure port M5 × 0.8 female thread + R1/8 male thread