1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Value Hex Socket Set Screw, Cup Point — Black Oxide Finish / Pack —【10 Pieces Per Package】

Value Hex Socket Set Screw, Cup Point — Black Oxide Finish / Pack —
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only.

Product Description

Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Set Screw, Cup Point (SCM / Stainless Steel / Titanium)."
These set screws are popular when looking to cut costs.

Part Number
IKK3-3-P
IKK3-4-P
IKK3-5-P
IKK3-6-P
IKK3-8-P
IKK3-10-P
IKK4-4-P
IKK4-5-P
IKK4-6-P
IKK4-8-P
IKK4-10-P
IKK4-12-P
IKK4-15-P
IKK4-20-P
IKK4-25-P
IKK5-5-P
IKK5-6-P
IKK5-8-P
IKK5-10-P
IKK5-12-P
IKK5-15-P
IKK5-16-P
IKK5-20-P
IKK5-25-P
IKK6-5-P
IKK6-6-P
IKK6-8-P
IKK6-10-P
IKK6-12-P
IKK6-15-P
IKK6-16-P
IKK6-20-P
IKK6-25-P
IKK6-30-P
IKK6-35-P
IKK6-40-P
IKK8-8-P
IKK8-10-P
IKK8-12-P
IKK8-15-P
IKK8-16-P
IKK8-20-P
IKK8-25-P
IKK8-30-P
IKK8-35-P
IKK8-40-P
IKK10-10-P
IKK10-12-P
IKK10-15-P
IKK10-16-P
IKK10-20-P
IKK10-25-P
IKK10-30-P
IKK10-35-P
IKK10-40-P
IKK10-45-P
IKK10-50-P
IKK12-15-P
IKK12-20-P
IKK12-25-P
IKK12-30-P
IKK12-35-P
IKK12-40-P
IKK12-45-P
IKK12-60-P
IKK16-16-P
IKK16-20-P
IKK16-25-P
IKK16-30-P
IKK16-60-P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)
(mm)
Nominal of Thread (M)

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1033

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1043

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1053

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1063

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1083

฿ 27.10

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10103

฿ 20.32

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1044

฿ 20.32

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1054

฿ 20.32

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1064

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1084

฿ 27.10

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10104

฿ 33.87

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10124

฿ 44.52

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10154

฿ 60.97

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10204

฿ 73.55

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10254

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1055

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1065

฿ 24.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1085

฿ 29.03

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10105

฿ 33.87

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10125

฿ 48.39

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10155

฿ 48.39

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10165

฿ 62.90

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10205

฿ 70.65

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10255

฿ 43.55

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1056

฿ 27.10

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1066

฿ 29.03

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1086

฿ 33.87

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10106

฿ 38.71

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10126

฿ 53.23

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10156

฿ 54.19

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10166

฿ 65.81

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10206

฿ 85.16

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10256

฿ 109.35

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10306

฿ 133.55

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10356

฿ 170.32

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10406

฿ 43.55

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1088

฿ 48.39

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10108

฿ 56.13

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10128

฿ 67.74

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10158

฿ 68.71

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10168

฿ 82.26

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10208

฿ 116.13

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10258

฿ 141.29

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10308

฿ 170.32

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10358

฿ 219.05

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10408

฿ 73.55

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101010

฿ 82.26

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101210

฿ 96.77

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101510

฿ 102.58

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101610

฿ 121.94

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 102010

฿ 148.06

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 102510

฿ 238.10

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 103010

฿ 238.10

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 103510

฿ 258.89

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 104010

฿ 286.95

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 104510

฿ 311.91

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 105010

฿ 155.81

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101512

฿ 184.84

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 102012

฿ 209.61

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 102512

฿ 253.34

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 103012

฿ 289.59

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 103512

฿ 325.25

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 104012

฿ 336.72

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 104512

฿ 497.96

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 106012

฿ 376.11

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 101616

฿ 408.36

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 102016

฿ 466.81

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 102516

฿ 501.22

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 103016

฿ 821.84

YFS1 SCAPSCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 106016

Loading...

  1. 1

Basic Information

Tip Shape Cup Point Mounting Hole Shape Hex Socket Basic Shape Set Screw
Thread Type Metric, Coarse Surface Treatment_ Black Oxide Sales Unit Box, Pkg.
Application Standard Additional Shape Standard