1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment For Pipe Frames, JB-64020LG

ATTACHMENT FOR PIPE FRAMES

Attachment For Pipe Frames, JB-64020LG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Genuine SPACIO product. [Size]·length: 2,000 mm, inner diameter: ⌀28

Part Number
JB-64020LG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 627.91

ATTACHMENT FOR PIPE FRAMES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Cover Operating Environment Standard Accessory Material Ethylene/propylene rubber
Specifications Outer diameter: ø48 mm, inner diameter ø28 mm Specifications Pipe cover cushioning

Please check the type/dimensions/specifications of the part JB-64020LG in the Attachment For Pipe Frames, JB-64020LG series.