1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixing/Connection Part For Pipe Frames, JB-204

ATTACHMENT FOR PIPE FRAMES

Fixing/Connection Part For Pipe Frames, JB-204
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Stainless steel spring. ·Compatible pipe diameter (ø) 27.5.

Part Number
JB-204
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 142.07

ATTACHMENT FOR PIPE FRAMES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Material Stainless Steel
Applicable Pipe Dia.(φ),(Squre) 27.5 Operating Environment Standard Accessory Material Stainless steel
Specifications Stainless-steel spring

Please check the type/dimensions/specifications of the part JB-204 in the Fixing/Connection Part For Pipe Frames, JB-204 series.