(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lock fittings used for opening and closing. Screw-rigid metal joint.
Mounting Method | Screw fixture type | Surface Treatment | Trivalent Chromate | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Steel | Applicable Pipe Dia.(φ),(Squre) | 27.5 |
Intermediate Joint Type | Through | Operating Environment | Standard | Specifications | Made of PE internally |
Specifications | Rotating hardware | Accessory | With M6 × 25 bolt, nut, PJ-605 |
Please check the type/dimensions/specifications of the part JB-166 in the Opening And Closing Component For Pipe Frames, JB-166 series.
How can we improve?
How can we improve?