1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint For Pipe Frames, PJ-104 Series

Plastic Joint For Pipe Frames, PJ-104 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product in the image is representative only.

Product Description

A non-corroding plastic joint that can be used for plumbing or even outdoors.
[Features]
· Can be fastened to pipes using dedicated adhesive.
· "Flat" joint feature allows easy and accurate assembly.

Part Number
PJ-104G
PJ-104W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 42.17

PLASTIC JOINTS 1 Piece(s) 10 Day(s) [Green] Forest Green

฿ 42.17

PLASTIC JOINTS 1 Piece(s) 8 Day(s) [White] Off-white

Loading...

  1. 1

Basic Information

Mounting Method Fixing by adhesive Type Plastic Joint Joint Type Middle
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type T Type (1 Direction Through)
Operating Environment Standard