(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flexible metal joint that can be easily assembled or disassembled. Fastened using nuts and bolts.
[Features]
· Includes a cross recessed head that enables you to check positioning markings
· Supports rivet fastening to pipes and joints
· Includes notches for quickly and easily checking the positioning for pipe insertion
Part Number |
---|
NS-16 |
NS-16N |
NS-16S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Surface Treatment |
---|---|---|---|---|---|---|
฿ 121.28 | METAL JOINTS | 1 Piece(s) | 6 Day(s) | Cation electrodeposition coating | ||
฿ 131.30 | METAL JOINTS | 1 Piece(s) | 6 Day(s) | Nickel Plating | ||
฿ 121.28 | METAL JOINTS | 1 Piece(s) | 6 Day(s) | Trivalent Chromate |
Loading...
Mounting Method | Screw fixture type | Type | Metal Joint | Joint Type | Single Unit |
---|---|---|---|---|---|
Material | Steel | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Operating Environment | Standard |
How can we improve?
How can we improve?