(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flexible metal joint that can be easily assembled or disassembled. Fastened using nuts and bolts.
[Features]
· Includes a cross recessed head that enables you to check positioning markings
· Supports rivet fastening to pipes and joints
· Includes notches for quickly and easily checking the positioning for pipe insertion
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | Cation electrodeposition coating | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle Corner | Material | Steel | Applicable Pipe Dia.(φ),(Squre) | 27.5 |
Intermediate/Corner Type | L-Type (1 Direction Through) | Operating Environment | Standard | Accessory | NS-17: 2 pcs., bolts/nuts:1 set |
Please check the type/dimensions/specifications of the part NSJ-17 in the Metal Joint Set For Pipe Frames (Set Product), NSJ-17 series.
How can we improve?
How can we improve?