1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact Cylinder, Anti-Lateral Load Type CQS□S Series (Part Number)

AIR CYLINDER

Compact Cylinder, Anti-Lateral Load Type CQS□S Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 844.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Compact Cylinder, Anti-Lateral Load Type CQS□S Series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.

Compact Cylinder, Anti-Lateral Load Type CQS□S Series Details

Compact Cylinder, Anti-Lateral Load Type CQS□S Series product image

Compact Cylinder, Anti-Lateral Load Type CQS□S Series product image

Compact Cylinder, Anti-Lateral Load Type CQS□S Series Specifications

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbolSpecifications/contents
-X271Fluororubber seals

Made to order specifications

Indicator symbolSpecifications/contents
-XC6Piston rod, retaining ring, rod-end nut made of stainless steel
-XC85Grease for food processing equipment

Standard specification

Tube Internal Diameter (mm)12162025
Operating methodDouble acting, single rod
Applicable fluidsAir
LubricationNot required (non-lube)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
CushioningRubber bumper*
Rod-end threadFemale thread
Stroke length tolerance+1.0 mm*
0
Operating piston speed50 to 500 mm/s
Allowable kinetic energy J0.0430.0750.110.18
  • *Stroke length tolerance does not include the amount of bumper change.

Structural drawing

Compact Cylinder, Anti-Lateral Load Type CQS□S Series Structural Drawing

Compact Cylinder, Anti-Lateral Load Type CQS□S Series Structural Drawing

Component Parts

NumberPart nameMaterialNote
1Cylinder tubeAluminum AlloyHard Anodize
2CollarAluminum AlloyAnodized
3PistonAluminum Alloy-
4Piston rodStainless steel-
5Retaining RingCarbon tool steelPhosphate coated
6Rod-end nutCarbon steelZinc chromate
7Spacer for switch typeAluminum AlloyChromate
8Bumper AUrethane-
9Damper BUrethane-
10BushingOil-impregnated sintered alloy-
11Wear ringResin-
12Magnet--
13Centering location ringAluminum AlloyAnodized
*14Rod GasketNBR-
*15Piston GasketNBR-
*16Tube gasketNBR-

Replacement Parts / Seal Kit

Tube Internal Diameter (mm)Order numberContent
12CQSB12-PSSet of above numbers (14), (15), (16)
16CQSB16-PS
20CQSB20-PS
25CQSB25-PS
  • *Seal kit includes (14), (15) and (16). Order the seal kit based on each bore size.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
  • *Grease pack part number: GR-S-010 (10 g)

Compact Cylinder, Anti-Lateral Load Type CQS□S Series Example Dimensions

 

(Unit: mm)

 

Standard type (through-hole / both ends tapped common): CQSBS/CDQSBS dimensional drawing

Standard type (through-hole / both ends tapped common): CQSBS/CDQSBS dimensional drawing

Male rod end

 

(Unit: mm)

 

Tube Internal Diameter (mm)B1C1H1L1MMX
1289414M5 × 0.810.5
161010515.5M6 × 1.012
201312518.5M8 × 1.2514
251715622.5M10 × 1.2517.5

With Boss on Head End

 

(Unit: mm)

 

Tube Internal Diameter (mm)GTh9
121.515 (-0.043 to 0)
161.520 (-0.052 to 0)
20213 (-0.043 to 0)
25215 (-0.043 to 0)
  • *Note) With boss on rod end: option. (Suffix -XC36 to the end of the part number.)
    Note that only bore sizes ø12 (12‑mm diameter) and ø16 (16‑mm diameter) are applicable.

Standard type

 

(Unit: mm)

 

Bore size
(mm)
Stroke range
(mm)
Without auto switchWith auto switchCDEFHIKLMNOAOBQRARBT
ABAB
125 to 3025.52230.52766255M3 × 0.53253.515.53.5M4 × 0.76.57.5740.5
165 to 3025.52230.52788295M4 × 0.73863.5203.5M4 × 0.76.57.5740.5
205 to 502924.53934.5710365.5M5 × 0.84784.525.55.4M6 × 1.0981071
255 to 5032.527.542.537.51212405.5M6 × 1.052105285.4M6 × 1.0991071
  • *Note) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø20 (20‑mm diameter) 5 to 10 stroke and ø25 (25‑mm diameter) 5 stroke.
Part Number
CDQSBS12-15DC-A93
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

฿ 1,946.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 12150.07 to 1.0Built-in magnetStandardA930.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function High rigidity / high precision high class guide Environment, Applications Standard Cushion Rubber cushion
Type Anti-lateral load type

Please check the type/dimensions/specifications of the part CDQSBS12-15DC-A93 in the Compact Cylinder, Anti-Lateral Load Type CQS□S Series series.

Products with similar specification

Part Number
CDQSBS12-10DC-A90LS
CDQSBS12-10DC-A93
CDQSBS12-10DC-A93L
CDQSBS12-15DC-A93L
CDQSBS12-15DC-A93LS
CDQSBS12-15DC-A93V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

฿ 1,340.00

1 Piece(s) 55 Day(s) 12100.07 to 1.0Built-in magnetStandardA9031Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,780.80

1 Piece(s) 55 Day(s) 12100.07 to 1.0Built-in magnetStandardA930.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,928.00

1 Piece(s) 55 Day(s) 12100.07 to 1.0Built-in magnetStandardA9332Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,092.80

1 Piece(s) 55 Day(s) 12150.07 to 1.0Built-in magnetStandardA9332Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,652.80

1 Piece(s) 55 Day(s) 12150.07 to 1.0Built-in magnetStandardA9331Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,092.80

1 Piece(s) 55 Day(s) 12150.07 to 1.0Built-in magnetStandardA93V0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone