(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact Cylinder, Anti-Lateral Load Type CQS□S Series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.
Compact Cylinder, Anti-Lateral Load Type CQS□S Series product image
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X271 | Fluororubber seals |
Indicator symbol | Specifications/contents |
---|---|
-XC6 | Piston rod, retaining ring, rod-end nut made of stainless steel |
-XC85 | Grease for food processing equipment |
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Operating method | Double acting, single rod | |||
Applicable fluids | Air | |||
Lubrication | Not required (non-lube) | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | ||
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||
With auto switch: -10°C to 60°C (No freezing) | ||||
Cushioning | Rubber bumper* | |||
Rod-end thread | Female thread | |||
Stroke length tolerance | +1.0 mm* 0 | |||
Operating piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy J | 0.043 | 0.075 | 0.11 | 0.18 |
Compact Cylinder, Anti-Lateral Load Type CQS□S Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | - |
4 | Piston rod | Stainless steel | - |
5 | Retaining Ring | Carbon tool steel | Phosphate coated |
6 | Rod-end nut | Carbon steel | Zinc chromate |
7 | Spacer for switch type | Aluminum Alloy | Chromate |
8 | Bumper A | Urethane | - |
9 | Damper B | Urethane | - |
10 | Bushing | Oil-impregnated sintered alloy | - |
11 | Wear ring | Resin | - |
12 | Magnet | - | - |
13 | Centering location ring | Aluminum Alloy | Anodized |
*14 | Rod Gasket | NBR | - |
*15 | Piston Gasket | NBR | - |
*16 | Tube gasket | NBR | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
12 | CQSB12-PS | Set of above numbers (14), (15), (16) |
16 | CQSB16-PS | |
20 | CQSB20-PS | |
25 | CQSB25-PS |
(Unit: mm)
Standard type (through-hole / both ends tapped common): CQSBS/CDQSBS dimensional drawing
(Unit: mm)
Tube Internal Diameter (mm) | B1 | C1 | H1 | L1 | MM | X |
---|---|---|---|---|---|---|
12 | 8 | 9 | 4 | 14 | M5 × 0.8 | 10.5 |
16 | 10 | 10 | 5 | 15.5 | M6 × 1.0 | 12 |
20 | 13 | 12 | 5 | 18.5 | M8 × 1.25 | 14 |
25 | 17 | 15 | 6 | 22.5 | M10 × 1.25 | 17.5 |
(Unit: mm)
Tube Internal Diameter (mm) | G | Th9 |
---|---|---|
12 | 1.5 | 15 (-0.043 to 0) |
16 | 1.5 | 20 (-0.052 to 0) |
20 | 2 | 13 (-0.043 to 0) |
25 | 2 | 15 (-0.043 to 0) |
(Unit: mm)
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | D | E | F | H | I | K | L | M | N | OA | OB | Q | RA | RB | T | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | ||||||||||||||||||
12 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 6 | 6 | 25 | 5 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 8 | 8 | 29 | 5 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 5 to 50 | 29 | 24.5 | 39 | 34.5 | 7 | 10 | 36 | 5.5 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 5 to 50 | 32.5 | 27.5 | 42.5 | 37.5 | 12 | 12 | 40 | 5.5 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
Part Number |
---|
CDQSBS12-5DCM-M9BV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,368.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | 0.07 to 1.0 | Built-in magnet | Standard | M9BV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard | Cushion | Rubber cushion |
Type | Anti-lateral load type |
Please check the type/dimensions/specifications of the part CDQSBS12-5DCM-M9BV in the Compact Cylinder, Anti-Lateral Load Type CQS□S Series series.
Part Number |
---|
CDQSBS12-10DC-A90LS |
CDQSBS12-10DC-A93 |
CDQSBS12-10DC-A93L |
CDQSBS12-5DCM-M9BVL |
CDQSBS12-5DCM-M9BVLS |
CDQSBS12-5DCM-M9BVLS-XC36 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,340.00 | 1 Piece(s) | 55 Day(s) | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | A90 | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 1,780.80 | 1 Piece(s) | 55 Day(s) | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | A93 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 1,928.00 | 1 Piece(s) | 55 Day(s) | 12 | 10 | 0.07 to 1.0 | Built-in magnet | Standard | A93 | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 2,515.20 | 1 Piece(s) | 55 Day(s) | 12 | 5 | 0.07 to 1.0 | Built-in magnet | Standard | M9BV | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
฿ 1,744.00 | 1 Piece(s) | 55 Day(s) | 12 | 5 | 0.07 to 1.0 | Built-in magnet | Standard | M9BV | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
฿ 2,092.80 | 1 Piece(s) | 55 Day(s) | 12 | 5 | 0.07 to 1.0 | Built-in magnet | Standard | M9BV | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | With boss on rod side |
How can we improve?
How can we improve?