(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CQSK series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.
Model Number Notation
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Operating method | Double acting, single rod | |||
Applicable fluids | Air | |||
Lubrication | Not required (non-lube) | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | ||
Ambient and working fluid temperature | Without auto switch: -10°C to +70°C (No freezing) | |||
With auto switch: -10°C to +60°C (No freezing) | ||||
Cushioning | None | |||
Rod-end thread | Female thread | |||
Stroke length tolerance | +1.0 mm 0 | |||
Operating piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy J | 0.022 | 0.038 | 0.055 | 0.09 |
Rod non-rotating accuracy | ±1° | ±0.7° |
(N)
Bore size (mm) | Rod width across flats (mm) | Operating method | Piston area (mm2) | Operating pressure (MPa) | ||
---|---|---|---|---|---|---|
0.3 | 0.5 | 0.7 | ||||
12 | 5.2 | IN | 90 | 27 | 45 | 63 |
OUT | 113 | 34 | 57 | 79 | ||
16 | 6.2 | IN | 168 | 50 | 84 | 117 |
OUT | 201 | 60 | 101 | 141 | ||
20 | 8.2 | IN | 256 | 77 | 128 | 179 |
OUT | 314 | 94 | 157 | 220 | ||
25 | 10.2 | IN | 401 | 120 | 200 | 281 |
OUT | 491 | 147 | 245 | 344 |
(g)
Bore size (mm) | Cylinder stroke (mm) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | |
12 | 39 | 46 | 53 | 60 | 67 | 74 | - | - | - | - |
16 | 52 | 61 | 69 | 78 | 86 | 95 | - | - | - | - |
20 | 89 | 102 | 116 | 129 | 143 | 156 | 170 | 183 | 197 | 211 |
25 | 124 | 141 | 157 | 174 | 190 | 207 | 224 | 240 | 257 | 273 |
(g)
Bore size (mm) | Cylinder stroke (mm) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | |
12 | 47 | 54 | 62 | 69 | 76 | 83 | - | - | - | - |
16 | 63 | 71 | 80 | 88 | 97 | 106 | - | - | - | - |
20 | 122 | 136 | 149 | 163 | 176 | 190 | 203 | 217 | 230 | 244 |
25 | 168 | 185 | 201 | 218 | 235 | 251 | 268 | 284 | 301 | 317 |
Standard ø12 (12‑mm bore size)
With auto switch and built-in magnet ø12 (12‑mm bore size)
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Rod Cover | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | - |
4 | Piston rod | Stainless steel | - |
5 | Spacer for switch type | Aluminum Alloy | Chromate |
6 | Magnet | - | - |
7 | Non-rotating guide | Oil-impregnated sintered alloy | ø16 (16‑mm diameter), ø20 (20‑mm diameter), ø25 (25‑mm diameter) |
8 | Hexagon socket head bolt | Alloy steel | Nickel plating |
9 | Flat washer | Rolled steel | Nickel plating |
10 | Rod-end nut | Carbon steel | Zinc chromate |
11 | Centering location ring | Aluminum Alloy | Anodized |
12 | Rod Gasket | NBR | - |
13 | Piston Gasket | NBR | - |
14 | Tube gasket | NBR | - |
(Unit: mm)
Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing
(Unit: mm)
Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing
Standard type (through-hole / both ends tapped common): ø20 (20‑mm bore size) / ø25 (25 mm bore size) dimensional drawing
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | E | F | H | I | K | L | M | N | OA | OB | Q | RA | RB | T | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | |||||||||||||||||
12 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 6 | 25 | 5 | M3 × 0.5 | 32 | 5.2 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 12.5 | 7 | 4 | 0.5 |
16 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 8 | 29 | 5 | M4 × 0.7 | 38 | 6.2 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 12.5 | 7 | 4 | 0.5 |
20 | 5 to 50 | 29 | 24.5 | 39 | 34.5 | 7 | 36 | 5.5 | M5 × 0.8 | 47 | 8.2 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 13 | 10 | 7 | 1 |
25 | 5 to 50 | 32.5 | 27.5 | 42.5 | 37.5 | 12 | 40 | 5.5 | M6 × 1.0 | 52 | 10.2 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 14 | 10 | 7 | 1 |
Note) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø12 (12‑mm bore size), ø16 (16‑mm bore size) 5 stroke.
Standard type: ø20 (20‑mm bore size) 5 to 15 stroke.
Standard type: ø25 (25‑mm bore size) 5 and 10 stroke.
With auto switch and built-in magnet: ø20 (20‑mm bore size) 5 stroke.
Part Number |
---|
CDQSKB12-25DM-A96 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,258.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | 0.07 to 1.0 | Built-in magnet | - | A96 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / With rod detent function | Environment, Applications | Standard | Cushion | None |
Please check the type/dimensions/specifications of the part CDQSKB12-25DM-A96 in the Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series series.
Part Number |
---|
CDQSKB12-10D-A90S |
CDQSKB12-10D-A90V |
CDQSKB12-10D-A90VL |
CDQSKB12-25DM-A96L |
CDQSKB12-25DM-A96V |
CDQSKB12-25DM-M9B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,303.20 | 1 Piece(s) | 55 Day(s) | 12 | 10 | 0.07 to 1.0 | Built-in magnet | - | A90 | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 1,670.40 | 1 Piece(s) | 55 Day(s) | 12 | 10 | 0.07 to 1.0 | Built-in magnet | - | A90V | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 1,817.60 | 1 Piece(s) | 55 Day(s) | 12 | 10 | 0.07 to 1.0 | Built-in magnet | - | A90V | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 2,404.80 | 1 Piece(s) | 55 Day(s) | 12 | 25 | 0.07 to 1.0 | Built-in magnet | - | A96 | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
฿ 2,404.80 | 1 Piece(s) | 55 Day(s) | 12 | 25 | 0.07 to 1.0 | Built-in magnet | - | A96V | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
฿ 2,699.20 | 1 Piece(s) | 55 Day(s) | 12 | 25 | 0.07 to 1.0 | Built-in magnet | - | M9B | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |
How can we improve?
How can we improve?