1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series (Part Number)

AIR CYLINDER

Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 881.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

CQSK series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.

Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Standard specification

Tube Internal Diameter (mm)12162025
Operating methodDouble acting, single rod
Applicable fluidsAir
LubricationNot required (non-lube)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to +70°C (No freezing)
With auto switch: -10°C to +60°C (No freezing)
CushioningNone
Rod-end threadFemale thread
Stroke length tolerance+1.0 mm
0
Operating piston speed50 to 500 mm/s
Allowable kinetic energy J0.0220.0380.0550.09
Rod non-rotating accuracy±1°±0.7°

Theoretical Output List

 

(N)

 

Bore size
(mm)
Rod width across flats
(mm)
Operating methodPiston area
(mm2)
Operating pressure (MPa)
0.30.50.7
125.2IN90274563
OUT113345779
166.2IN1685084117
OUT20160101141
208.2IN25677128179
OUT31494157220
2510.2IN401120200281
OUT491147245344

Weight List / Without Auto Switch

 

(g)

 

Bore size
(mm)
Cylinder stroke (mm)
5101520253035404550
12394653606774----
16526169788695----
2089102116129143156170183197211
25124141157174190207224240257273

Weight List / With Auto Switch (Built-in Magnet)

 

(g)

 

Bore size
(mm)
Cylinder stroke (mm)
5101520253035404550
12475462697683----
166371808897106----
20122136149163176190203217230244
25168185201218235251268284301317

Structural drawing examples

Standard ø12 (12‑mm bore size)

Standard ø12 (12‑mm bore size)

With auto switch and built-in magnet ø12 (12‑mm bore size)

With auto switch and built-in magnet ø12 (12‑mm bore size)

Component Parts

NumberPart nameMaterialNote
1Cylinder tubeAluminum AlloyHard Anodize
2Rod CoverAluminum AlloyAnodized
3PistonAluminum Alloy-
4Piston rodStainless steel-
5Spacer for switch typeAluminum AlloyChromate
6Magnet--
7Non-rotating guideOil-impregnated sintered alloyø16 (16‑mm diameter), ø20 (20‑mm diameter), ø25 (25‑mm diameter)
8Hexagon socket head boltAlloy steelNickel plating
9Flat washerRolled steelNickel plating
10Rod-end nutCarbon steelZinc chromate
11Centering location ringAluminum AlloyAnodized
12Rod GasketNBR-
13Piston GasketNBR-
14Tube gasketNBR-

Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series Example Dimensions

 

(Unit: mm)

 

Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing

 

(Unit: mm)

 

Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø20 (20‑mm bore size) / ø25 (25‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø20 (20‑mm bore size) / ø25 (25 mm bore size) dimensional drawing

Bore size
(mm)
Stroke range
(mm)
Without auto switchWith auto switchCEFHIKLMNOAOBQRARBT
ABAB
125 to 3025.52230.5276255M3 × 0.5325.23.515.53.5M4 × 0.76.512.5740.5
165 to 3025.52230.5278295M4 × 0.7386.23.5203.5M4 × 0.76.512.5740.5
205 to 502924.53934.57365.5M5 × 0.8478.24.525.55.4M6 × 1.09131071
255 to 5032.527.542.537.512405.5M6 × 1.05210.25285.4M6 × 1.09141071

Note) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø12 (12‑mm bore size), ø16 (16‑mm bore size) 5 stroke.
Standard type: ø20 (20‑mm bore size) 5 to 15 stroke.
Standard type: ø25 (25‑mm bore size) 5 and 10 stroke.
With auto switch and built-in magnet: ø20 (20‑mm bore size) 5 stroke.

Part Number
CDQSKB12-25DM-M9BWZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

฿ 3,103.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 12250.07 to 1.0Built-in magnet-M9BW52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function High rigidity / high precision high class guide / With rod detent function Environment, Applications Standard Cushion None

Please check the type/dimensions/specifications of the part CDQSKB12-25DM-M9BWZ in the Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series series.

Products with similar specification

Part Number
CDQSKB12-10D-A90S
CDQSKB12-10D-A90V
CDQSKB12-10D-A90VL
CDQSKB12-25DM-M9BZ
CDQSKB12-25DM-M9NAL
CDQSKB12-25DM-M9NL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

฿ 1,303.20

1 Piece(s) 55 Day(s) 12100.07 to 1.0Built-in magnet-A900.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,670.40

1 Piece(s) 55 Day(s) 12100.07 to 1.0Built-in magnet-A90V0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,817.60

1 Piece(s) 55 Day(s) 12100.07 to 1.0Built-in magnet-A90V32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,992.80

1 Piece(s) 55 Day(s) 12250.07 to 1.0Built-in magnet-M9B52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 3,323.20

1 Piece(s) 55 Day(s) 12250.07 to 1.0Built-in magnet-M9NA32Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,882.40

1 Piece(s) 55 Day(s) 12250.07 to 1.0Built-in magnet-M9N32Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone