1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series (Part Number)

AIR CYLINDER

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 67.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series Details

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series product image

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series product image

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series Specifications

Tube Internal Diameter (mm)12162025
Operating methodDouble acting, single rod
Applicable fluidsAir
LubricationNot required (non-lube)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
CushioningNone, rubber bumper*
Rod-end threadFemale thread
Stroke length toleranceStandard stroke: (0 to +1.0 mm) Long stroke: (0 to +1.4 mm)*
Operating piston speed50 to 500 mm/s
Allowable kinetic energy JStandard type0.0220.0380.0550.09
With rubber bumper0.0430.0750.110.18
  • *Stroke length tolerance does not include the amount of bumper change.
  • *Only rubber bumper is available for the long stroke type.

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbolSpecifications/contents
-X271Fluororubber seals
-X525Long stroke of adjustable extension stroke cylinder (-XC8)
-X526Long stroke of adjustable extension stroke cylinder (-XC9)
-X1876With concave shape end boss on the cylinder tube head side

Made to order specifications

Indicator symbolSpecifications/contents
-XB6Heat-resistant cylinder (-10 to 150°C) without an auto switch
-XB7Cold-resistant cylinder (-40 to 70°C) without an auto switch
-XB9Low speed cylinder (10 to 50 mm/s)
-XB10Intermediate stroke (using exclusive body)
-XB13Low speed cylinder (5 to 50 mm/s)
-XC6Piston rod, retaining ring, rod-end nut made of stainless steel
-XC8Adjustable stroke cylinder / Adjustable extension type
-XC9Adjustable stroke cylinder / Adjustable retraction type
-XC36With boss on rod side
-XC85Grease for food processing equipment
-XC92Dust-resistant actuator

Structural drawing

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series Structural Drawing

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series Structural Drawing

Component Parts

NumberPart nameMaterialNote
1Cylinder tubeAluminum AlloyHard Anodize
2CollarAluminum AlloyAnodized
3PistonAluminum Alloy-
4Piston rodStainless steel-
5Retaining RingCarbon tool steelPhosphate coated
6Rod-end nutCarbon steelZinc chromate
7Spacer for switch typeAluminum AlloyChromate
8Bumper AUrethane-
9Damper BUrethane-
10Bottom plateAluminum AlloyAnodized
11CollarAluminum AlloyAnodized
12BushingOil-impregnated sintered alloy-
13Wear ringResin-
14Magnet--
15Centering location ringAluminum AlloyAnodized
*16Rod GasketNBR-
*17Piston GasketNBR-
*18Tube gasketNBR-

Replacement Parts: Seal Kit (Basic Type)

Tube Internal Diameter (mm)Order numberContent
12CQSB12-PSSeal kit includes (16), (17) and (18)
16CQSB16-PS
20CQSB20-PS
25CQSB25-PS

Replacement Parts: Seal Kit (Long Stroke)

Tube Internal Diameter (mm)Order numberContent
12CQSB12-L-PSSeal kit includes (16), (17) and (18)
16CQSB16-L-PS
20CQSB20-L-PS
25CQSB25-L-PS
  • *Seal kit includes (16), (17) and (18). Order the seal kit based on each bore size. (The long stroke type includes 2 tube gaskets)
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series Example Dimensions

Standard type (through-hole / both ends tapped common): CQSB/CDQSB dimensional drawing

Standard type (through-hole / both ends tapped common): CQSB/CDQSB dimensional drawing

Male rod end

 

(Unit: mm)

 

Bore size
(mm)
B1C1H1Standard strokeLong strokeMMX
L1L1
128941424M5 × 0.810.5
161010515.525.5M6 × 1.012
201312518.528.5M8 × 1.2514
251715622.532.5M10 × 1.2517.5

With Boss on Head End

 

(Unit: mm)

 

Bore size
(mm)
GTh9
121.515 (-0.043 to 0)
161.520 (-0.052 to 0)
20213 (-0.043 to 0)
25215 (-0.043 to 0)
  • *The product with boss on head end is applicable only to standard stroke.
  • *With boss on rod end: option. (Suffix -XC36 to the end of the part number.) Note that only bore sizes ø12 (12‑mm diameter) and ø16 (16‑mm diameter) are applicable to the long stroke.

Standard type

 

(Unit: mm)

 

Bore size
(mm)
Standard stroke range
(mm)
Standard strokeLong stroke range
(mm)
Long stroke
Without auto switchWith auto switchWith/without auto switch
ABFLABFLABFL
125 to 3020.51753.525.52253.535 to 20045.5327.513.5
165 to 3020.51753.525.52253.535 to 20045.5327.513.5
205 to 502419.55.54.53429.55.54.575 to 20055.541814.5
255 to 5027.522.55.5537.532.55.5575 to 3005944915

 

(Unit: mm)

 

Bore size
(mm)
CDEHIKMNOAOBQRARBT
126625M3 × 0.532515.53.5M4 × 0.76.57.5740.5
168829M4 × 0.7386203.5M4 × 0.76.57.5740.5
2071036M5 × 0.847825.55.4M6 × 1.0981071
25121240M6 × 1.05210285.4M6 × 1.0991071
  • *For the following bore/stroke sizes, the through-hole is threaded: Standard switch: ø12 (12‑mm diameter) and ø16 (16‑mm diameter) 5 stroke; ø20 (20‑mm diameter) 5 to 15 stroke, ø25 (25‑mm diameter) 5 and 10 stroke. Built-in magnet with auto switch: ø20 (20‑mm diameter) 5 mm stroke.
  • *Rubber bumper type has the same dimensions as those indicated above.
Part Number
CDQSB12-5DC-F8BZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Stroke Type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

฿ 2,258.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Block Shape] Plate Cylinder125High rigidity / high precision high class guideStandardRubber cushion0.07 to 1.0Built-in magnetStandard stroke-F8B52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods

Please check the type/dimensions/specifications of the part CDQSB12-5DC-F8BZ in the Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series series.

Products with similar specification

Part Number
CDQSB12-100DC-A90VL
CDQSB12-100DC-A93
CDQSB12-100DC-A933
CDQSB12-5DC-M9BV
CDQSB12-5DC-M9BV-XB13
CDQSB12-5DC-M9BV4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Stroke Type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

฿ 2,313.60

1 Piece(s) 55 Day(s) [Block Shape] Plate Cylinder12100High rigidity / high precision high class guideStandardRubber cushion0.07 to 1.0Built-in magnetLong stroke-A90V32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,313.60

1 Piece(s) 55 Day(s) [Block Shape] Plate Cylinder12100High rigidity / high precision high class guideStandardRubber cushion0.07 to 1.0Built-in magnetLong stroke-A930.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,680.80

1 Piece(s) 55 Day(s) [Block Shape] Plate Cylinder12100High rigidity / high precision high class guideStandardRubber cushion0.07 to 1.0Built-in magnetLong stroke-A930.53Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,295.20

1 Piece(s) 55 Day(s) [Block Shape] Plate Cylinder125High rigidity / high precision high class guideStandardRubber cushion0.07 to 1.0Built-in magnetStandard stroke-M9BV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,332.00

1 Piece(s) 55 Day(s) [Block Shape] Plate Cylinder125High rigidity / high precision high class guideLow Speed / StandardRubber cushion0.07 to 1.0Built-in magnetStandard stroke-M9BV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endLow-speed cylinder (5 to 50 mm/s)

฿ 3,690.40

1 Piece(s) 55 Day(s) [Block Shape] Plate Cylinder125High rigidity / high precision high class guideStandardRubber cushion0.07 to 1.0Built-in magnetStandard stroke-M9BV0.54Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone