1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Touch Connector FUJI Male Elbow (Plastic) (6R-03ML)

ONE TOUCH JOINT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Selectable bodies: all-metal type and plastic body type.
 The all-metal type is excellent under harsh environments.
 The plastic body type is lightweight.
· Separately sold display ring can be attached.
 By attaching a display ring, piping between devices can be easily identified.
· Rotating lock ring type.
 Prevents tubes from breaking due to turning (rotation).
· Thread part seal processing (R-thread).
 Can be used for piping as-is because the threaded parts are sealed.
· Flexibility of the threaded top portion.
 The body portion, such as the elbow and the branch tee, and the threaded portion can be rotated.

Part Number
6R-03ML
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T

฿ 140.51

ONE TOUCH JOINT 1 Piece(s) 10 Day(s) 6R3/8

Loading...

  1. 1

Basic Information

Fitting Type Screw Mount Applicable Fluid Compressed Air (Including Vacuum) Screw Mounting, Direction Elbow
Body Material Polyacetal Types Touch Connectors Elbows Male Elbows
Thread Material C3604 (Brass) Application Standard/Mini Seal Material NBR (Nitrile Rubber)
Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part 6R-03ML in the Touch Connector FUJI Male Elbow (Plastic) series.

Products with similar specification

Part Number
10R-04ML
12R-02ML
12R-03ML
6R-M5ML
8R-01ML
8R-02ML
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T

฿ 192.98

1 Piece(s) 10 Day(s) 10R1/2

฿ 238.95

1 Piece(s) Same day 12R1/4

฿ 194.70

1 Piece(s) Same day 12R3/8

฿ 127.20

1 Piece(s) 10 Day(s) 6M5X0.8

฿ 218.10

1 Piece(s) Same day 8R1/8

฿ 130.84

1 Piece(s) 3 Day(s) 8R1/4