1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Direct Ring Lighting UDR Series

U-TECHNOLOGY LED LIGHT

Direct Ring Lighting UDR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46,962.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Lighting suitable for inspection of various purposes.
・ High luminance can be obtained by direct illumination.
・ Lighting that can be easily installed and adjusted by illuminating from the 360° direction.
・ The light quality can be changed by using a diffuser plate and a polarizing plate.
[Applications]
・ Board inspection.
・ Scratch inspection.
・ Surface inspection.
・ Dirt inspection.

 
Part Number
UDR-50B90-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,962.54

U-TECHNOLOGY LED LIGHT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Type Emitting Color Blue
Irradiation Direction Oblique Ray Light Source Self Emission Type Irradiation Light Type Light Collection
External Dimension D (Range)(mm) 80.1~100 Power Consumption (Range)(W) 10.1~20 Center Hole Size d (Range)(mm) 40.1~50
Height H (Range)(mm) 15.1~20

Please check the type/dimensions/specifications of the part UDR-50B90-2 in the Direct Ring Lighting UDR Series series.