1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Motorized X Stage, Stage Surface 40 × 40 mm

X STAGES

Motorized X Stage, Stage Surface 40 × 40 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,966.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Equipped with a limit sensor as standard equipment motorized X stage.
[Features]
・ An motorized X stage with a stage surface of 40 × 40 mm, a travel length of ±7.5 mm, and a short overall length.
・ Overall length 98.5 mm.
[Applications]
・ Used for precision positioning of cameras / sensors / workpieces, etc.

Part Number
ALS-401-HM-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,966.35

X STAGES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 30.1~50 Stroke (X Distance)(mm) ±7.5 Motor, Motor Characteristics PH533-NB Equivalent
Travel Guide V Groove And Cross Roller Table Size (Length) L(mm) 40 Type X Stage
Table Size (Width) W(mm) 40 Table Material Aluminum Alloy Sensor Limit
Stage Face Thickness H(mm) 18 Table Surface Treatment Black anodize satined Load Capacity(N) 39.2
Moving Direction X axis, 1 direction Scale None Feed screw pitch(mm) 0.9

Please check the type/dimensions/specifications of the part ALS-401-HM-T in the Motorized X Stage, Stage Surface 40 × 40 mm series.