(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact and high capacity 5 Port Mechanical Valve, Rubber Seal VZM500 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).
· With foot bracket.
· Manifold mounting type.
5 Port Mechanical Valve, Rubber Seal VZM500 Series product image
Applicable fluids | Air | |||
---|---|---|---|---|
Operating pressure | Note 1) 0.15 to 0.7 MPa | |||
Ambient and operating air temperature | -5 to 60°C (no freezing) | |||
Flow rate characteristics | - | C [dm3/(s·bar)] | b | Cv |
1 (P) → 2 (B) / 4 (A) | 2.2 | 0.36 | 0.58 | |
2 (B) / 4 (A) → 4 (R2) / 5 (R1) | 2.4 | 0.34 | 0.63 | |
Maximum frequency (mechanical operation type) | 300 c.p.m or less | |||
Lubrication | Not required (Use turbine oil class 1 ISO VG32, if lubricated) | |||
Connection port size | Main valve 1/8 | |||
Pilot valve (EXH) M5 × 0.8 | ||||
Option | Foot bracket Note 2) |
Manifold mounting type is also available so please consult with the manufacturer.
Note 1) External pilot type: Main valve 0 MPa to 0.7 MPa, pilot valve 0.15 MPa to 0.7 MPa.
Note 2) The standard body cannot be retrofitted with a foot bracket.
- | Actuator | Model | Actuator part No. | Compatible | Weight (g) |
---|---|---|---|---|---|
Mechanical operation | Basic type | VZM550-01-00 | - | - | 110 |
Roller lever | VZM550-01-01 | VM-01C | POM roller | 140 | |
VZM550-01-01S | VM-01CS | Hard steel roller | 150 | ||
One way roller lever | VZM550-01-02 | VM-02C | POM roller | 150 | |
VZM550-01-02S | VM-02CS | Hard steel roller | 160 | ||
Straight plunger | VZM550-01-05 | VM-05C | - | 180 | |
Roller plunger | VZM550-01-06 | VM-06C | POM roller | 180 | |
VZM550-01-06S | VM-06CS | Hard steel roller | 180 | ||
Manual Operation | Toggle lever | VZM550-01-08 | VM-08C | - | 170 |
Push button (Mushroom) | VZM550-01-30R | VM-30CR | Red | 179 | |
VZM550-01-30B | VM-30CB | Black | |||
VZM550-01-30G | VM-30CG | Green | |||
VZM550-01-30Y | VM-30CY | Yellow | |||
Push button (Extended) | VZM550-01-32R | VM-32CR | Red | 172 | |
VZM550-01-32B | VM-32CB | Black | |||
VZM550-01-32G | VM-32CG | Green | |||
VZM550-01-32Y | VM-32CY | Yellow | |||
Push button (Flush) | VZM550-01-33 | VM-33C | With a set of red, black, green, yellow | 177 | |
Twist selector (2 position) | VZM550-01-34R | VM-34CR | Red | 178 | |
VZM550-01-34B | VM-34CB | Black | |||
VZM550-01-34G | VM-34CG | Green | |||
VZM550-01-34Y | VM-34CY | Yellow | |||
Key selector (2 position) | VZM550-01-36 | VM-36C | - | 197 | |
Push-pull | VZM550-01-37 | - | Black | 170 |
Note 1) Actuator replacement is available for all types. (Except push-pull)
Note 2) The handle of the selector (2 position) cannot be removed or replaced alone.
Model number example
5 Port Mechanical Valve Rubber Seal VZM500 Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | ADC | Platinum silver |
2 | Pilot body | PBT | ZDC only for external pilot |
3 | Head cover | ZDC | Black zinc chromated |
4 | Spool valve assembly | - | - |
5 | End cover | ZDC | Matte-black |
6 | Piston | POM | - |
7 | Push rod | POM | - |
8 | Valve seat (A) | POM | - |
9 | Valve seat (B) | POM | - |
10 | Valve assembly | NBR | - |
11 | Valve spring | Stainless steel | - |
12 | Return spring | Stainless steel | - |
13 | Spool spring | Stainless steel | - |
(Unit: mm)
VZM550-01-00 dimensional drawing
*F.O.F. | 16 N |
---|---|
P.T. | 1 mm |
O.T. | 2 mm |
T.T. | 3 mm |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Switching Positions | Switching Operation | Pipe Port Type | Type of Plunger | Rod Arm Type | Push Button Type | Body options | Bracket option | Made to order specifications | Suffix for actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,485.80 ฿ 1,311.07 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 2-position Direction Switching | Rod Arm | Rc(R) | - | Spring Rod | - | Standard | None | None | None | ||
฿ 1,558.90 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Rod Arm | Rc(R) | - | Spring Rod | - | Standard | With foot bracket | None | None | ||
฿ 1,703.40 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Standard | None | None | None | ||
฿ 1,775.65 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Standard | With foot bracket | None | None | ||
฿ 1,775.65 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Standard | None | None | Hard steel roller | ||
฿ 1,848.75 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Standard | With foot bracket | None | Hard steel roller | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Standard | None | None | None | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Standard | With foot bracket | None | None | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Standard | None | None | Hard steel roller | ||
฿ 2,029.80 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Standard | With foot bracket | None | Hard steel roller | ||
฿ 2,065.50 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Straight | - | - | Standard | None | None | None | ||
฿ 2,138.60 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Straight | - | - | Standard | With foot bracket | None | None | ||
฿ 2,174.30 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Standard | None | None | None | ||
฿ 2,247.40 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Standard | With foot bracket | None | None | ||
฿ 2,210.85 | SMC HAND VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Standard | None | None | Hard steel roller | ||
฿ 2,283.10 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Standard | With foot bracket | None | Hard steel roller | ||
฿ 1,957.55 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 2-position Direction Switching | Toggle Switches | Rc(R) | - | - | - | Standard | None | None | None | ||
฿ 2,029.80 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Toggle Switches | Rc(R) | - | - | - | Standard | With foot bracket | None | None | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | None | Color of push button, selector: Black | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | None | Color of push button, selector: Black | ||
฿ 3,506.25 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Black | ||
฿ 2,863.65 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | Push lock turn reset type mushroom push button | Color of push button, selector: Black | ||
฿ 3,080.40 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Alternate type mushroom push button | Color of push button, selector: Black | ||
฿ 2,790.55 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Push lock turn reset type mushroom push button | Color of push button, selector: Black | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | None | Color of push button, selector: Green | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | None | Color of push button, selector: Green | ||
฿ 9,990.00 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Green | ||
฿ 3,080.40 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Alternate type mushroom push button | Color of push button, selector: Green | ||
฿ 2,790.55 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Push lock turn reset type mushroom push button | Color of push button, selector: Green | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | None | Color of push button, selector: Red | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | None | Color of push button, selector: Red | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Red | ||
฿ 2,863.65 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | Push lock turn reset type mushroom push button | Color of push button, selector: Red | ||
฿ 3,080.40 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Alternate type mushroom push button | Color of push button, selector: Red | ||
฿ 2,790.55 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Push lock turn reset type mushroom push button | Color of push button, selector: Red | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | None | Color of push button, selector: Yellow | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | None | Color of push button, selector: Yellow | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Yellow | ||
฿ 3,080.40 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Alternate type mushroom push button | Color of push button, selector: Yellow | ||
฿ 2,790.55 | SMC VZM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Standard | None | Push lock turn reset type mushroom push button | Color of push button, selector: Yellow | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | None | None | Color of push button, selector: Black | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | With foot bracket | None | Color of push button, selector: Black | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | None | None | Color of push button, selector: Green | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | With foot bracket | None | Color of push button, selector: Green | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | None | None | Color of push button, selector: Red | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | With foot bracket | None | Color of push button, selector: Red | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | None | None | Color of push button, selector: Yellow | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Standard | With foot bracket | None | Color of push button, selector: Yellow | ||
฿ 1,884.45 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Top | Standard | None | None | None | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Top | Standard | With foot bracket | None | None | ||
฿ 1,921.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | [Selecting Valve] Selector (2 Position) | Selecting Knob | Rc(R) | - | - | - | Standard | None | None | Color of push button, selector: Black | ||
฿ 1,993.25 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Standard | With foot bracket | None | Color of push button, selector: Black | ||
฿ 1,921.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | [Selecting Valve] Selector (2 Position) | Selecting Knob | Rc(R) | - | - | - | Standard | None | None | Color of push button, selector: Green | ||
฿ 1,993.25 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Standard | With foot bracket | None | Color of push button, selector: Green | ||
฿ 1,921.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | [Selecting Valve] Selector (2 Position) | Selecting Knob | Rc(R) | - | - | - | Standard | None | None | Color of push button, selector: Red | ||
฿ 1,993.25 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Standard | With foot bracket | None | Color of push button, selector: Red | ||
฿ 1,921.00 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Standard | None | None | Color of push button, selector: Yellow | ||
฿ 1,993.25 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Standard | With foot bracket | None | Color of push button, selector: Yellow | ||
฿ 2,518.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Selector Knob with Key | Rc(R) | - | - | - | Standard | None | None | None | ||
฿ 2,591.65 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Selector Knob with Key | Rc(R) | - | - | - | Standard | With foot bracket | None | None | ||
฿ 1,921.00 ฿ 1,695.09 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 2-position Direction Switching | Push-pull | Rc(R) | - | - | - | Standard | None | None | None | ||
฿ 1,993.25 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push-pull | Rc(R) | - | - | - | Standard | With foot bracket | None | None | ||
฿ 1,485.80 | SMC HAND VALVE | 1 Piece(s) | 5 Day(s) | 2-position Direction Switching | Rod Arm | G | - | Spring Rod | - | Standard | None | None | None | ||
฿ 1,558.90 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Rod Arm | G | - | Spring Rod | - | Standard | With foot bracket | None | None | ||
฿ 1,703.40 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Roller Lever | - | - | Standard | None | None | None | ||
฿ 1,775.65 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Roller Lever | - | - | Standard | None | None | Hard steel roller | ||
฿ 1,884.45 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | One-way Motion Roller Lever | - | - | Standard | None | None | None | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | One-way Motion Roller Lever | - | - | Standard | None | None | Hard steel roller | ||
฿ 2,065.50 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Straight | - | - | Standard | None | None | None | ||
฿ 5,277.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Straight | - | - | Standard | With foot bracket | None | None | ||
฿ 2,174.30 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Rollers | - | - | Standard | None | None | None | ||
฿ 2,210.85 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Rollers | - | - | Standard | None | None | Hard steel roller | ||
฿ 1,923.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Rollers | - | - | Standard | With foot bracket | None | Roller material: Hardened steel | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Toggle Switches | G | - | - | - | Standard | None | None | None | ||
฿ 2,029.80 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Toggle Switches | G | - | - | - | Standard | With foot bracket | None | None | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | None | Color of push button, selector: Black | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Black | ||
฿ 3,506.25 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | Alternate type mushroom push button | Color of push button, selector: Black | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | Push lock turn reset type mushroom push button | Color of push button, selector: Black | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | None | Color of push button, selector: Green | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | With foot bracket | None | Color of push button, selector: Green | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Green | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | Alternate type mushroom push button | Color of push button, selector: Green | ||
฿ 5,277.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | Push lock turn reset type mushroom push button | Push button selector color: Green | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | None | Color of push button, selector: Red | ||
฿ 1,957.55 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | With foot bracket | None | Color of push button, selector: Red | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Red | ||
฿ 9,990.00 | SMC HAND VALVE | 1 Piece(s) | Quote | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | Alternate type mushroom push button | Color of push button, selector: Red | ||
฿ 1,923.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | Push lock turn reset type mushroom push button | Push button selector color: Red | ||
฿ 1,884.45 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Standard | None | None | Color of push button, selector: Yellow |
Loading...
Main Body Shape | Block Vertical Type | Number of Ports | 5-port | Plumbing Thread Nominal | 1/8 |
---|---|---|---|---|---|
Plumbing Type and Direction | Direct Side | Effective Sectional Area(mm2) | 10.71 | Mounting Method | Side |
How can we improve?
How can we improve?