(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact and high capacity 5 Port Mechanical Valve, Rubber Seal VFM300 Series.
[Features]
· High frequency, long lifespan / 300 c.p.m. or less.
· Piping possible to any EXH port.
· Pilot type can be selected (internal pilot and external pilot).
5 Port Mechanical Valve, Rubber Seal VFM300 Series product image
Applicable fluids | Air | |||
---|---|---|---|---|
Operating pressure | Note 1) 0.15 to 0.9 MPa | |||
Ambient and operating air temperature | -5 to 60°C (no freezing) | |||
Flow rate characteristics | - | C [dm3/(s·bar)] | b | Cv |
1 (P) → 2 (C2) / 4 (C1) | 4.0 | 0.36 | 1.0 | |
2 (C2) / 4 (C1) → 3 (E2) / 5 (E1) | 3.1 | 0.32 | 0.75 | |
Maximum frequency (mechanical operation type) | 300 c.p.m or less | |||
Lubrication | Not required (Use turbine oil class 1 ISO VG32, if lubricated) | |||
Connection port size | Main valve 1P, 4A, 2B port 1/4, 5EA, 3EB port 1/8 | |||
Pilot valve (EXH) / M5 × 0.8 | ||||
Option | Foot bracket Note 2) |
Note 1) External pilot type: Main valve 0 MPa to 0.9 MPa, pilot valve 0.15 MPa to 0.9 MPa.
Note 2) The standard body cannot be retrofitted with a foot bracket.
- | Actuator | Model | Actuator part No. | Compatible | Weight (g) |
---|---|---|---|---|---|
Mechanical operation | Basic type | VFM350-02-00 | - | - | 190 |
Roller lever | VFM350-02-01 | VM-01C | POM roller | 270 | |
VFM350-02-01S | VM-01CS | Hard steel roller | 280 | ||
One way roller lever | VFM350-02-02 | VM-02C | POM roller | 280 | |
VFM350-02-02S | VM-02CS | Hard steel roller | 290 | ||
Straight plunger | VFM350-02-05 | VM-05D | - | 380 | |
Roller plunger | VFM350-02-06 | VM-06D | POM roller | 370 | |
VFM350-02-06S | VM-06DS | Hard steel roller | 380 | ||
Manual Operation | Toggle lever | VFM350-02-08 | VM-08D | - | 360 |
Push button (Mushroom) | VFM350-02-30R | VM-30CR | Red | 309 | |
VFM350-02-30B | VM-30CB | Black | |||
VFM350-02-30G | VM-30CG | Green | |||
VFM350-02-30Y | VM-30CY | Yellow | |||
Push button (Extended) | VFM350-02-32R | VM-32CR | Red | 302 | |
VFM350-02-32B | VM-32CB | Black | |||
VFM350-02-32G | VM-32CG | Green | |||
VFM350-02-32Y | VM-32CY | Yellow | |||
Push button (Flush) | VFM350-02-33 | VM-33C | With a set of red, black, green, yellow | 307 | |
Twist selector (2 position) | VFM350-02-34R | VM-34CR | Red | 308 | |
VFM350-02-34B | VM-34CB | Black | |||
VFM350-02-34G | VM-34CG | Green | |||
VFM350-02-34Y | VM-34CY | Yellow | |||
Key selector (2 position) | VFM350-02-36 | VM-36C | - | 327 |
Model number example
5 Port Mechanical Valve Rubber Seal VFM300 Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | ADC | Platinum silver |
2 | Pilot body | PBT | ZDC only for external pilot type |
3 | Head cover | ZDC | Black zinc chromated |
4 | Spool valve assembly | - | - |
5 | End cover | ADC | Matte-black |
6 | Piston | POM | - |
7 | Push rod | POM | - |
8 | Valve seat (A) | POM | - |
9 | Valve seat (B) | POM | - |
10 | Valve | NBR | - |
11 | Valve spring | Stainless steel | - |
12 | Return spring | Stainless steel | - |
13 | Spool spring | Stainless steel | - |
(Unit: mm)
VFM350-02-00 dimensional drawing
*F.O.F. | 16 N |
---|---|
P.T. | 1 mm |
O.T. | 2 mm |
T.T. | 3 mm |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Switching Positions | Switching Operation | Pipe Port Type | Type of Plunger | Rod Arm Type | Push Button Type | Body options | Bracket option | Made to order specifications | Suffix for actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,812.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Rod Arm | Rc(R) | - | Spring Rod | - | Internal pilot type | None | None | None | ||
฿ 1,884.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Rod Arm | Rc(R) | - | Spring Rod | - | Internal pilot type | With foot bracket | None | None | ||
฿ 2,029.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Internal pilot type | None | None | None | ||
฿ 2,102.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Internal pilot type | With foot bracket | None | None | ||
฿ 2,102.05 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Internal pilot type | None | None | Hard steel roller | ||
฿ 2,174.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Roller Lever | - | - | Internal pilot type | With foot bracket | None | Hard steel roller | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Internal pilot type | None | None | None | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Internal pilot type | With foot bracket | None | None | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Internal pilot type | None | None | Hard steel roller | ||
฿ 2,356.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | One-way Motion Roller Lever | - | - | Internal pilot type | With foot bracket | None | Hard steel roller | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Straight | - | - | Internal pilot type | None | None | None | ||
฿ 2,572.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Straight | - | - | Internal pilot type | With foot bracket | None | None | ||
฿ 2,646.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Internal pilot type | None | None | None | ||
฿ 2,718.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Internal pilot type | With foot bracket | None | None | ||
฿ 2,681.75 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Internal pilot type | None | None | Hard steel roller | ||
฿ 2,754.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | Rc(R) | Rollers | - | - | Internal pilot type | With foot bracket | None | Hard steel roller | ||
฿ 2,374.05 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Toggle Switches | Rc(R) | - | - | - | Internal pilot type | None | None | None | ||
฿ 2,446.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Toggle Switches | Rc(R) | - | - | - | Internal pilot type | With foot bracket | None | None | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | None | Color of push button, selector: Black | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | None | Color of push button, selector: Black | ||
฿ 6,559.88 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Black | ||
฿ 6,021.36 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | Push lock turn reset type mushroom push button | Color of push button, selector: Black | ||
฿ 3,406.80 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Alternate type mushroom push button | Color of push button, selector: Black | ||
฿ 3,116.95 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Push lock turn reset type mushroom push button | Color of push button, selector: Black | ||
฿ 2,210.85 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | None | Color of push button, selector: Green | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | None | Color of push button, selector: Green | ||
฿ 3,406.80 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Alternate type mushroom push button | Color of push button, selector: Green | ||
฿ 3,116.95 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Push lock turn reset type mushroom push button | Color of push button, selector: Green | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | None | Color of push button, selector: Red | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | None | Color of push button, selector: Red | ||
฿ 3,479.05 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Red | ||
฿ 3,406.80 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Alternate type mushroom push button | Color of push button, selector: Red | ||
฿ 3,116.95 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Push lock turn reset type mushroom push button | Color of push button, selector: Red | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | None | Color of push button, selector: Yellow | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | None | Color of push button, selector: Yellow | ||
฿ 3,479.05 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | With foot bracket | Alternate type mushroom push button | Color of push button, selector: Yellow | ||
฿ 3,406.80 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Alternate type mushroom push button | Color of push button, selector: Yellow | ||
฿ 3,116.95 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Mushroom | Internal pilot type | None | Push lock turn reset type mushroom push button | Color of push button, selector: Yellow | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Black | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | With foot bracket | None | Color of push button, selector: Black | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Green | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | With foot bracket | None | Color of push button, selector: Green | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Red | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | With foot bracket | None | Color of push button, selector: Red | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Yellow | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Long Top | Internal pilot type | With foot bracket | None | Color of push button, selector: Yellow | ||
฿ 2,210.85 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Top | Internal pilot type | None | None | None | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | Rc(R) | - | - | Flat Top | Internal pilot type | With foot bracket | None | None | ||
฿ 2,247.40 ฿ 1,983.11 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | [Selecting Valve] Selector (2 Position) | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | None | None | Color of push button, selector: Black | ||
฿ 2,319.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | With foot bracket | None | Color of push button, selector: Black | ||
฿ 2,247.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | None | None | Color of push button, selector: Green | ||
฿ 2,319.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | With foot bracket | None | Color of push button, selector: Green | ||
฿ 2,247.40 ฿ 1,983.11 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | [Selecting Valve] Selector (2 Position) | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | None | None | Color of push button, selector: Red | ||
฿ 2,319.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | With foot bracket | None | Color of push button, selector: Red | ||
฿ 2,247.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | None | None | Color of push button, selector: Yellow | ||
฿ 2,319.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | Rc(R) | - | - | - | Internal pilot type | With foot bracket | None | Color of push button, selector: Yellow | ||
฿ 2,844.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 3 Day(s) | 2-position Direction Switching | Selector Knob with Key | Rc(R) | - | - | - | Internal pilot type | None | None | None | ||
฿ 2,918.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Selector Knob with Key | Rc(R) | - | - | - | Internal pilot type | With foot bracket | None | None | ||
฿ 1,812.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Rod Arm | G | - | Spring Rod | - | Internal pilot type | None | None | None | ||
฿ 2,029.80 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Roller Lever | - | - | Internal pilot type | None | None | None | ||
฿ 2,102.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Roller Lever | - | - | Internal pilot type | None | None | Hard steel roller | ||
฿ 2,174.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Roller Lever | - | - | Internal pilot type | With foot bracket | None | Hard steel roller | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | One-way Motion Roller Lever | - | - | Internal pilot type | None | None | Hard steel roller | ||
฿ 2,500.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Straight | - | - | Internal pilot type | None | None | None | ||
฿ 2,646.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Rollers | - | - | Internal pilot type | None | None | None | ||
฿ 2,681.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Plungers | G | Rollers | - | - | Internal pilot type | None | None | Hard steel roller | ||
฿ 2,374.05 | SMC VFM TYPE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Toggle Switches | G | - | - | - | Internal pilot type | None | None | None | ||
฿ 2,446.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Toggle Switches | G | - | - | - | Internal pilot type | With foot bracket | None | None | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | None | None | Color of push button, selector: Black | ||
฿ 2,283.10 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | With foot bracket | None | Push button selector color: Black | ||
฿ 6,425.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | None | Alternate type mushroom push button | Color of push button, selector: Black | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | None | None | Color of push button, selector: Green | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | With foot bracket | None | Color of push button, selector: Green | ||
฿ 2,210.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | None | None | Push button selector color: Red | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | With foot bracket | None | Color of push button, selector: Red | ||
฿ 5,886.88 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 23 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | None | Push lock turn reset type mushroom push button | Color of push button, selector: Red | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Mushroom | Internal pilot type | None | None | Color of push button, selector: Yellow | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Black | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Green | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Red | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Flat Long Top | Internal pilot type | None | None | Color of push button, selector: Yellow | ||
฿ 2,210.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Flat Top | Internal pilot type | None | None | None | ||
฿ 2,283.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-position Direction Switching | Push Button | G | - | - | Flat Top | Internal pilot type | With foot bracket | None | None | ||
฿ 2,247.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | G | - | - | - | Internal pilot type | None | None | Color of push button, selector: Black | ||
฿ 2,319.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | G | - | - | - | Internal pilot type | With foot bracket | None | Color of push button, selector: Black | ||
฿ 2,247.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | G | - | - | - | Internal pilot type | None | None | Color of push button, selector: Green | ||
฿ 2,247.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | G | - | - | - | Internal pilot type | None | None | Color of push button, selector: Red | ||
฿ 2,319.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | [Selecting Valve] Selector (2 Position) | Selecting Knob | G | - | - | - | Internal pilot type | With foot bracket | None | Push button selector color: Red | ||
฿ 2,247.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | G | - | - | - | Internal pilot type | None | None | Color of push button, selector: Yellow | ||
฿ 2,319.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Selecting Knob | G | - | - | - | Internal pilot type | With foot bracket | None | Color of push button, selector: Yellow |
Loading...
Main Body Shape | Block Vertical Type | Number of Ports | 5-port | Plumbing Thread Nominal | 1/4 |
---|---|---|---|---|---|
Plumbing Type and Direction | Direct Side | Effective Sectional Area(mm2) | 18.45 | Mounting Method | Side |
How can we improve?
How can we improve?