1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 Port Mechanical Valve, Heavy Duty Type VM800 Series

3 Port Mechanical Valve, Heavy Duty Type VM800 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,232.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

3 Port Mechanical Valve, Heavy Duty Type VM800 Series that allows piping to any port.
[Features]
· High mechanical strength.
· Choice of N.C. or N.O.
· Actuator position and operating direction can be selected.

3 Port Mechanical Valve, Heavy Duty Type VM800 Series Details

3 Port Mechanical Valve, Heavy Duty Type VM800 Series product image

3 Port Mechanical Valve, Heavy Duty Type VM800 Series product image

3 Port Mechanical Valve, Heavy Duty Type VM800 Series Specifications

Applicable fluidsAir
Operating pressure-100 kPa to 1.0 MPa
Ambient and operating air temperature-5 to 60°C (no freezing)
Flow rate characteristics-C [dm3/(s·bar)]bCv
1 (NC) ⇔ 2 (OUT)1.40.20.29
2 (NO) ⇔3 (OUT)1.40.150.29
LubricationNot required (Use turbine oil class 1 ISO VG32, if lubricated)
Connection port size1/8

Model Number Notation

Model number example

Model number example

Structural drawing

3 Port Mechanical Valve Heavy Duty Type VM800 Series Structural Drawing

3 Port Mechanical Valve Heavy Duty Type VM800 Series Structural Drawing

NumberDescriptionMaterialNote
1BodyADCPlatinum silver
2PlungerPOM-
3Spool valveAluminum alloy, NBRRubber lined
4Over travel springStainless steel-
5RetainerBrass-
6SpringSteel wireZinc chromated

3 Port Mechanical Valve, Heavy Duty Type VM800 Series Example Dimensions

VM830-01-00

 

(Unit: mm)

 

VM830-01-00 dimensional drawing

VM830-01-00 dimensional drawing

F.O.F.23 N
P.T.1 mm
O.T.2 mm
T.T.3 mm

VM830-01-01

 

(Unit: mm)

 

VM830-01-01 dimensional drawing

VM830-01-01 dimensional drawing

F.O.F.20 N
P.T.20°
O.T.30°
T.T.50°
Part Number
VM830-01-00
VM830-01-01
VM830-01-13
VM830-01-14
VM830-F01-00
VM830-F01-01
VM830-F01-13
VM830-F01-14
VM830-N01-00
VM830-N01-01
VM830-N01-13
VM830-N01-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Operation Pipe Port Type Type of Plunger Rod Arm Type

฿ 1,232.50

SMC HAND VALVE 1 Piece(s) 55 Day(s) Rod ArmRc(R)-Spring Rod

฿ 2,210.85

VALVE 1 Piece(s) 3 Day(s) PlungersRc(R)Roller Lever-

฿ 2,319.65

VALVE 1 Piece(s) 3 Day(s) Rod ArmRc(R)-Adjusting Roller Arm

฿ 2,319.65

VALVE 1 Piece(s) Same day Rod ArmRc(R)-Wire Rod

฿ 1,232.50

SMC HAND VALVE 1 Piece(s) 55 Day(s) Rod ArmG-Spring Rod

฿ 2,210.85

SMC HAND VALVE 1 Piece(s) 3 Day(s) PlungersGRoller Lever-

฿ 2,319.65

SMC HAND VALVE 1 Piece(s) 55 Day(s) Rod ArmG-Adjusting Roller Arm

฿ 2,319.65

SMC HAND VALVE 1 Piece(s) 55 Day(s) Rod ArmG-Wire Rod

฿ 1,232.50

SMC HAND VALVE 1 Piece(s) 55 Day(s) Rod ArmNPT-Spring Rod

฿ 2,210.85

SMC HAND VALVE 1 Piece(s) 3 Day(s) PlungersNPTRoller Lever-

฿ 2,319.65

SMC HAND VALVE 1 Piece(s) 55 Day(s) Rod ArmNPT-Adjusting Roller Arm

฿ 2,319.65

SMC HAND VALVE 1 Piece(s) 55 Day(s) Rod ArmNPT-Wire Rod

Loading...

  1. 1

Basic Information

Main Body Shape Block Vertical Type Number of Ports 3-port Number of Switching Positions 2-position Normally Closed
Plumbing Thread Nominal 1/8 Plumbing Type and Direction Direct Side Effective Sectional Area(mm2) 5.36
Mounting Method Side