1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
2/3 Port Mechanical Valve VM100 Series (Part Number)

SMC VM TYPE

2/3 Port Mechanical Valve VM100 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 435.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

2/3 Port Mechanical Valve VM100 Series with a variety of actuator types.
[Features]
· Compact size equivalent to a micro switch.
· Piping direction (side ported or bottom ported) can be selected.

2/3 Port Mechanical Valve VM100 Series Details

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series Specifications

PipingSide portedBottom ported
Applicable fluidsAir
Operating pressure range-100 kPa to 1 MPa
Ambient and operating air temperature-5 to 60°C (no freezing)
Flow rate characteristics-1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)
C (dm3/ [s·bar])0.60.50.50.45
b0.20.150.20.15
Cv0.110.10.110.1
LubricationNote 1)Not required
Connection port size1/8 (Rc, NPT, G)M5
Weight (Basic)60 g67 g
Bracket part numberNote 2)VM1-B-

Note 1) Use turbine oil class 1 ISO VG32, if lubricated.
Note 2) Bracket can only be used with side mounting side ported type.

Model Number Notation

Model number example

Model number example

Structural drawing

Side Ported Structural Drawing

Side Ported Structural Drawing

Bottom Ported Structural Drawing

Bottom Ported Structural Drawing

NumberPart nameMaterialNote
1Valve main bodyZDCWhite coated
2Push rodPolyacetal2 portGray
3Valve seatPBT3 portWhite
4ValveNBR-
5Plunger retainerStainless steel-
6SpringStainless steel-
7SpringSpring steel-
8Hexagon socket head taper plugRolled steel-

2/3 Port Mechanical Valve VM100 Series Example Dimensions

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A)

 

(Unit: mm)

 

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

ModelLA
VM120-01-00A32.57.5
VM130-01-00A
VM121-01-00A28.53.5
VM131-01-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A)

 

(Unit: mm)

 

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

ModelLA
VM122-M5-00A32.57.5
VM132-M5-00A
VM123-M5-00A28.53.5
VM133-M5-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa
Part Number
VM120-01-32GA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

฿ 815.15

SMC VM TYPE 1 Piece(s) 55 Day(s) Block Vertical Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--Flat Long TopNoneNoneNoneLongColor of push button, selector: Green

Loading...

  1. 1

Basic Information

Effective Sectional Area(mm2) 2.03

Please check the type/dimensions/specifications of the part VM120-01-32GA in the 2/3 Port Mechanical Valve VM100 Series series.

Products with similar specification

Part Number
VM120-01-05A-B
VM120-01-06A
VM120-01-06A-B
VM120-01-32GA-B
VM120-01-32RA
VM120-01-32RA-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

฿ 888.25

1 Piece(s) 55 Day(s) Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideStraight--NoneWith BracketNoneLongNone

฿ 815.15

1 Piece(s) 55 Day(s) Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideRollers--NoneNoneNoneLongNone

฿ 942.65

1 Piece(s) 55 Day(s) Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideRollers--NoneWith BracketNoneLongNone

฿ 942.65

1 Piece(s) 55 Day(s) Block Vertical Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--Flat Long TopNoneWith BracketNoneLongColor of push button, selector: Green

฿ 815.15

1 Piece(s) 55 Day(s) Block Vertical Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--Flat Long TopNoneNoneNoneLongColor of push button, selector: Red

฿ 942.65

1 Piece(s) 55 Day(s) Block Vertical Type2-port2-position Normally ClosedPush ButtonRc(R)1/8Direct SideSide--Flat Long TopNoneWith BracketNoneLongColor of push button, selector: Red