(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2/3 Port Mechanical Valve VM100 Series with a variety of actuator types.
[Features]
· Compact size equivalent to a micro switch.
· Piping direction (side ported or bottom ported) can be selected.
2/3 Port Mechanical Valve VM100 Series product image
Piping | Side ported | Bottom ported | |||
---|---|---|---|---|---|
Applicable fluids | Air | ||||
Operating pressure range | -100 kPa to 1 MPa | ||||
Ambient and operating air temperature | -5 to 60°C (no freezing) | ||||
Flow rate characteristics | - | 1 (P) ⇒ 2 (A) | 2 (A) ⇒ 3 (R) | 1 (P) ⇒ 2 (A) | 2 (A) ⇒ 3 (R) |
C (dm3/ [s·bar]) | 0.6 | 0.5 | 0.5 | 0.45 | |
b | 0.2 | 0.15 | 0.2 | 0.15 | |
Cv | 0.11 | 0.1 | 0.11 | 0.1 | |
LubricationNote 1) | Not required | ||||
Connection port size | 1/8 (Rc, NPT, G) | M5 | |||
Weight (Basic) | 60 g | 67 g | |||
Bracket part numberNote 2) | VM1-B | - |
Note 1) Use turbine oil class 1 ISO VG32, if lubricated.
Note 2) Bracket can only be used with side mounting side ported type.
Model number example
Side Ported Structural Drawing
Bottom Ported Structural Drawing
Number | Part name | Material | Note | |
---|---|---|---|---|
1 | Valve main body | ZDC | White coated | |
2 | Push rod | Polyacetal | 2 port | Gray |
3 | Valve seat | PBT | 3 port | White |
4 | Valve | NBR | - | |
5 | Plunger retainer | Stainless steel | - | |
6 | Spring | Stainless steel | - | |
7 | Spring | Spring steel | - | |
8 | Hexagon socket head taper plug | Rolled steel | - |
(Unit: mm)
Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing
Model | L | A |
---|---|---|
VM120-01-00A | 32.5 | 7.5 |
VM130-01-00A | ||
VM121-01-00A | 28.5 | 3.5 |
VM131-01-00A |
F.O.F.* | 26 N |
---|---|
P.T. | 1.5 mm |
O.T. | 1.5 mm |
T.T. | 3 mm |
(Unit: mm)
Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing
Model | L | A |
---|---|---|
VM122-M5-00A | 32.5 | 7.5 |
VM132-M5-00A | ||
VM123-M5-00A | 28.5 | 3.5 |
VM133-M5-00A |
F.O.F.* | 26 N |
---|---|
P.T. | 1.5 mm |
O.T. | 1.5 mm |
T.T. | 3 mm |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Pipe Port Type | Plumbing Thread Nominal | Plumbing Type and Direction | Mounting Method | Type of Plunger | Rod Arm Type | Push Button Type | Suffix for indicator | Bracket option | Made to order specifications | Height of plunger | Suffix for actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 435.20 | SMC VM TYPE | 1 Piece(s) | 3 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Rod Arm | Rc(R) | 1/8 | Direct Side | Side | - | Spring Rod | - | None | None | None | Long | None | ||
฿ 561.85 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Rod Arm | Rc(R) | 1/8 | Direct Side | Side | - | Spring Rod | - | None | With Bracket | None | Long | None | ||
฿ 760.75 | SMC VM TYPE | 1 Piece(s) | 3 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Straight | - | - | None | None | None | Long | None | ||
฿ 888.25 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Straight | - | - | None | With Bracket | None | Long | None | ||
฿ 815.15 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Rollers | - | - | None | None | None | Long | None | ||
฿ 942.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Rollers | - | - | None | With Bracket | None | Long | None | ||
฿ 851.70 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Rollers | - | - | None | None | None | Long | Hard steel roller | ||
฿ 978.35 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Rollers | - | - | None | With Bracket | None | Long | Roller material: Hardened steel | ||
฿ 815.15 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Cross Roller | - | - | None | None | None | Long | None | ||
฿ 942.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Cross Roller | - | - | None | With Bracket | None | Long | None | ||
฿ 851.70 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Cross Roller | - | - | None | None | None | Long | Hard steel roller | ||
฿ 1,915.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | Rc(R) | 1/8 | Direct Side | Side | Cross Roller | - | - | None | With Bracket | None | Long | Hard steel roller | ||
฿ 851.70 ฿ 751.54 | VALVE | 1 Piece(s) | Same day | Block Vertical Type | 2-port | 2-position Normally Closed | Toggle Switches | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | None | ||
฿ 978.35 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Toggle Switches | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | None | ||
฿ 851.70 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Black | ||
฿ 978.35 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Color of push button, selector: Black | ||
฿ 4,876.78 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | Alternate type mushroom push button | Long | Color of push button, selector: Black | ||
฿ 3,364.53 | SMC VM TYPE | 1 Piece(s) | 45 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Push lock turn reset type mushroom push button | Long | Color of push button, selector: Black | ||
฿ 851.70 | VALVE | 1 Piece(s) | 3 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Green | ||
฿ 978.35 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Color of push button, selector: Green | ||
฿ 2,572.95 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | Alternate type mushroom push button | Long | Color of push button, selector: Green | ||
฿ 3,600.32 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 32 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | - | Long | Push button selector color: Green | ||
฿ 1,757.80 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Push lock turn reset type mushroom push button | Long | Color of push button, selector: Green | ||
฿ 851.70 | VALVE | 1 Piece(s) | Same day | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Red | ||
฿ 978.35 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Color of push button, selector: Red | ||
฿ 4,878.95 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | Alternate type mushroom push button | Long | Color of push button, selector: Red | ||
฿ 1,884.45 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | Push lock turn reset type mushroom push button | Long | Color of push button, selector: Red | ||
฿ 2,446.30 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Alternate type mushroom push button | Long | Color of push button, selector: Red | ||
฿ 1,757.80 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Push lock turn reset type mushroom push button | Long | Color of push button, selector: Red | ||
฿ 851.70 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Yellow | ||
฿ 1,917.21 | SMC VM TYPE | 1 Piece(s) | 45 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Color of push button, selector: Yellow | ||
฿ 4,878.78 | SMC VM TYPE | 1 Piece(s) | 45 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | Alternate type mushroom push button | Long | Color of push button, selector: Yellow | ||
฿ 3,598.31 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | Push lock turn reset type mushroom push button | Long | Color of push button, selector: Yellow | ||
฿ 2,446.30 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Alternate type mushroom push button | Long | Color of push button, selector: Yellow | ||
฿ 3,364.53 | SMC VM TYPE | 1 Piece(s) | 45 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Push lock turn reset type mushroom push button | Long | Color of push button, selector: Yellow | ||
฿ 815.15 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Black | ||
฿ 942.65 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | With Bracket | None | Long | Color of push button, selector: Black | ||
฿ 815.15 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Green | ||
฿ 942.65 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | With Bracket | None | Long | Color of push button, selector: Green | ||
฿ 815.15 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Red | ||
฿ 942.65 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | With Bracket | None | Long | Color of push button, selector: Red | ||
฿ 815.15 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Yellow | ||
฿ 942.65 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | With Bracket | None | Long | Color of push button, selector: Yellow | ||
฿ 815.15 | VALVE | 1 Piece(s) | Same day | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Top | None | None | None | Long | None | ||
฿ 942.65 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | Rc(R) | 1/8 | Direct Side | Side | - | - | Flat Top | None | With Bracket | None | Long | None | ||
฿ 869.55 | VALVE | 1 Piece(s) | 3 Day(s) | Block Vertical Type | 2-port | [Selecting Valve] Selector (2 Position) | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | Color of push button, selector: Black | ||
฿ 997.05 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | Color of push button, selector: Black | ||
฿ 869.55 | SMC VM TYPE | 1 Piece(s) | 3 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | Color of push button, selector: Green | ||
฿ 997.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | Color of push button, selector: Green | ||
฿ 869.55 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | Color of push button, selector: Red | ||
฿ 997.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | Color of push button, selector: Red | ||
฿ 869.55 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | Color of push button, selector: Yellow | ||
฿ 997.05 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | Color of push button, selector: Yellow | ||
฿ 1,467.95 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Selector Knob with Key | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | None | ||
฿ 1,594.60 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Selector Knob with Key | Rc(R) | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | None | ||
฿ 435.20 | SMC VM TYPE | 1 Piece(s) | 5 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Rod Arm | G | 1/8 | Direct Side | Side | - | Spring Rod | - | None | None | None | Long | None | ||
฿ 1,140.89 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Rod Arm | G | 1/8 | Direct Side | Side | - | Spring Rod | - | None | With Bracket | None | Long | None | ||
฿ 760.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | G | 1/8 | Direct Side | Side | Straight | - | - | None | None | None | Long | None | ||
฿ 1,746.95 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | G | 1/8 | Direct Side | Side | Straight | - | - | None | With Bracket | None | Long | None | ||
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | G | 1/8 | Direct Side | Side | Rollers | - | - | None | None | None | Long | None | ||
฿ 851.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | G | 1/8 | Direct Side | Side | Rollers | - | - | None | None | None | Long | Hard steel roller | ||
฿ 1,915.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | G | 1/8 | Direct Side | Side | Rollers | - | - | None | With Bracket | None | Long | Hard steel roller | ||
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | G | 1/8 | Direct Side | Side | Cross Roller | - | - | None | None | None | Long | None | ||
฿ 851.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Plungers | G | 1/8 | Direct Side | Side | Cross Roller | - | - | None | None | None | Long | Hard steel roller | ||
฿ 851.70 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Toggle Switches | G | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | None | ||
฿ 978.35 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Toggle Switches | G | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | None | ||
฿ 851.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Black | ||
฿ 978.35 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Push button selector color: Black | ||
฿ 2,446.30 | SMC VM TYPE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Alternate type mushroom push button | Long | Color of push button, selector: Black | ||
฿ 851.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Green | ||
฿ 978.35 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Color of push button, selector: Green | ||
฿ 851.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Red | ||
฿ 1,915.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | With Bracket | None | Long | Color of push button, selector: Red | ||
฿ 4,650.12 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | Alternate type mushroom push button | Long | Color of push button, selector: Red | ||
฿ 851.70 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Mushroom | None | None | None | Long | Color of push button, selector: Yellow | ||
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Black | ||
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Green | ||
฿ 1,847.66 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | With Bracket | None | Long | Color of push button, selector: Green | ||
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Red | ||
฿ 942.65 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | With Bracket | None | Long | Color of push button, selector: Red | ||
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | None | None | Long | Color of push button, selector: Yellow | ||
฿ 2,028.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Horizontal Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Long Top | None | With Bracket | None | Long | Push button selector color: Yellow | ||
฿ 815.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Top | None | None | None | Long | None | ||
฿ 1,847.66 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | 2-position Normally Closed | Push Button | G | 1/8 | Direct Side | Side | - | - | Flat Top | None | With Bracket | None | Long | None | ||
฿ 869.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | G | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | Color of push button, selector: Black | ||
฿ 1,948.98 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | G | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | Color of push button, selector: Black | ||
฿ 869.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | G | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | Color of push button, selector: Green | ||
฿ 997.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | G | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | Color of push button, selector: Green | ||
฿ 869.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | G | 1/8 | Direct Side | Side | - | - | - | None | None | None | Long | Color of push button, selector: Red | ||
฿ 1,948.98 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Block Vertical Type | 2-port | - | Selecting Knob | G | 1/8 | Direct Side | Side | - | - | - | None | With Bracket | None | Long | Color of push button, selector: Red |
Loading...
Effective Sectional Area(mm2) | 2.03 |
---|
How can we improve?
How can we improve?