1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Pressure Relief 3 Port Hand Valve VHS400/500

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 923.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Residual Pressure Relief 3 Port Hand Valve VHS400/500 that allows the flow direction to be confirmed with just a glance at the direction of the handle.
[Features]
· A safety manual switch valve for preventing accidents that can be caused by residual pressure while performing maintenance on pneumatic systems .
· The valve is compact with a large capacity.

Residual Pressure Relief 3 Port Hand Valve VHS400/500 Specifications

Connecting directionLeft 1 (P)*VHS400-02VHS400-03VHS400-04VHS500-06
Right 1 (P)*VHS401-02VHS401-03VHS401-04VHS501-06
Connection port size1/43/81/23/4
Cv factorIN → OUT1.242.063.355.47
OUT → EXH2.063.184.476.18
Applicable fluidsAir
Proof pressure1.5 MPa
Operating pressure0.1 to 1.0 MPa
Ambient temperature and working fluid temperature-5 to +60°C (no freezing)
Handle switching angle90°
Required switching force73.6 N (at 1.0 MPa)
Paint color (standard) Note)Handle: Black, Body: Platinum silver
Mass kg0.250.34
  • *The front face of the handle is the reference position.
  • *Note) Handle: Silver, Body: Red (Made-to-order "-X1")

Model Number Notation

Model number notation: images

Model number notation: images

Structural drawing

Residual Pressure Relief 3 Port Hand Valve VHS400/500 Structural Drawing

Residual Pressure Relief 3 Port Hand Valve VHS400/500 Structural Drawing

NumberPart nameMaterialNote
1BodyDie-cast aluminumChromate treatment
2Valve guideZinc die-castChromate treatment
3HandleZinc alloyChromate treatment
4ValveBrass-
5PistonBrass-
6Spring holderSteel for construction-
7Parallel pinSteel wireZinc chromated
8SpringSteel wireZinc chromated
9Valve springStainless steel-
10SealPVC-
11O-ringNBRJlS B2401 P12.5
12O-ringNBRSpecial
  • *The VHS Series cannot be disassembled.

Residual Pressure Relief 3 Port Hand Valve VHS400/500 Dimensions

VHS400/500 dimensional drawing

VHS400/500 dimensional drawing

VHS401/501 dimensional drawing

VHS401/501 dimensional drawing

Part Number
VHS400-02
VHS400-02-X1
VHS400-02-X116
VHS400-03SALE
VHS400-03-X1
VHS400-03-X116
VHS400-04
VHS400-04-X1
VHS400-04-X116
VHS400-F02
VHS400-F02-X1
VHS400-F02-X116
VHS400-F03
VHS400-F03-X1
VHS400-N02
VHS400-N02-X1
VHS400-N02-X116
VHS400-N03
VHS400-N03-X1
VHS400-N03-X116
VHS400-N04
VHS400-N04-X1
VHS400-N04-X116
VHS401-02
VHS401-02-X1
VHS401-02-X116
VHS401-03
VHS401-03-X1
VHS401-03-X116
VHS401-04
VHS401-04-X1
VHS401-04-X116
VHS401-F02
VHS401-F02-X1
VHS401-F02-X116
VHS401-F03
VHS401-N02
VHS401-N02-X1
VHS401-N02-X116
VHS401-N03
VHS401-N03-X1
VHS401-N03-X116
VHS401-N04
VHS401-N04-X1
VHS401-N04-X116
VHS500-06
VHS500-06-X1
VHS500-06-X116
VHS500-N06
VHS500-N06-X1
VHS500-N06-X116
VHS501-06
VHS501-06-X1
VHS501-06-X116
VHS501-N06
VHS501-N06-X1
VHS501-N06-X116
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe Port Type Plumbing Thread Nominal Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Connecting direction Body size
(inches)
External paint color

฿ 923.95

VALVE 1 Piece(s) Same day Rc (R)1/422.99~30Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 3 Day(s) Rc (R)1/422.99~30Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 3 Day(s) Rc (R)1/422.99~30Left side1/2Handle: Red, Body: Platinum silver

฿ 923.95

฿ 815.29

VALVE 1 Piece(s) Same day Rc (R)3/838.19~40Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 3 Day(s) Rc (R)3/838.19~40Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 3 Day(s) Rc (R)3/838.19~40Left side1/2Handle: Red, Body: Platinum silver

฿ 923.95

VALVE 1 Piece(s) Same day Rc (R)1/262.11~70Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

VALVE 1 Piece(s) 3 Day(s) Rc (R)1/262.11~70Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)1/262.11~70Left side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) G1/422.99~30Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) G1/422.99~30Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) G1/422.99~30Left side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) G3/838.19~40Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) G3/838.19~40Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT1/422.99~30Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT1/422.99~30Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT1/422.99~30Left side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT3/838.19~40Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT3/838.19~40Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT3/838.19~40Left side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT1/262.11~70Left side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT1/262.11~70Left side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT1/262.11~70Left side1/2Handle: Red, Body: Platinum silver

฿ 923.95

VALVE 1 Piece(s) 3 Day(s) Rc (R)1/422.99~30Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)1/422.99~30Right side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 3 Day(s) Rc (R)1/422.99~30Right side1/2Handle: Red, Body: Platinum silver

฿ 923.95

VALVE 1 Piece(s) 3 Day(s) Rc (R)3/838.19~40Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)3/838.19~40Right side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)3/838.19~40Right side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 3 Day(s) Rc (R)1/262.11~70Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)1/262.11~70Right side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)1/262.11~70Right side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) G1/422.99~30Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) G1/422.99~30Right side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) G1/422.99~30Right side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) G3/838.19~40Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT1/422.99~30Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT1/422.99~30Right side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT1/422.99~30Right side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT3/838.19~40Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT3/838.19~40Right side1/2Handle: Silver, Body: Red

฿ 923.95

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT3/838.19~40Right side1/2Handle: Red, Body: Platinum silver

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT1/262.11~70Right side1/2Handle: Black, Body: Platinum silver (standard)

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT1/262.11~70Right side1/2Handle: Silver, Body: Red

฿ 923.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT1/262.11~70Right side1/2Handle: Red, Body: Platinum silver

฿ 1,395.70

VALVE 1 Piece(s) Same day Rc (R)3/4101.41~200Left side3/4Handle: Black, Body: Platinum silver (standard)

฿ 1,395.70

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)3/4101.41~200Left side3/4Handle: Silver, Body: Red

฿ 1,395.70

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)3/4101.41~200Left side3/4Handle: Red, Body: Platinum silver

฿ 1,395.70

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT3/4101.41~200Left side3/4Handle: Black, Body: Platinum silver (standard)

฿ 1,395.70

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT3/4101.41~200Left side3/4Handle: Silver, Body: Red

฿ 1,395.70

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT3/4101.41~200Left side3/4Handle: Red, Body: Platinum silver

฿ 1,395.70

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Rc (R)3/4101.41~200Right side3/4Handle: Black, Body: Platinum silver (standard)

฿ 1,395.70

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)3/4101.41~200Right side3/4Handle: Silver, Body: Red

฿ 1,395.70

SMC VHS TYPE 1 Piece(s) 55 Day(s) Rc (R)3/4101.41~200Right side3/4Handle: Red, Body: Platinum silver

฿ 1,395.70

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT3/4101.41~200Right side3/4Handle: Black, Body: Platinum silver (standard)

฿ 1,395.70

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) NPT3/4101.41~200Right side3/4Handle: Silver, Body: Red

฿ 1,395.70

SMC VHS TYPE 1 Piece(s) 55 Day(s) NPT3/4101.41~200Right side3/4Handle: Red, Body: Platinum silver

Loading...

  1. 1

Basic Information

Main Body Shape Others Number of Ports 3-Port Number of Switching Positions 2-Position Normally Closed
Switching Operation Manual Lever Plumbing Type and Direction Direct Side Surface How to Mount Bottom
Operation Status Retention Retention