High Speed 2 Port Valve SX10 Series

Caution
- Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
SX10 Series high speed response, high speed 2 port valve.
[Features]
· Long service life (5 billion cycles or more).
· High frequency (1,200 Hz).
· Two mounting methods: quick disconnect type and screw mounting type.
· Its low 4‑W power consumption allows for long-term continuous use.
High Speed 2 Port Valve SX10 Series Details

High Speed 2 Port Valve SX10 Series product image
High Speed 2 Port Valve SX10 Series Specifications
Model Number Notation

Model number examples
| Flow Rate (L/min.) [at 0.25 MPa] | 50 | 100 | 150 | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Power Consumption (W) | 80 | 40 | 10 | 4 | 80 | 40 | 10 | 4 | 80 | 40 | 10 | 4 | |
| Switching Method | 2 position 2 port N.C. air return | ||||||||||||
| Sealing Method | Metal poppet seal | ||||||||||||
| Valve Width (mm) | 9 | ||||||||||||
| Fluid | Air | ||||||||||||
| Minimum Operating Pressure (MPa) | 0.15 | ||||||||||||
| Coil Resistance Value (Ω) | 7.2 | 14.4 | 58 | 144 | 7.2 | 14.4 | 58 | 144 | 7.2 | 14.4 | 58 | 144 | |
| Maximum Operating Pressure (MPa) [at 24 V DC] | 0.7 | 0.7 | 0.7 | 0.6 | 0.7 | 0.7 | 0.6 | 0.4 | 0.7 | 0.7 | 0.4 | 0.25 | |
| Ambient and Working Fluid Temperature (°C) | -10 to 50 (no freezing) | ||||||||||||
| Lubrication | Not required | ||||||||||||
| Mounting Orientation | Free | ||||||||||||
| Impact/Vibration Resistance (m/s2) | 300/50 | ||||||||||||
| Enclosure | Dustproof | ||||||||||||
| Electrical Entry | Grommet | ||||||||||||
| Weight (g) | Screw Mount Type | 27 | |||||||||||
| Quick Disconnect Type | 29 | ||||||||||||
Characteristics
| Flow Rate (L/min.) [at 0.25 MPa] | 50 | 100 | 150 | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Power Consumption (W) | 80 | 40 | 10 | 4 | 80 | 40 | 10 | 4 | 80 | 40 | 10 | 4 | |
| Flow Rate Characteristics | C [dm3/(s/bar)] | 0.24 | 0.47 | 0.70 | |||||||||
| b | 0.24 | 0.28 | 0.21 | ||||||||||
| Cv | 0.06 | 0.12 | 0.17 | ||||||||||
| Response Time (ms) [at 0.25 MPa] | ON | 0.45 | 0.55 | 0.9 | 1.25 | 0.55 | 0.7 | 1.1 | 1.7 | 0.6 | 0.8 | 1.35 | 2.75 |
| OFF | 0.4 | 0.4 | 0.4 | 0.4 | 0.55 | 0.55 | 0.55 | 0.55 | 0.75 | 0.75 | 0.75 | 0.75 | |
| Maximum Operating Frequency (Hz) [at 0.25 MPa] | 1,200 | 1,000 | 550 | 350 | 650 | 550 | 300 | 200 | 600 | 500 | 250 | 150 | |
*1: At 24 V DC with a duty ratio of 1:1
- 80 W: Current needs to be limited using a power-saving driver circuit.
- 40 W: Current needs to be limited using a power-saving driver circuit.
- 10 W: Energized for 1 second maximum. Contact SMC for continuous energization.
- 4 W: Allows for continuous energization.
*2: Values for response time and maximum operating frequency are not guaranteed.
Pressure — Flow Rate Characteristics (without Filter)

Pressure — Flow Rate Characteristics (without Filter)
2 Port Valve SX10 Series Dimensions Example
SX12-□G Quick Disconnect Type
(Units: mm)

SX12-□G quick disconnect type dimensional drawing
SX11-□G Screw Mount Type
(Units: mm)

SX11-□G screw mount type dimensional drawing