(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact Direct Operated 2 Port Solenoid Valve VDW Series for air, medium vacuum and water.
[Features]
· Body material: Al / resin (PPS) / brass / SUS.
· Power consumption: 2.5 W (VDW1) / 3 W (VDW2).
· Protective structure: IP65.
· Available with one-touch fittings (resin body).
For Air product image
For Medium Vacuum product image
Model number example (for air)
Model number example (for medium vacuum)
Model number example (for water)
Model number example (electric options)
Model number example (other options)
Model number example (with bracket)
- | Valve construction | Direct operated poppet | |
---|---|---|---|
Valve specifications | Pressure Resistance | MPa | 2.0 (resin body type: 1.5) |
Max. system pressure | MPa | 1.0 | |
Body material | Aluminum, resin, brass, SUS | ||
Sealing materials | NBR, FKM | ||
Enclosure | Dust-tight, low jetproof (IP65)Note 2) | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)Note 1) |
DC | 24 V DC, (12 V DC)Note 1) | ||
Allowable voltage fluctuation | ±10% of rated voltage | ||
Allowable voltage fluctuation | AC (with a full wave rectifier) | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil insulation type | Class B |
Note 1) Voltage inside () indicates special voltage.
Note 2) Please contact the manufacturer regarding use of this product in locations that require water resistance.
Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, SUS structural drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | Cu + Fe + resin |
2 | Fixed armature | Fe |
3 | Tube | SUS |
4 | Return spring | SUS |
5 | Armature assembly | NBR, FKM, SUS, PPS resin |
6 | Seal | NBR, FKM |
7 | Body | Aluminum, PPS resin, brass, SUS |
Body material: PPS resin (One-touch fitting type) structural drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | Cu + Fe + resin |
2 | Fixed armature | Fe |
3 | Tube | SUS |
4 | Return spring | SUS |
5 | Armature assembly | NBR, FKM, SUS, PPS resin |
6 | Seal | NBR, FKM |
7 | Body | PPS resin |
8 | Bracket | SPCC |
(Unit: mm)
Grommet dimensional drawing
Model | Port size P | A | B | B1 | C | D | E | F | Mounting bracket dimensions (XD) | Method of electrical entry of lead wire | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G | U | W | X | Y | Grommet | ||||||||||
Q | R | ||||||||||||||
VDW2 | M5, 1/8 | 15 | 22 | 11 | 51.7 | 20 | 8 | 13.5 | 4 | 33 | 14 | 39 | 20 | 17 | 36.2 |
Part Number |
---|
VDW22JBL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 856.80 | SMC VDW TYPE | 1 Piece(s) | 55 Day(s) | Water | Tube Connection | - | Ø6 | 3.2 | 100 V AC | NBR | Resistant to low concentration ozone, deionized water, oil-free | PPS resin | None | Size 2 |
Loading...
Type | Electromagnetic Type | Operating Environment | Standard | Switching Type | Normally Closed |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -10::50 | Number of Solenoids | Single Solenoid |
Application | Single Item | IP | IP65 | Acquired Standards | CE |
Please check the type/dimensions/specifications of the part VDW22JBL in the Compact Direct Operated 2 Port Solenoid Valve VDW Series series.
Part Number |
---|
VDW10AAL |
VDW10AAZ |
VDW10AB |
VDW22JBZ |
VDW22JC |
VDW22JD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 589.05 | 1 Piece(s) | 55 Day(s) | Air | M | M5 | - | 1 | 24 V DC | NBR | Resistant to low concentration ozone, deionized water, oil-free | PPS resin | None | Size 1 | ||
฿ 535.50 | 1 Piece(s) | 55 Day(s) | Air | M | M5 | - | 1 | 24 V DC | NBR | Oil-free | PPS resin | None | Size 1 | ||
฿ 481.95 | 1 Piece(s) | 55 Day(s) | Air | M | M5 | - | 1 | 100 V AC | NBR | None | PPS resin | None | Size 1 | ||
฿ 803.25 | 1 Piece(s) | 55 Day(s) | Water | Tube Connection | - | Ø6 | 3.2 | 100 V AC | NBR | Oil-free | PPS resin | None | Size 2 | ||
฿ 749.70 | 1 Piece(s) | 55 Day(s) | Water | Tube Connection | - | Ø6 | 3.2 | 110 V AC | NBR | None | PPS resin | None | Size 2 | ||
฿ 749.70 | 1 Piece(s) | 55 Day(s) | Water | Tube Connection | - | Ø6 | 3.2 | 200 V AC | NBR | None | PPS resin | None | Size 2 |
How can we improve?
How can we improve?